Search Results for pc07e-18-30
Innovative Interconnects - Amphenol Ltd
About us We are Amphenol LTD. Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Catalog - amphenol-antennas.com
Vertical beamwidth 18° ... -150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
Technology - amphenol.co.jp
Power Connection Systems Positronic connectpositronic.com 1 CABLE GENERAL INFORMATION CONNECTION SYSTEMS SYSTEM 5 CABLE TO RIGHT ANGLE (90°) BOARD MOUNTING PLB06F4BN0A1 PLB06M4BN0A2
M8453 SERIES - amphenol-aerospace.com
The M8453 military power supply is a rugged Four output DC to DC converter which accepts an 18 - 48VDC . input voltage range and provides DC outputs from 3.3 to 15V at up to 150W. Custom outputs available upon . request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. FEATURES ...
CHARGE AMPLIFIERS - PCB
+18 to 28 VDC. Constant Current Excitation: 2.2 to 20 mA. Output Impedance <20 Ohm. Output Bias Voltage +9 to 14.5 VDC. Output Voltage: ±5 V. Broadband Electrical Noise (1 to 10000 Hz) ... 30 . kHz. High Frequency Response (4 mA) 45 . kHz. High Frequency Response (20 mA) 55 KHz. Non-Linearity. ≤ 1.0 % . Environmental. Temperature Range-60 to ...
GEC
PowerLok™ 2POS Right Angle Assembly Plug 300A 71.50 114.80 30.80 80.65 30.00 92.80 54.20 118.25 115.95 R83.80 Product Right Angle Plug 3POS Dimensions (mm)
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol Pcd
30 31 32 ACCESSORIES RSN Cover 2 Positions RSN Cover 3 Positions 33 33 23. Military Qualified, QPL Listed Relay Socket Part Numbers ... M83536/6-025 M12883/52-002 RSE116185 Track Mount 18 MS27742-2 M12883/54-04 RSE116635 3 Pole / 25 Amp 19 M6106/12-002 M12883/54-03 RSE116629 3 Pole / 25 Amp 19
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
This catalog covers Amphenol - アンフェノールジャパン ...
cubic inch per hour at a pressure differential of 30 lbs. per square inch. Shells: Shell components are fabricated from high grade alumi-num alloy. Electrically conductive cadmium plate finish with an olive drab chromate after-treat offers corrosion resistance. Contacts: Contacts are available in both solder and crimp versions.
SC39 - アンフェノールジャパン株式会社
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Home - Amphenol Canada
Home - Amphenol Canada
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
ECO-MATE,CORD GRIP, SIZE 18 B1 - RELEASED DRAWING JAN-18-2014 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
DLH Series Low Voltage Digital Pressure Sensors
DLH-L30D ±30 inH2O 200 inH2O 500 inH2O ±0.4 * 2. 24. counts DLH-L60D ±60 inH2O 200 inH2O 800 inH2O ±0.4 * 2. 24. counts ... Calibrated output resolution can be ordered to be 16, 17, or 18 bits. Higher resolution results in slower update times; see the Data Update Time in the Performance Characteristics table.
A1 RELEASE NEW DRAWING 17/JAN/24 LYNCH -- TOMMY
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
2082-6418-dB-CRYO - XMA
18. Atten./ Coupling Options: 0-30. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2082-6418-dB-CRYO. CURRENT STOCK In Stock. View Distributor Website.
C:Documents and SettingsGarrickMy DocumentsCustomersConnexZZ281
Title: C:Documents and SettingsGarrickMy DocumentsCustomersConnexZZ281.dwg Author: Garrick Created Date: 4/30/2008 9:12:18 PM
Signal Conditioning Basics | PCB Piezotronics
The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The voltmeter (VM) monitors the sensor bias voltage (normally 8 to 14 VDC) and is useful for checking ...
Home - Amphenol Canada
Home - Amphenol Canada