Search Results for pc07e-18-30
DeviceNet - Amphenol Sine
Drain wire #18 AWG stranded copper (19 x #30) Drain wire #22 AWG stranded copper (19 x #34) UL type CL2 or PLTC; CSA AWM I/II A/B FT4; 300 V, 80° C: UL type CL2 or PLTC; CSA AWM I/II A/B FT4; 300 V, 105° C: 5 POSITION CABLE ASSEMBLIES AND RECEPTACLES. 5P Mini - Thick. 5P Mini - Thin. 5P Micro - Thin. Male Face View. Conductor. 15/18AWG.
Accelerometer/charge amplifier system - Wilcoxon Sensing Technologies
Resonance frequency 30 kHz Transverse sensitivity 5% of axial Temperature response: –50°C +260°C –10% +20% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 0.001 g peak Output impedance <100 Ω Bias output voltage 12 VDC Grounding ground isolated Temperature range: 376
HVPC18 - アンフェノールジャパン株式会社
8 HVPC18 Specifications Current rate (70mm2 shield cable): 270A@ ambient temperature 70°C Current rate (50mm2 shield cable): 220A@ ambient temperature 70°C Current rate (35mm2 shield cable): 180A@ ambient temperature 70°C Signal current: 5A Max. Rating voltage: 1000V DC Operating temperature: -40 to 125°C
List of Marport Hydrophones
30-60 KHz: 25-29 mA: Yellow: NC-1-08: Active wideband hydrophone (integrated preamplifier) Vessel with normal level of noise (below -100 dBV). Large number of sensors.† Use at great depths (> 500 m). Gain configurable (Low or High) Filters configurable (38 and/or 50kHz) 30-60 KHz: 18-22 mA:
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
B1 - RELEASED DRAWING JAN-18-2014 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE ...
Calibration of Industrial Accelerometers | PCB Piezotronics
Calibration of Industrial Accelerometers. IMI Sensors not only calibrate every new sensor before it leaves the building, but also offers after-market recalibration services for both its own sensors as well as competitors’ sensors.
CONEC connectors by CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] Contact. Check Stock. ×. Search CONEC distributors' inventory. ...
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
INSTALLATION GUIDELINE www.rfsworld.com RFS RADIAFLEX® CABLES Rev C | 11.2022 7 Cable – Connector connection For easy planning, logistic and maintenance RFS recommend going for female connectors on both ends of
types of daggers | Amphenol Global Search | Amphenol
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications.
GoldRush® Fiber Optic Connectors | Hermaproditic Connector
Learn how Gold Rush connectors from AFSI revolutionize digital mining with MSHA-certified technology for underground safety.
TRIO - Amphenol Antenna Solutions
18 dB Typical 18 dB Typical 18 dB Typical Front-to-Back Ratio > 30 dB > 30 dB > 30 dB Maximum Power (Per Port) 200 W 160 W 160 W Intermodulation 3rd Order for 2x20W Carriers < -110 dBm < -110 dBm < -110 dBm Electrical Downtilt Control Electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable ...
IECEx - PCB
or data acquisition system that provides 18 to 30 VDC , and 2 to 20 mA of constant current. PCB’s offering of single axis and triaxial piezoelectric accelerometers include measurement ranges from as low as 0.5 g up to 100,000 g. IECEx IECEx IECEx IECEx TYPICAL APPLICATIONS n. Environmental Stress Screening (ESS) n Electronic board testing
Industrial accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 4,500 µg 50 µg/√Hz 40 µg/√Hz 20 µg/√Hz Output impedance, max 100 Ω Bias output voltage ...
Find a distributor/check stock - Amphenol Ltd
Find a distributor in your region and check stock levels . Please use the form below to search for stock by Amphenol LTD part number and by continental region.
ATSeries 18 Pos - Amphenol Sine
maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the connector ... AT16-18PA-PM11 18 Position, Receptacle, Pin, PanelMate™ AT, End Cap, Key A, Grey 14-20AWG 13A 250V AT16-18PB-PM11 18 Position, Receptacle ...
Model 352C34 ACCELEROMETER Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
00177720304 - Amphenol Air LB
Module 1777 18 contacts #20 Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr ... 30 g: Shocks - Duration: 18 ms: Environment; Operating temperature - Min-40 °C: Operating temperature - Max: 100 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
858 series | Amphenol Global Search | Amphenol
858 series | Amphenol Global Search | Amphenol apc00-18-16p | Amphenol Global Search | Amphenol The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. ... series is 0.80mm pitch floating board-to-board connectors which support stack heights up to 23mm and ...
MODELS 356A01, 356A03 HTJ356B01 & J356A03 - PCB
18 to 30 VDC: 22 to 30 VDC. Constant Current Excitation: 2 to 20 mA. 2 to 20 mA ≤ +250 °F (+121 °C) ≤ 2 to 4 mA 2 to 20 mA. Output Impedance: ≤ 200 ohm. Output Bias Voltage: 7 to 12 VDC. 9 to 16 VDC: Discharge Time Constant. 0.24 to 1.0 sec: Settling Time (within 10% of bias) <3 sec: Spectral Noise (1 Hz)