Search Results for pc07e-18-30
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
5678312ENGv - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ±30° dB > 20 > 22 First Upper Sidelobe Suppression dB > 15 Cross Polar Ratio Main Direction (0°) dB > 18.6 > 16.9 Efficiency dB -1.3 Efficiency Average % 74 Maximum Effective Power Per Port Watts 300 Intra/Cross Polar Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 12.0 recommendation.
Band-Pass Filters for the 150 MHz Band - amphenolprocom.com
Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 2/1-125 200000956 BPF 2/2-125 200000986 BPF 2/3-125 200000961 BPF 2/...-125 Page: 1 of 2 Last edited: 2022/08/11. TYPICAL RESPONSE CURVES Figure 1 Figure 2 Figure 3
CUSTOMER OUTLINE DRAWING - Amphenol RF
x vswr : 1.30 max @ dc-18 ghz x hi-pot : 500 vrms x frequency : dc to 18 ghz x continuity design requirements: revisions rev description date ecn appr a release to mfg. 20-mar-17 3344 bmg b sheet 1 change 06-apr-17 3506 bmg c frequency and vswr requirements updated 19-mar-18 7383 bmg d updated connector design and vswr requirements 13-jun-19 ...
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8★ II 8 17-22★ NA 4 2 2 17-26 I 26 26 17-31 M 19 4 11 4 ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ connectors. *
5985308NG - Amphenol Antenna Solutions
Front-to-Back Ratio (@ 180° ± 30°) ≥ 25 dB ≥ 25 dB > 25 dB ≥ 26 dB ≥ 26 dB Cross Polar Ratio Main Direction (0°) > 18 dB > 19 dB > 19 dB > 18 dB > 18 dB Sector Edges (±60°) > 10 dB > 9 dB > 9 dB > 7.5 dB > 5.2 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier ...
Multiport Contacts - アンフェノールジャパン株式会社
18 GHz is now extending into the mmWave frequency range of 40 GHz. The new M8M contact from Times Microwave Systems was made for this environment. M8M™ Multiport Contacts Throughout its more than 30-year history, the M8 family of multiport interconnects solutions have been the go-to system for a wide range of
Backshell - Amphenol In
33.30: 22: 13.84: 36.75: 24: 12.73: 39.65: 62IN - 585 XX- XXS or P. Grommet and nut with strain relief clamp. The clamp prevents the flexing of the wires in The immediate vicinity of the risers, so avoiding the risk of leaks. Shell Size. A max. G max. H max. 08 ... 19.18: 24: 34.88:
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Plug&Play - Amphenol Sine
www.amphenol-sine.com Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Our Plug&Play products were developed in response to the need
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/19/2002 11:18:13 AM
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ms27488-20-2 | Amphenol Global Search | Amphenol
2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-08SX-XXX PLUG, 8 SOCKET, AT SERIES,KEDED 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
Amphenol
18M50 - Gehäusegröße / Shell size 18, 1 Kontakt / contact M50 ... 32 M16 49,2 31,7 4,3 44,5 78,0 29,00 14,0 30,0 8,0 57,0 27,0 4,0 8,0 GCE3102E--B-T16* Baugleich zu VG96929A2 Vorderwandmontage mit Durchgangslöchern Kontakt fest eingebaut mit Außengewinde für Schraubanschluss
PRODUCT DATA DRAWING
.125 3.18 diamond knurl.33 8.36 2) all dimensions are after plating. mil-std-10. without the written permission of e per asme y14.5m - 1994 finish: any reproduction in part or as a whole 6) dia.’s on common centers to be concentric is the sole property of sv microwave, inc. 2400 centrepark west drive, suite 100 cage code 95077 8032-600x
GEC
PowerLok™ 2POS Right Angle Assembly Plug 300A 71.50 114.80 30.80 80.65 30.00 92.80 54.20 118.25 115.95 R83.80 Product Right Angle Plug 3POS Dimensions (mm)
TITLE
a1 release new drawing 18/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm06-24-23pr plug, 24 sz 23 pin, rd, wide thd 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn:
Level Plus - temposonics.com
6.1 Safety Barriers 18 7 FLOATS 19 7.1 Standard Float 19 7.2 Teflon Floats 20 7.3 Nitrophyl Floats 22 7.4 Sanitary Floats 24 7.5 Clean-in-Place Floats 24 ... (-30 to 160°F) Vessel Pressure: 6.894 MPa (1000 psi) maximum Materials (wetted parts): 316 Stainless steel standard, other material available optionally Minimum Life Expectancy: 10 years
Micro Bayonet Connectors - amphenol-airlb.de
30-may-18 b.baldwin b.baldwin com air third angle projection unless otherwise specified linear dimensions are in inches tolerances:.xxxx = .0005 angles= 2.xxx = .010 ... 28-feb-18 b.baldwin b.baldwin com air third angle projection unless otherwise specified linear dimensions are in inches tolerances:.xxxx = .0005 angles= 2.xxx = .010