Search Results for pc07e-18-30
Amphenol Network Solutions > TPA Panel 0404
Amphenol Network Solutions dual-feed 4/5 TPA/GMT fuse panel offers industry-leading high-density fuse protection for both high-current and low-current equipment in one space-saving panel – ideal for managing power to routers, DSLAMs, optical MUXes, and other active equipment. This panel has been replaced by the 240GT54 . Product #: 009-8005-0404.
Amphenol Aerospace
Amphenol Aerospace
TITLE: DWG NO: REV: SH: OF: REVISIONS REV DESCRIPTION DATE ECO BY APPR ...
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, shown hereon are the property of the amphenol corporation. no rights of reproduction are ...
B5 TITLE - Amphenol Sine
b1 - released drawing jan-18-2014 arrow materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 ... b3 - design change mar-30-2015 ben tommy b4 - design change jul-18-2017 flan tommy b5 ms16m23g5 5μ"gold plating over nickel.
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
MP16M23x MS16M23x 18 - 16AWG 0.75 - 1.50 mm² Yes MP20M23x MS20M23x 22 - 20AWG 0.34 - 0.50 mm² Yes MP24M23x MS24M23x 26 - 24AWG 0.14 - 0.25 mm² Yes MP28M23x MS28M23x 30 - 28AWG 0.14 - 0.05 mm² Yes Size 12 (2.5mm), 23A Part Number Wire Range (AWG) Wire Range (mm²) Use with Male Pin Female Socket Endcap MP10B23x MS10B23x 12-10AWG 4.0 - 6.0 ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/AquariusTM - Contact Size 16 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Machined, Crimp Contacts.
Amphenol LTW
Straight 18.0 13.8 16.4 11.5 3.0 mm Max. 3.5 mm Max. S tr aigh -1 8 .05 6 mM x Straight 20.0 20.8 20.5 20.8 Right Angle 20.0 20.8 20.5 20.8 M12*1.0 Right Angle 16.9 15.0 16.2 15.0 Straight - - 23.5 29.0 9.0mm Min. 5.0 mm Max. Straight - - 36.0 29.0 6.0 mm Max. Series Receptacle Panel Thickness Conn. Gender Type Female Male M8 M12 PG9/ M16 3.0mm ...
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
- Contact Size 12 Options
CA-4020-59 Sealing Plug, Size 16 & 20. ecomate® RM/RSSM/Aquarius™- Contact Size 16 Options. ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female.
www.amphenol-sine
Shell Size L. Pos 5 x 50A 600V2023 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Twp MI 48036 USA +1 800 394 7732 www.amphenol-sine.com [email protected] Every effort has been made to ensure that the information contained in this document is accurate at the ti. of publication. Specifications or information stated in this ...
C 16-L - Amphenol Sine
different European countries and more than 30 countries worldwide. Our successful expansion into new regions as well as new industrial applications is a direct reflection of ... 28 - 18 ≤ 50 N ≤ 15 N ≤ 25 N ≤ 30 N ≤ 25 N 3 x 21 A, 9 x 11 A 6000 V II II III III III 3 3 3 3 x 500 V, 9 x 300 V 400 V 250 V Electrical Characteristics
Signal Conditioning Basics | PCB Piezotronics
The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The voltmeter (VM) monitors the sensor bias voltage (normally 8 to 14 VDC) and is useful for checking ...
Amphenol
SeriesTM. Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111 29 M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Amphenol B RT06147SNH-K A1
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
B RT001619P*H B1 - Amphenol Sine
MP16M23G15 MS16M23G15 18-16 0.75-1.5 Gold 15µ” SP16M2G15 SS16M2G15 18-16 0.75-1.5 Gold 15µ” MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
Temposonics
TS Sensors.The Temposonics® E-Series EE position sensor is designed for the in-stallation into a hydraul. c cylinder. Because of his compact design the EE sensor is the perfect solution for small cylinders with limited space for the integration in a measu. ing system. The increased operating temperature capability allows the sensor to be used ...
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
3046-6010-18 - Model
angles ±0°30' plated area d dc block, type n-m/f, dc-18ghz, 2w g mccormick 11/24/14 mccormick t.kuhn 11/24/14 11/24/14 3046-6010-18 e ... updated format/added marking 14-395 11/24/14 t.kuhn qty. part number description item no. x 3046-6010-18 dc block, type n-m/f, dc-18ghz, 2w 1 ta-3046-6010-18u assy, dc block, type n-m/f, dc-18ghz, 2w ...
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Shell. Shell hardware is manufactured from aluminum alloy and cadmium plated with an olive drab chromate finish. This finish has excellent conductivity; it is non-reflectiing and corrosion resistant. Black anodised finish and cadmium-free zinc cobalt plating are also available. For details, contact factory.
II - Temposonics
esBelow is a list of specifications that pertain to Temposonics II transducers with active stroke lengths of 180 inches (5083 mm) to 300 inches (7620 m. ). The below specifications apply only to sensors 180 to 300 inches in leng. h. Specifications not listed below may be found in section 1.2, abo. Parameter.
C:\Users\jhead\Desktop\C-AT04-12PA-PM05-A1.dwg
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B RTS6BS12*8Pxx A4
B RTS6BS12*8Pxx A4ecomate® RM/RSSM/AquariusTM - Cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
B A3 - amphenol-sine.com
a1 first release jul.31,18 white tommy notes: unless otherwise specified 1. material: 1.1 housing: thermoplastic ul94 v0 1.2 seal: silicone rubber 1.3 contact: copper alloy,silver plated 2. specifications: 2.1 current rating: 50 mm²@180 amps 35 mm²@130 amps 2.2 operating voltage: 1000v ac/dc 2.3 contact resistance:0.3mΩ
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
30' 15' mil etr s 5 0 1293 s ec omp nt m.h 19/02/18 1:1 usb3 d-type see table panel mount customer dwg a4 55011293-000-1 s ec omp nt 2 2 m.h p.m 19/02/18 19/02/18 0.5 0.1 0.1 panel cut out - rear mount (scale 2:1) p23.50 [0.925] > revision history rev description date by ecn 1 first issue 19/02/18 mh ----legend key product characteristics part ...
Socket Junction Systems MIL-T-81714 Series II, Class D
M81714/67-18 M81714/67-19 M81714/67-20 M81714/67-21 M81714/67-25 M81714/67-30 M81714/67-32 M81714/67-40 Socket Junction Module Mounting Track Amphenol Pcd 48. Socket Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Road Beverly, MA 01915 M81714/60-22 Series II Size 22 ...
B RTS714*12PHECxx A1 - Amphenol Sine
REV DESCRIPTION DATE REVISIONS ECO BY APPR. 1 1 A1. RTS714*12PHECxx. ECO-MATE, RECEPTACLE,END CAP,JAM NUT, SIZE 14, 12 POS, PIN. MATERIALS LIST. SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15.
T EMPOSONICS LS ERIES
2. Standard Temposonics LP stroke lengths: 3, 6, 9, 12, 15, 18, 21, 24, 30, 36, 42, 48 inches. 3. Non-standard lengths are available in 1 inch increments up to 144 inches (analog units are limited to 78 inches) except for rod and cylinder versions which are limited to a maximum stroke length of 48 inches (1225 mm). Additional lead time may
B RTS710*6Pxx A3 - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...
ZTP-315 | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring. There are also a variety of filters available to help maximize ...
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP
d.parks 18/jun/13 none receptacle, 3 pin, atm series 16.2 41.2 requires contact retention wedge awm-3p standard molded color is grey. additional colors shown in part number chart are available via special order. 20.7 color part number part number chart grey black blue brown green red white yellow atm04-3p atm04-3p-blk atm04-3p-blu atm04-3p-brn ...
B RT061619S*HEC* B1 - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ORDERING OPTIONS - Amphenol Antenna Solutions
ORDERING OPTIONS6-Band, 12-Port, 65°, XPOL, Panel Antenna, Varia. Hex band antenna, dual polarisation, 12 connectors. Independent tilt on each band 0-10° / 0-10° / 0-12° / 0-12° / 0-12° / 0-12°. r low wind loadMET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmwa.
TEMPOSONICS LP
ypes M or J).Standard Temposonics LP stroke lengths: 3, 6, 9, 12, 15, 18, 21, 24, 30, 36, 2, 48 inches.Non-standard lengths are available in 1 inch increments up to 144 inches (analog units are limited to 78 inches) except for rod and cylinder versions which are limited to a maximum stroke length of 48 in.
Kaye HTR-420 High Temperature Dry Block Calibrator
Operating range of 30 to 420°C with temp stability of up to 0.01°C and uniformity of up to 0.1°C. Fast Heating and Cooling times. Calibration of up to 48 thermocouple with Dry Block insert savings hours of time. Dry Block inserts are designed to accommodate thermocouples, IRTD, ValProbe flexible/bendable as well as RF ValProbe probes
711 Series Single/Multi Way - Amphenol-Air LB
This series of connectors is designed to use EL2112 Patt. 602 accessories. Terminating Contacts (for use with multi way connectors) Pin terminator 3KΩ ±5% - 711-0176-3K also 77Ω ±1% Socket terminator 3KΩ ±5% - 711-0125-3K also 77Ω ±1%. Dummy Contact and Seal Plug Kit (for use with multi way connectors) Pin 711-0174-P Socket 711-0174-S.
PL 700SM N SERIES Plastic Shell Auto Connectors 27 pole capacity ...
Reusable Socket = 30-45µ” Gold over 50-200µ” Nickel strike Disposable Pin = 10-30µ” Gold over 50-200µ” Nickel strike Mechanical Mating Cycles: 5K cycles max Retention Force: Mated Connectors: 25 lbs. Minimum Cable to Connector: 35 lbs. Typical Backshell to Connector: 45 lbs. Minimum Housing Styles (Page 2)
Fiber Optic Dome Closures (FODC) - Charles Industries, LLC
Flexibility. Three Dome sizes: 144 splice (FODC-A), 288 splice (FODC-B), and 576 splice (FODC-C) FODC-AS includes a splitter tray with options for 1x4 and 1x8 PLC splitters included. Units can accommodate single fusion or ribbon fiber splicing. Economic. Mechanical compression technology to provide an easy to use economical cable sealing solution.
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
socket, solid, size 16, 14-18 awg, at & ahd-9 series at62-209-16xxx a6 1 1 a4 - release new dwg format 10/oct/13 jarry - gold nickel at62-209-1631 at62-209-16141 plating part number part number chart ø3.3 ø2.0 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications:
Multi-Purpose Housings (CMPH) - Charles Industries, LLC
Charles Multi-Purpose Housings (CMPH) are versatile OSP closures designed for both new provisioning installations as well as rehabilitation of existing access points housed in metallic enclosures. The CMPH’s superior structural strength, outstanding environmental protection and ease of installation combine to create a long-life housing that ...
RADIAFLEX Connectors & Accessories - RFS Technologies an Amphenol Company
Connector Frequency Range, GHz: 30 - 6000 MHz; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. ... Tool-2 Setting tool for HKD plug M8 x 30 mm (1.18 in) Compare. Quick view Close quick view Tool-2 Setting tool for HKD plug M8 x 30 mm (1.18 in) Product Line ...
Minitek Connector System - Amphenol CS
Wire Gauge (AWG) 16 - 30 16 - 28 12-16 Housing material LCP and Nylon LCP and Nylon LCP and Nylon Header Configurations Vertical & R/A Vertical & R/A Vertical & R/A Header Terminations TH, SMT & Pressfit TH TH ... 12+12(18.2mm) 10172176 Mpic OCP Rec 12+12 Mpic OCP Rec 6+6 Power Signal 10167523-1212LF 10167523-0606LF 10167522 10167521
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412SNH-K-01
MP16M23F MS16M23F 18-16AWG 0.75-1.5mm² Gold Flash MP16M23G5 MS16M23G5 18-16AWG 0.75-1.5mm² Gold 5µ” MP16M23G10 MS16M23G10 18-16AWG 0.75-1.5mm² Gold 10µ” MP16M23G15 MS16M23G15 18-16AWG 0.75-1.5mm² Gold 15µ” MP16M23G30 MS16M23G30 18-16AWG 0.75-1.5mm² Gold 30µ” MP20M23F MS20M23F 22-20AWG 0.34-0.50mm² Gold Flash
PANEL CUT OUT REFERENCE Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 ... size 18, 4 pos,jam nut, socket b rts718*4sxx a1 11 ronald aug-25-2023 joe aug-29-2023 tommy aug-31-2023 none n key-40°c ~ 105°c part number-40°c ~ 125°c rts718n4s a1 --released drawing aug-25-2023 ronald tommy