Search Results for pcb board made up of
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M10 ( -XXX - PCB
for shock measurements. The Leadless Chip Carrier package is designed for surface mount attachment to circuit boards. The highly efficient sensing system of the Model 71M10 is sculpted from single crystal silicon, which includes the inertial mass and strain gages arranged in a four-active-arm Wheatstone bridge circuit (patent numbers 4,498,229,
Resources > Videos > Sensor Selection Made Easy - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Fastener Testing | PCB Piezotronics
For more than 20 years, our user-friendly fastener test systems have provided OEMs and suppliers alike with accurate, reliable test data. We offer a comprehensive line of user-friendly fastener test products,custom-configured into systems to suit your needs.
Busbars | Products | Amphenol Interconnect Product Corp
Opens up areas of the PCB for improved high-speed signal management; ... Typically made with copper to fit circuit board; Tabs formed; Tin plating optional; Powder coating available; Power Distribution. Power Distribution Busbar applications are primarily low—medium DC voltage, and inductance is not typically critical.
Glossary of RF Terms - Amphenol RF
An electrical contact which can be pressed into a hole in an insulator, printed board (with or without plated-through holes), or a metal plate. Printed Circuit Board (PCB) An epoxy glass and metal composite on which circuits are etched and to which active, passive and hardware components are attached. Also called PCB or PC Board. Propagation Delay
PRESSURE FUNDAMENTALS - PCB
PCB ® pressure sensors utilize an upper electronics section and ... designed with quartz elements for operation at up to +750 °F (+399 °C) without cooling, typically on compressors . and pumps. Water cooled adaptors, as shown above, are available to provide a lower temperature, thermally stable environment that allow sensors to operate in ...
Model 682B03/477A05 ICP® Vibration Transmitter Installation and ... - PCB
PCB Board X O O O O O Electrical Connectors O O O O O O Piezoelectric Crystals X O O O O O Epoxy O O O O O O Teflon O O O O O O ... the enclosure in either the up or down direction, terminate the wire in the correct location. Do not exceed a torque of 0.5Nm. Re-install the terminal block.
Model 8159-0012A PCB L&T 5-digit red LED display, 1/8 DIN panel mount ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com For a complete list of distributors, global offices and sales representatives, visit our website, www.pcb.com. Safety Considerations
Speaker Design and Verification | PCB Piezotronics
PCB can help you measure speaker's performance and improve the design of the speaker. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer ... High amplitude, up to 182 dB without clipping ; Frequency ranges (0.1 Hz to 100000 Hz) above and below the human hearing range ;
SDI Quad Channel Transmitter or Receiver
Quad Channel Cable up to 12G. PDS - 494. DESCR IPTION. Amphenol’s cutting-edge up to 12G. ... printed circuit board assemblies using HUSMISEAL IB31 in accordance with IPC-610, Class 3. • Printed Circuit Board Rigidity •Amphenol printed circuit boards are fabricated in
Industrial Pressure Transducers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
• Complete PCB stack-up 3D models of the customer’s PCB board and along with in-house simulation is used to analyze and provide corrective solutions for the optimal launch configuration. Our patented TR Series compression mount, high frequency connector
The information contained in this document supersedes all similar ... - PCB
PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 铅 有害物质 (Pb) 汞 镉 (Hg) (Cd) 六价铬(Cr(VI)) 多溴联苯(PBB) 多溴二苯醚(PBDE) 住房 O PCB板 X O 电气连接器 O 压电晶体 X O 环氧 O 铁氟龙 O O O O O O 电子 O
Variable Capacitance MEMS Accelerometers | PCB Piezotronics
PCB 3711F, 3713F, 3741F & 3743G Series. High Performance, Low Frequency Measurement. Learn More
Model 682B33 ICPTM Vibration Transmitter Installation and ... - PCB
PCB Board X O O O O O Electrical Connectors O O O O O O Piezoelectric Crystals X O O O O O Epoxy O O O O O O Teflon O O O O O O ... the enclosure in either the up or down direction, terminate the wire in the correct location. Do not exceed a torque of 0.5Nm. Re-install the terminal block.
Sound Level Meters | PCB Piezotronics
SoundAdvisor TM Model 831C Sound Level Meter. The SoundAdvisor TM Model 831C Sound Level Meter is designed to make noise measurement easy. Due to its color display, connectivity, extensive software features and small form factor the SoundAdvisor is an ideal choice for handheld operation.
fpc connector | Amphenol Global Search | Amphenol
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. ... High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides ...
ICP ® Pressure Sensors - PCB
Sensors may be used with ICP® signal conditioning and permit use of a variety of inexpensive 2-wire cable systems. The low-impedance signal may be transmitted over long cable distances and sensors may be used in dirty environments without signal degradation.
Model 481A01 | PCB Piezotronics
Model 481A01:16-channel, line-powered, ICP® sensor signal cond., unity gain, (16) BNC input/output conn.