Search Results for pcb connector 구성
Model 034K10 | PCB Piezotronics
Model 034K10:4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
MINI-FAKRA - Amphenol RF
PCB와 케이블 마운트 설계용 싱글, 듀얼, 쿼드 포트 구성에 사용할 수 있는 ... • 우발적 이탈을 방지하도록 설계된 CPA(Connector Position Assurance: 커넥터 위치 확정 장치) • 보조 잠금 기능을 하는 TPA(Terminal Position Assurance: 단자 위치 확정 장치) ... 포트 구성 및 호환성 ...
Breakaway Connectors | PCB Piezotronics
BreakAway Connectors. When it comes to portable data collection, the protection of personnel and valuable equipment is paramount. IMI’s analyzer cables with optional break-away safety connectors protect technicians and their equipment from being pulled into rotating machinery during routebased vibration monitoring.
PCB connectors - CONEC
CONEC also offers connector solutions for the PCB level. The product portfolio includes Compact PCI, DIN EN 60603-2 (DIN 41612), DIN 41617 and PC104/PC104Plus connectors. Depending on theDepending on the connector type, versions with turned or stamped contacts in solder,press-fit and crimp technology are available.
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
Series 137B quartz, free-field, ICP® blast pressure pencil probes are offered with both 10-32 coaxial jack and BNC electrical connectors. The pencil probes feature an extremely fast microsecond response time, with resonant frequency above 400kHz.
Cell Connection Systems in e-Mobility - Amphenol CS
The FlexFast™ connector - a sleek and efficient solution for the automotive market's growing needs. It meets the USCAR-T3V2 and LV-214 S1 standards, with a current capacity of 1A per contact. The connector has a 1.80mm pitch, with 40 positions and a right-angle SMT configuration. ... PCB (2) PCIE GEN 6 MINI COOL EDGE IO (2) PCIe Gen 5 Flip ...
RFM 계열 - Amphenol Socapex
Amphenol Socapex는 RFM 계열, 랙 및 패널 커넥터를 제공하며, 블라인드 연결이 가능하고 플로팅 픽스처가 장착되어 있습니다. RFM 커넥터는 EN45545-2 및 NF F 61-032 표준을 준수합니다. RFM 커넥터는 열악한 환경과 보안 시스템을 위한 철도 애플리케이션에서 OEM이 수년 동안 사용해 왔습니다.
Model RJ | PCB Piezotronics
Model RJ:4-socket 1/4-28 plug, 200C rated, low outgassing (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales exc
광섬유 커넥터 - 열악한 환경용 | Amphenol Socapex
Amphenol SOCAPEX는 광범위한 광섬유 FO 커넥터 및 코드셋을 제공합니다. 당사의 견고한 광섬유 솔루션은 전장 통신, C5ISR 통신, 지상 차량, 군용 장비, 해군, 군사 및 상업용 항공 우주와 같은 응용 분야의 열악한 환경에서 사용됩니다.
Field-Installable Connectors | PCB Piezotronics
Field-Installable Connectors. IMI offers a robust selection of field-installable connectors engineered to meet the demanding conditions of industrial environments. Each connector is sourced from trusted suppliers and designed with cable-to-connector interfaces to achieve ultimate durability.
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
Model 356A09 | PCB Piezotronics
Model 356A09:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector
LC 분야 - 광섬유 커넥터 - Amphenol Socapex
Amphenol Socapex LC 필드 커넥터는 사용자가 LC 코드셋을 견고한 LC 필드 커넥터로 변환할 수 있는 혁신적인 솔루션입니다. 이 커넥터는 액체와 먼지로부터 밀봉되어 있어 군사 통신, 기지국, 해군 및 철도에서 사용하기에 이상적입니다. 또한 충격 및 진동 방지 기능이 있어 열악한 환경에서도 견딜 수 ...
m12 connector | Amphenol Global Search | Amphenol
Connectors with bayonet quick-locking are available in overmolded, field attachable and socket versions. The coupling flange variants with direct PCB connection are equipped with an internal thread in the plug-in area, thus ensuring 100% backwards compatibility with standard M12 connectors.
Solderless PCB Connectors - SV Microwave
Surface Mount PCB Connectors Style SMA 2.92mm 2.4mm 1.85mm SMPM Standard X X X X X Reduced Flange X X X X Low Profile X Edge Launch PCB Connectors SV Microwave provides a wide breadth of Solderless PCB Connectors covering nearly all common RF series and many body and mounting styles. The two tables below provide a quick overview of our complete ...
30° Surface Mount PCB Connectors - svmicrowave.com
30° Surface Mount PCB Connectors In Surface Mount PCB connections, a common challenge is the abrupt transition from the connector to the board (Figure 1), which can degrade RF performance. While Edge Launch PCB connectors offer an ideal transition (Figure 2), they are limited to placement along the board edges. This restriction
MMCX Connectors - Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling.
anp 산업 | Amphenol Global Search | Amphenol
Amphenol Socapex는 광범위한 기판 간(PCB) 및 기판 케이블 간 커넥터를 제공합니다. 당사의 솔루션은 구리 및/또는 광섬유를 사용하는 다양한 유형의 기술을 다루며 높은 핀 수 커넥터 또는 고속 솔루션으로 제안됩니다.
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Model 480C02 | PCB Piezotronics
Electrical Connector (Input, sensor) BNC Jack: BNC Jack: Electrical Connector (Output, scope) BNC Jack: BNC Jack: Electrical Connector (External Power, DC) 3.5 mm Diameter Miniature Jack: 3.5 mm Diameter Miniature Jack: Electrical Connector (Battery Charger) #722 Switchcraft Jack #722 Switchcraft Jack: Size - Depth: 4 in: 10 cm: Size - Height ...