Search Results for pci card connecotr
Lab Quality Push-On Adapter G-PF-59 - Amphenol Broadband Solutions
The G-PF-59 is a high-performance push-on F-connector adapter. The G-PF-59 has been specifically designed for high-volume testing environments demanding production efficiency, durability and reliability. This adapter utilizes precision specifications, and a special high-cycle-low-tension ground spring, allowing for low
Model HT356B01/NC | PCB Piezotronics
Electrical Connector: Integral Cable: Integral Cable: Electrical Connection Position: Side: Side: Cable Termination: 1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack [3] Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified.
Model M118A07 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.52 oz: 14.6 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1BD: 0: 065A19: Spacer set, 0.250" ID (for conformal Models 117B01-117B65 & 117B101-117B999) 1: 065A06:
M7727 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
M7727 SERIES SINGLE-OUTPUT, 500W (750W PEAK) DC TO DC BASEPLATE COOLED POWER SUPPLY. The M7727 is a series of mechanically robust, base-plate cooled, high performance, power supplies, designed for Ground Mobile (MIL-STD-1275), Airborne (MIL-STD-704) and other Hi-Reliability applications where 28VDC has to be converted to a tightly regulated, filtered and protected DC output.
Model 642A11 | PCB Piezotronics
Model 642A11:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, side exit, 10-ft integral cable
HD-BNC Straight Crimp Plug Belden 4505P 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 4505P 75 Ohm 12G Optimized. Downloads. 034-1137-12G STP 3D Model (Size: 2303 kb ) 034-1137-12G PDF Customer Drawing (Size: 298 kb) 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Fiber Optic Connectors | Products | Amphenol Aerospace
These connectors include CF38999 Multi-Channel Fiber Optic Connectors, ARINC 801 Connectors, MT38999 Multi-Channel Connectors with MT Ferrules, Fiber Optic Feedthrough Connectors, and Fiber to Antenna (FTTA) Connectors which combines standard fiber optic LC components and copper contacts in a rugged, affordable package. Many of our Rectangular ...
Standard products. Custom solutions - Amphenol Sine
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking/chipping/damage detrimental to the normal operation of the connector
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71008-2000 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
The MIL-HD2 is a next-generation VITA and SOSA-aligned connector series designed to achieve 56G PAM4 data rate requirements with higher density. Products; Technologies ... robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical. These connectors are available in 3-, 4 ...
AN MF LIGHTW A VE COMP ANY - buy.customcable.com
check out using a credit card. It’s that easy! What Sets . Custom Cable Cerry Palm Drie Tama FL .. salesteamcustomcable.com customcable.com AN MF LIGHTW AVE COMP AN Products & ... • Field Terminated Connectors • Drop Cables • FullAXS Cables • Jumpers - 1.2, 1.6, 2.0, 3.0mm • LGX Style enclosures • Micro-Distribution Trunks
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
Model FW | PCB Piezotronics
Connector Style: SMB Connection Type: Plug with Female Contact Temperature Range: -85 to 329 °F (-65 to 165 °C)
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132194 Insertion Loss Test Data (Size: 32 kb ) 132194 PDF Customer Drawing (Size: 42 kb) 132194 stp 3D model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Access Multiplexer User’s Guide - charlesindustries.com
LTUG-AMUXSW-001 Printing 3, October 2003 AMUX Access Multiplexer User’s Guide
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
Wire Harness and Cable Assembly Manufacturing Amphenol DC Electronics is a custom cable assembly and wire harness manufacturing company. We specialized in the design, engineering, and manufacturing of custom wire harnesses, cable assemblies, and integrated electronic mechanical devices (box builds).
Industrial accelerometer - Wilcoxon Sensing Technologies
Accessories supplied: SF6 mounting stud; calibration data; CCD card Key features • High amplitude range • Optional intrinsic safety certification (model 793-10-35) • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 10 mV/g ... Function Connector pin power/signal A common B 98170 Rev.C.2 09/18 2 PIN 15/16" hex 1/4-28 1.0 ...
rj45 connectors | Amphenol Global Search | Amphenol
Buy 1ft Amphenol MP-52RJ11SNNE-001 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
Model EX619A11 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015 : 2-Pin MIL-C-5015 : Electrical Connection Position: Side: Side: Cable Length: 7 ft: 2.1 m: Cable Type: MI Hardline Cable: MI Hardline Cable: Mounting: Through Holes (4) Through Holes (4) * All specifications are at room temperature unless otherwise specified. Accessories.
Contact - Amphenol TPI (ATPI) - Amphenol Technical Products International
PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada, R3H 0K1