Search Results for pci card connecotr
BASTA - 5965300P
• Twin dual band antenna, dual polarisation, 8 connectors • Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° • Lightweight TwinLine platform and low windload • MET and RET versions, AISG1.1 or 3GPP/AISG2.0 • Single RET module to control all tilt angles, fully inserted inside the antenna (fi eld replaceable) 8-Port Antenna
Vibration Monitoring in Refinery Applications Under API Standard 670
Vibration Monitoring in Refinery Applications Under API Standard 670
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
an Amphenol company - アンフェノールジャパン株式会社
Five connector variants, 9 through 50 contacts. RHAPSO-D CONNECTORS RD series, MIL-DTL-24308 / SAE AS39029 levels, removable contacts. Crimp contact terminations. Thermocouple contact options available. Six connector variants, 9 through 50 contacts. ODD SERIES CONNECTORS ODD series, professional and industrial levels, removable contacts.
Model 356A05/NC | PCB Piezotronics
Electrical Connector: Integral Cable: Integral Cable: Electrical Connection Position: Side: Side: Cable Termination: 1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 019 4-cond Shielded: 019 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified.
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
RF Connector F-Type Right Angle PCB Plug Through Hole 75 Ohm. Downloads. 222213 PDF Customer Drawing (Size: 52 kb) 222213 3D Model (Size: 541 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
IO-LINK® VIBRATION SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240426103039-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB | 132343 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB. Downloads. 132343 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 132415: Product Specifications. Alias: SMA6251A1-007-3GT50G-50: Body Finish: Gold: Body Material:
Pressure Sensors for Blast Testing | PCB Piezotronics
Pressure sensors with quartz, ceramic and tourmaline sensing elements are used for a wide variety of shock wave, blast and explosive testing. All of these applications require high frequency response and durability, ability to drive long cables and operate in adverse environments.
tntertek - pcb.com
construction combinations: family type, connector type, cable type, and/or cable length. All models have similar sensing elements: incorporated Piezo element (capacitive) for high temperatures. The vibration sensors provide a charge output when subjected to mechanical motion. The sensors have nickel-based alloy housings.
Model 643A12 4-20 mA Output Velocity Sensor Installation and ... - PCB
ELECTRICAL CONNECTOR 5/8-24 UNEF-2A 2 - PIN (MIL-C-5015) Inch (mm) PAGE 5 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING Operation and Wiring Standard Wiring The Model 642/643/647/648 A Series operates from a standard 2-wire, 4-20mA loop. If using a loop powered
Model 426A05 Microphone Preamplifier Installation and Operating ... - PCB
adapter provided. All IEC 61094-4 compliant microphones can be used with the phantom powered preamp. Adapters for Phantom Powered Preamp . 3 4.0 Taking Measurements The following formula is used to calculate the pressure measured by the microphone from the output voltage signal. The sensitivity of a microphone is typically measured at 250 Hz.
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132109 PDF Customer Drawing (Size: 60 kb) 132109 STP 3D Model (Size: 418 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B2-3GT50G-.085-50: Body Finish: Gold:
Model 8120-400A Strain Gage Sensor Signal Conditioner Installation and ...
6. Tighten the two securing screws of the rear panel I/O connector to ensure that the connector is seated and that the conditioner printed-circuit board is pushed fully forward so that the front-panel screwdriver adjustments and buttons are accessible. These screws give approximately 1/8
ICP® FORCE SENSOR Revision: D - pcb.com
Model Number 201B01 ICP® FORCE SENSOR Revision: D ECN #: 48681 [5] Performance ENGLISH SI Sensitivity(± 15 %) 500 mV/lb 112,405 mV/kN Measurement Range(Compression) 10 lb 0.0445 kN
Changing the Transducer and End Cap Orientation - Marport
Uplink connector / 3. Uplink LED: Using a 1.5 mm Allen key, remove the four screws holding the retainers that are on the side of PCBA where all the cables are connected. ... Card slot: Turn to 90° the transducer as shown on the picture. With an Allen key, screw back the transducer. Reconnect components. 1. Up & Down connectors / 2. Uplink ...
About - Amphenol Sensors
Where Innovation Thrives Amphenol Sensors is a leader in innovative sensor technologies and forward-thinking measurement solutions built for a large variety of industries. We create value by providing critical information for real-time decisions. We offer domain expertise, rapid customization, world-class manufacturing capabilities and lasting customer relationships. We strive to give our ...
Model 356B07
%PDF-1.4 %âãÏÓ 7 0 obj > endobj 74 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 73 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×HÁ%Ÿ ...
Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
AIRMAX VS I/O CABLE ASSEMBLIES - Amphenol CS
%PDF-1.4 %âãÏÓ 306 0 obj > endobj xref 306 34 0000000016 00000 n 0000001450 00000 n 0000001597 00000 n 0000002091 00000 n 0000002629 00000 n 0000003242 00000 n 0000003320 00000 n 0000003434 00000 n 0000003546 00000 n 0000003916 00000 n 0000004392 00000 n 0000004481 00000 n 0000005034 00000 n 0000005670 00000 n 0000006624 00000 n 0000007463 00000 n 0000007579 00000 n 0000007725 00000 n ...