Search Results for pci card connecotr
H23 next generation hydrophones - Wilcoxon Sensing Technologies
H23 series hydrophones are small, versatile, self-amplified, and shielded for a variety of underwater acoustic measurements. For more than 60 years, Wilcoxon has developed industry-leading transducers for demanding naval applications. The tradition continues with the H23 series of hydrophones for Test & Measurement applications. Wide, flat frequency response for underwater sound measurements ...
P31116 Non flex, motor feedback transition cable, M23, threa
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P31116 Non flex, motor feedback transition cable, M23, threaded DIN to bayonet, 0.5 meter, black jacket, TPE.
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 252135 - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 252135 PDF Customer Drawing (Size: 224 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
d:kingsonuserspdf 1121a1-nd3g-142au-50 - amphenolrf.com
Title: d:kingsonuserspdf 1121a1-nd3g-142au-50.ps Created Date: 3/28/2018 1:58:37 PM
HVC 6.3mm 2 poles connector(180 - アンフェノールジャパン ...
HVC 6.3mm 2 poles connector(180°) High voltage, high current , 6mm2 wire, metal shielded, HVIL Performance characteristics: Max. rated voltage:750V DC Temperature range: -40°C to+125°C Bridged in the connector Current Carrying Capacity: 40 A@85 °C CPA:Yes TPA:Yes Fire Classification:V0 Vibration Level:V2(LV215)
M2701 Series | AC-DC Power Supplies | Power Supplies | Integrated ...
The M2701 Series military power supply is a rugged 3 phase AC to DC converter. It accepts a 115 AC input range from 103 to 127VAC, L-N, 400Hz and provides a single DC output from 100V to 320V, up to 500W, with custom outputs available.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Model 353B43
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[63 0 R 64 0 R 65 0 R]>> endobj 25 0 obj >stream xœ½=koÜ8 ...
F-Splice Model G-F81F* - Holland Electronics
amphenolbroadband.com | Customer Service: 800-677-2288 DS-65-0167 Rev. 2.2 Specications subect to change at Amphenol Broadband Solutions discretion
106898 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Oil & Gas Industry Cable & Wire - Amphenol TPC Wire and Cable
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Model 379A12 RUGGED MICROPHONE KIT, 378B02 MICROPHONE AND ... - PCB
RUGGED GRID CAP AND 079A59 CALIBRATION ADAPTER kit. For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 112531 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112531 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1141A2-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
LTE Ready - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 1997 x 305 x 163
AC 18 AWG Dual Key Micro Quick-Connects with Trex-Onics Cable - TPC Wire
DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors Rectanular Connectors CORD SETS & CONNECTOR ASSEMBLIES / MICRO QUICK-CONNECTS™ ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) STRAIGHT FEMALE AC PLUG PART NO. FEET METERS DESCRIPTION 3 POLE 4 POLE 5 POLE 65303 65403 65503 3 0.91 Female Plug
connectors.nexus.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Grip-Seals® Stainless Steel Cable Glands - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
6U VPX 25G 144-Channel Rugged Ethernet Switch
AAO has developed a 6U 144 channel and 25Gbps VPX conduction and air-cooled Ethernet switch in addition to our tried and true 10Gbs technology in 3U and 6U
483C41 EIGHT-CHANNEL ICP®/VOLTAGE/CHARGE SENSOR SIGNAL CONDITIONER
Electrical Connector(Input, sensor) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(Ethernet) RJ-45 RJ-45 Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5 mm x 482.6 mm x 348 mm Weight 8 lb 3.6 kg All specifications are at room temperature unless otherwise specified.