Search Results for pci card connecotr
Piezoresistive pressure transducer - pcb.com
Integral connector, no vent tube,hole on side: Optional. Notes. 1. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at 866-ENDEVCO for recommended intervals, pricing and turn-around time for these services as well as for quotations on our standard .
156-Channel Rugged Ethernet Switchbox - Amphenol Aerospace
Power connector, debug connector, maintenance connector – all D38999’s; Mil-Spec black painted chassis with cold plate external conduction cooling; Technical Information Documents Complementary Products Request Quote. Block Diagram. 156-Channel Rugged Ethernet Switchbox Data Sheet
cord-grips-tight-strain-relief-data-sheet-amphenol-industrial
recommendations to infringe any patent. The user should assume that all safety measures are indicated or that other measures may not be required. Specifications are typical and may not apply to all connectors. Materials and Finishes Straight Bodies Copper-free aluminum bar stock 45° & 90° Bodies Cadmium plated ferrous alloy
Dipole Arrays S.M2E-160 - amphenolprocom.com
Mounting Bracket: 0300120/00 (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
Cost-effective predictive maintenance solutions
The iT transmitter’s BNC connector provides access to raw vibration data that can be used for detailed spectrum analysis when vibrations trend upward or after a 4-20 mA alarm level has been triggered. This AC signal can be captured by handheld data collectors for routine measurements or connected to an online vibration monitoring system.
Catalog - Amphenol Antenna Solutions
Connector type / Location N-Female / Rear of Shroud Mec a ca C a ac e c Dimensions (Length) 1080 mm 42.5 in Weight without bracket 2.9 kg 6.3 lbs Suvival wind speed 200 km/hr 125 mph Wind load @ 160 km/hr (100 mph) 124 N 28 lbf ...
00611206004 - Amphenol Air LB
Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Attenuator - amphenol-antennas.com
Dimensions without connectors 60 x 80 x 60 mm Weight 0.39 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor Operating Temperature -55° C to +85° C REV120417CC www.amphenol-antennas.com 1 of 2
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ
Connection type M12 male connector (5 pin) or M16 male connector (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); The GB sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length
SIM2D82NA - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
TITLE
molded color of the connectors shown above. strain relief end caps are available in black only. other colors shown are available via special order. p/n at04-08pa-sr2gy key-a configuration standard color: grey p/n at04-08pb-sr2bk key-b configuration standard color: black p/n at04-08pc-sr2gn key-c configuration standard color: green p/n at04-08pd ...
00111963702 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 332000 Ω / ±5%. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Amphenol Telect now offers an industry-first, circuit breaker panel with 600 amps continuous in only 1RU. The UL listed, and NEBS compliant panel offers dual 8x8, field-installable circuit breaker positions with a max rating of up to 60A each.
Applications - buy.customcable.com
Contact: salesteam@customcable.com 3221 Cherry Palm Drive • Tampa, FL 33619-8359 • 800-446-2232 • www.customcable.com Sole Source Provider for Custom Fiber and