Search Results for pcp conectors
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122122 PDF Customer Drawing (Size: 58 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6121A1-NT3G-58CU-50: Body Finish: Nickel:
Nett Warrior Cable Assemblies - Amphenol PCDAmphenol PCD
Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure. While the future of military ground mobility is hybrid and electric vehicles, Amphenol connectors remain a mainstay in gasoline-powered, legacy combat vehicle systems.
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-6001-RFX PDF Customer Drawing (Size: 89 kb) 031-6001-rfx STP 3D Model (Size: 507 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
What Are the Different Types of Medical Connector ... - Amphenol Alden
There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery. Professionals in these fields utilize medical connectors to diagnose, treat, and monitor their patients ...
PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. PSMP-MSSB-PCT1R PDF Customer Drawing (Size: 113 kb) PSMP-MSSB-PCT1R STP 3D Model (Size: 97 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times ... - Amphenol RF
M39012/16-0101 RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-3301 PDF Customer Drawing (Size: 266 kb) 031-3301 STP 3D Model (Size: 779 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 122417 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122417 STP 3D Model (Size: 472 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-019-NT3G-50: Body Finish:
Disconnects - TPC Wire
Hoff-Trex® Bullet Connectors. Bullet Connectors are used as a substitute for quick disconnect terminals due to their ability to quickly mate and their reusability. View Product Hoff-Trex® Female Flag Disconnects. Female Flag Disconnects provide fast and reliable connection and disconnection of two wires by utilizing a 90 degree bend for use ...
Millipacs Power & Hybrid Connectors | FCI Basics | Backplane Connectors ...
FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L,M,N, DE with signal pins , integrated guide pins and power / coax contacts
HP Series - Amphenol Sine
HP Series connectors are suitable for AC power supply where a latch locking connector is required. They are rated at 25 A / 250 Vac. Connectors are keyed and color coded for power-in (Blue) and power-out (Grey). Important: The HP Series of connectors are not designed to be “hot plugged” and so are without “breaking capacity”.
BergStak® 0.40mm | FCI Basics | Board-to-Board Connector - Amphenol CS
This space saving solution in line with the trend to utilize connector with smaller size, lower weight while keeping better performance. wide range of heights: 1.50 mm, 2.0 mm, 3.0 mm, 3.5 mm, and 4.0 mm stack heights, supporting 10 to 100 positions; Applicable for various applications;
Auto-Latching Medical Connectors | Pulse-Lok Connector 300976
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300976
BNC Straight Crimp Jack Belden 1694A Belden 4694R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Jack Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70547-12G PDF Customer Drawing (Size: 139 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm. Downloads. 122396 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Straight Crimp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm
RF Connector TNC Straight Crimp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm. Downloads. 122379 PDF Customer Drawing (Size: 45 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6521E1-ND3G-316U/D-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-321-RFX PDF Customer Drawing (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Circular Medical Cable Connector | Pulse-Lok Connector 320693
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 320217: Plug, Cable-Mount
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
Model EN | PCB Piezotronics
Connector Style: Multi-conductor; Connection Type: 9-socket; Connection Type: Jack (female socket / recepticle) Temperature Range: -31 to 275 °F (-35 to 135 °C) Specification Notes [1] "56396" English: SI: Performance: Connector Style: Multi-conductor: Multi-conductor: Connection Type: 9-socket: 9-socket ...
TNC Right Angle Crimp Plug RG-316DS RD-316 50 Ohm | 122407 - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 122407 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.