Search Results for pctel
Cellular Low Profile Vertical Antenna - PCTEL
The BMLPVMB/LTE low-profile vertical antenna provides superior multiband pattern coverage for mobile or fixed applications operating in frequencies from 600 MHz to 2700 MHz. This antenna is designe...
Smarteq™ Ant Combination Antenna - PCTEL
• Slim and aerodynamic design • Frequency 800-960 MHz and 1710 – 2690 MHz • Optional rod: 27-600MHz • Active LNA 30dB • IP67
LP70x-Series Low-Profile Multiband Antenna - PCTEL
LP70x-series low profile multiband antenna operates simultaneously in the 698-960 MHz and 1710-2700 MHz bands with omnidirectional performance. It is designed to be a surface mount that performs w...
On-Glass Unity Gain Window Mount VHF and UHF Antennas - PCTEL
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
Cellular 2G, 3G, 4G, 5G, LTE, & CBRS Panel Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Ground Plane Independent, Low Profile Dual Band WiFi Antenna - PCTEL
Maximum placement flexibility – Ground plane independent design; Dual-band performance – covers 802.11 a, b, g, e standards; Versatile – UV-stable housing rated for indoor and outdoor applications
LPCA-MIMO 5G Low Profile Combination Antenna - PCTEL
LPCA-MIMO 5G offer excellent RF performance in a discreet rugged, low-profile design supporting, Cellular MIMO 4×4 LTE/5G, GNSS or 2×2 LTE/5G and 2×2 MIMO Wifi-6E in a low-profile casing with durable design.
Omnidirectional 169 MHz End-Fed Long-Range Antenna - PCTEL
Stick Antenna operating at 169MHz. Designed to be used in smart metering and smart city applications. Ideal for concentrator and repeater installations on wall or pole.
Coach ™ WiFi 6E Multiband MIMO Antennas for Permanent Mount ... - PCTEL
These low-profile, permanent-mount antennas enables high data rate connectivity for fleet, rail, mass transit, public safety, and M2M applications. The platform combines multiple antenna elements t...
Covert, Low-Profile WiFi/Bluetooth Antennas - PCTEL
Covert Mount These discreet, low profile antenna solution can be installed almost anywhere, including critical communications, in-building and enterprise wireless, Industrial IoT, intelligent transportation, and smart cities deployments.
More on Radiation Patterns - Beamwidth - PCTEL
Consider the azimuth and elevation plane patterns shown below. These plots are basically antenna gain vs angle. In the case of the azimuth plane pattern, that angle is the angle around the antenna parallel to the ground (phi, φ).
Combination Antennas | GNSS, Cellular, & WiFi | PCTEL
PCTEL provides a vast selection of multiband combination antennas in different configurations from 2-in-1 and 3-in-1 antennas, all the way up to 9-in-1 antennas to increase your efficiency and coverage for your application.
Shield Low Profile Antenna with High Rejection GNSS Technology - PCTEL
This vehicle tracking antenna features an electrically shielded LNA PCB assembly and ceramic filter that are designed to provide proprietary high out-of-band rejection for optimal integration in congested wireless installations.
40 dB GPS Timing Reference Antenna - PCTEL
This GPS timing reference antenna features a low noise, high gain internal amplifier and multi-stage filtering to address the attenuation issues of congested cell-site applications and longer cable runs.
Bluewave Log Periodic Array Antenna - PCTEL
Optimal strength – elements and boom manufactured from high quality aluminum; Corrosion resistant – Entire antenna is anodized; Easy installation – Assembles quickly in the field; uses end-fed type N connector; heavy duty clamp for easy mounting to vertical mast
Wireless Sensor Core | Industrial IoT (IIoT) Devices - PCTEL
The PCTEL Wireless Sensor Core (WSC) is a versatile Industrial IoT product line that offers multiple radio connectivity options including cellular, LoRa, Bluetooth® 5, NFC as well as 802.15.4 support.
Locate PCTEL Distributors Near You | PCTEL
Distributors. PCTEL’s global distributors are a smart extension of our business, which is why we developed a program designed to enable your success.
Stainless Steel Antenna Rod for 375-480 MHz - PCTEL
High quality stainless steel antenna which can be manually cut, to enable manual tuning to any frequency within 375-480 MHz. The antenna is normally used for Tetra and CDMA 450 for for ambulances, police cars, busses and other PMR applications.
4G LTE DAS Solutions - PCTEL
4G LTE DAS Solutions To provide clear voice communications and fast real-time data rates, it is important to make antenna selection a priority.
MiniMag Magnet Mount Antenna Base - PCTEL
MiniMag is a reliable magnet mount antenna base with a discreet design. It is easily mounted on any metal surface with the overmolded protective foot preventing the surface from scratches.