Search Results for ped 7 connector
10-40450-20s | Amphenol Global Search | Amphenol
Search Results for 10-40450-20s Amphenol /Matrix MIL-C-26482, Series 2 Connectors Should more information be required concerning the connectors covered in this publication, or if special application needs arise, please contact: Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone 607-563-5011 Fax
FK1121BW-107 | Amphenol Global Search | Amphenol
fk1121bw-107-tt30g-50 | Amphenol Global Search | Amphenol 3355-5858-012 | Amphenol Global Search | Amphenol The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated ...
Model EPS042 | PCB Piezotronics
Model EPS042:Environmental protection for LXT or 831 with BAT015 in a CCS002 with gland
WAVEGUIDES & ACCESSORIES SELECTION GUIDE
mance waveguides, these IEC connectors meet the highest VSWR / return loss requirements over the complete frequency band without tuning. Frequency L6GHz U6 GHz 7GHz 8 GHz 10 GHz 11 GHz 5.6 5.85 5.9 5.925 6.4 6.425 7.1 7.125 7.75 8.5 10 10.2 10.3 10.5 11.7 Model Number EP60 EP78 EP105 EP65
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Features - Amphenol Antenna Solutions
Total Connector Count 6 PORTS Connector Type 7/16-DIN FEMALE Dimensions 611 x 412 x 185 mm (24.1 x 16.2 x 7.3) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model M081A62 | PCB Piezotronics
Model M081A62:Mounting stud, 10-32 to M6x1x 8.3 mm long, BeCu . PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
on an Amphenol company
on an Amphenol company Ø .56 O as MAX 50 NOV. INSULATION LENGTH 08 WIRE STRIP SOLDER TAIL —C .79 15 TOFU-ISH HEX WIDTH PANEL
Airmar Technology | Chirp Transducers - gemeco.com
Airmar Technology The Airmar Technology chirp transducer is a game-changer for anyone looking to upgrade their fish-finding experience! With its advanced Chirp technology, this transducer produces higher-quality, more detailed images of the underwater world, allowing you to pinpoint schools of fish and structure with ease. The Chirp transducer's narrow beam angle and fast pulse rate provide a ...
Yagi Antennas 7031075 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
OAT Outside Air Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°C (25°C) 10 KΩ ± 1.5% B (25/85)°C 3957 – 3990 Operating Temperature-30°C to 80°C Storage Temperature-40°C to 90°C Temperature Accuracy
M1158 Series - amphenol-aerospace.com
2 to 3.7 4 to 60 70 to 200 210 10 000 Amplitude [g2/Hz] 1x10-3 2x10-3 1x10-3 1x10-5 1x10-6 Low Pressure (Altitude) IAW MIL-STD-810G Method 500.5 Procedure I – up to 40000 ft. Procedure II – up to 20000 ft. Sand and Dust IAW MIL-STD-810G Method 510.5 Procedure I Vibration of Shipboard Equipment IAW MIL-STD-167-1A Below Deck
4U4VTSP1X06F xys5 - Amphenol Antenna Solutions
MAX dBi 11.1 11.7 12.3 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° Elevation Beamwidth (3 dB) degrees 7.8° ± 0.6° 7.6° ± 0.5° 7.2° ± 0.5° Electrical Downtilt degrees (y) 0°, 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Upper Sidelobe Suppression dB N/A Isolation
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.50 oz 14.3 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ... 7/9/2024 11:19:34 AM ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches (914 mm)
Commercial/Survey - gemeco.com
Airmar Technology's commercial/survey transducers are top-notch solutions for a wide range of applications, from marine survey and research to commercial fishing and offshore operations. With a vast range of frequencies and configurations available, you can choose the perfect transducer for your specific needs. With Airmar's transducers, you can trust you'll get accurate and reliable data to ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm (3.93 Inches)
DISCONTINUED - amphenol-antennas.com
Antenna with N-Type Female Connectors: 5003500AM Antenna with 4.3-10 Female Connectors: 5003500AM-4310: 698-2700 MHz: 1-Port Microcell Panel Antenna:
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm)
BULKHEAD FEEDTHROUGH - アンフェノールジャパン株式会社
Bulkhead Feedthrough Connectors eliminate permanent fixing of cable harnesses through panels or bulkheads. They eliminate the need for cables to be passed through holes, which can lead to chafing, while providing greater flexibility, mechanical integrity, and ease of access for serviceability. Bulkhead Feedthrough Connectors are also designed ...