Search Results for ped24 connector
Combiner Components PRO-AREL1-12V - AMPHENOL PROCOM
Screw terminal and Phono connector: Dimensions: 50 x 41 x 20 mm / 1.97 x 1.61 x 0.79 in. Weight: Approx. 0.11 kg / 0.24 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-AREL1-12V: 210001186: Add to quote: FUNCTIONAL DIAGRAM .
Magnetic Connector Series - アンフェノールジャパン株式会社
The low profi le Stingray connector sits fl at against the body to prevent snagging & damage. It is self-aligning due to the strong magnetic connection, and allows customisation and fl exibility of cable routing as the cable can be rotated through 360o when the connector is mated. Magnetic Connector Series 2 STINGRAY SERIES
Resources | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3743G11100G | PCB Piezotronics
Model 3743G11100G:Accelerometer, VC, 100g, triaxial, differential, screw mount, integral M8 connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
Model 005 | PCB Piezotronics
002 coaxial cable with tin plated copper braid & heat shrink tubing applied (price per foot) ***Maximum cable length is 50ft (15m)*** Cable Style: Coaxial
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
400BPTF-C - andrew.com
Connector Retention Tensile Force 330 N | 74.187 lbf Connector Retention Torque 0.56 N-m | 4.956 in lb Interface Durability 500 cycles Interface Durability Method IEC 61169-17:9.5 Mechanical Shock Test Method IEC 60068-2-27 Environmental Specifications Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F) ...
Amphenol CN-DSUBHD26PN-000 High-Density D-Subminiature (HD26 Male D-Sub ...
D-Sub Connectors from Amphenol Cables on Demand are available now in both the male and female connector gender variants, along with every industry-standard d-subminiature (d-sub) pin-count/density /layout configuration on the market today. This includes all standard density D-Subminiature Connectors (9-Position DB9, 15-Position DB15, 25 ...
F4A-PDMDF-5M - andrew.com
Body Style, Connector A Straight Body Style, Connector B Straight Interface, Connector A 7-16 DIN Male Interface, Connector B 7-16 DIN Female Specification Sheet Revision Level A Dimensions Length 5 m | 16.404 ft Nominal Size 1/2 in Electrical Specifications DTF, Connector A -32 dB DTF, Connector B -32 dB VSWR/Return Loss
F4CR-HPHMHM-2M - andrew.com
Body Style, Connector B Straight Interface, Connector A 4.3-10 Male Interface, Connector B 4.3-10 Male Specification Sheet Revision Level A Dimensions Length 2 m | 6.562 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static Test Method Two +43 dBm carriers 3rd Order IMD, typical -119 dBm DTF, Connector A -34 dB
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Single Harness Support - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
HFT410-4SVHY-G - andrew.com
Interface Feature, connector B Standard Interface Body Style, connector B Straight Jacket Color Black Total Fibers, quantity 4 Dimensions Cable Assembly Length Range (ft) 3 – 400 Diameter Over Jacket 18.31 mm | 0.721 in Center Conductor Gauge 10 AWG Ordering Tree. HFT410-4SVHY-G
F4C-DMDM-2M-P - andrew.com
Body Style, Connector B Straight Interface, Connector A 7-16 DIN Male Interface, Connector B 7-16 DIN Male Specification Sheet Revision Level A Dimensions Length 2 m | 6.562 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static -116 dBm 3rd Order IMD Static Test Method Two +43 dBm carriers DTF, Connector A -34 dB
Avionics RF Connectors - Amphenol CIT
ECS HN Connectors. Used for high-power applications and are matched to cables with comparable power-handling capabilities. Available in right-angle configurations and engineered for low-pressure aircraft environments, this connector series is the ideal choice for airborne radio.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information TABLE A DASH # Connector Shell Size A Thread. D Max. E Max. F Max. G Max. Cable Entry Max. inch mm inch mm inch mm inch mm inch mm
ALDC_UM - Amphenol Antenna Solutions
Now, plug the USB connector from the PCU-4 into one of your computers USB ports. If your speaker(s) are enabled, you should hear an audible tone after the PCU-4 connects. 5. Click on the ALDC icon on the desktop to start the application. The screen displays the ALDC home screen. 6. Check the Port: COM number at the bottom of the home screen.
L2A-PNMNM-2M - andrew.com
Interface, Connector A N Male Interface, Connector B N Male Specification Sheet Revision Level A Dimensions Length 2 m | 6.562 ft Nominal Size 3/8 in VSWR/Return Loss Frequency Band VSWR Return Loss (dB) 700–3000 MHz 1.33 17 Jumper Assembly Sample Label. L2A-PNMNM-2M
RJF TV ATEX Zone 2 versions - Amphenol Socapex
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power non-sparking connectors within Zone 2 and class I ...