Search Results for perf count
IECEx Certificate of Conformity - temposonics.com
This Certificate does not indicate compliance with safety and performance requirements other than those expressly included in the Standards listed above. TEST & ASSESSMENT REPORTS: A sample(s) of the equipment listed has successfully met the examination and test requirements as recorded in: Test Reports: Quality Assessment Reports: Temposonics LLC
APXVBBL26H 43-C-I20 - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Fiber Optic Termini | Lumiere, HD20, FSAF, ARINC 801
Amphenol Fiber Systems International offers fiber optic high performance termini and connectors systems such as Lumiere, HD20, FSAF, ARINC 801 and more!
Model 1316-01A Strain Gage Load Cell Installation and Operating ... - PCB
Model Number 1316-01A ROD END LOAD CELL Revision: C ECN #: 48348 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 3000 lb 13.34 kN [1] Sensitivity(output at rated capacity) 2 mV/V 2 mV/V [1][4]
Model 633A01 Piezoelectric USB Digital Accelerometer Installation ... - PCB
Model 633A01 Piezoelectric USB Digital Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
Model 3991A1120KG High Amplitude MEMS Shock Accelerometer Installation ...
Model 3991A1120KG High Amplitude MEMS Shock Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
786V velocity sensor - wilcoxon.com
performance Cost savings More compact size Lighter weight than legacy velocity sensors, enabling sensors to be mounted in additional applications Versatility 786V velocity sensor Solves these common problems: • External noise influencing velocity readings taken with handheld data collectors • Acceleration vibration measurements are difficult
Model CER-HVM | PCB Piezotronics
Model CER-HVM:Calibration and certification for HVM100.
Model 054103-01252 | PCB Piezotronics
Model 054103-01252:Fastener Load Washer, English, #10, 2.5 klbf (11.1 kN), 5-ft Integral Cable w/pigtails
Standard Medical Cable Connector | Pulse-Lok Connector 301187
Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 300769: Plug, In-line : 10 : 22 : Solder Cup : 2 : 22 : Black : Gray : Pulse-Lok® 300767: Plug, In-line : 10 : 22 : Solder Cup : 2 : 22
Yagi Antennas 7018420 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Model 3743F1130G Accelerometer, VC, 30g, triaxial, damped ... - PCB
performance over the entire operating temperature range. 3.0 Principle of Operation . The sensor element of the 3700 series features a proof mass, ring frame, and attachment system between the two. These fea-tures are micro machined from the same single-crystal silicon wafer. The movement of the proof mass is directly affected by
Transmission Loss in Acoustic Testing | PCB Piezotronics
Transmission Loss in Acoustic Testing. Dr. Andrew Barnard shows how to test materials for sound absorption and loss. Learn how choose the best materials for noise reduction.
Model AN | PCB Piezotronics
Model AN:4-socket MS3116 connector w/strain relief (meets MIL-C-26482)
5.8 dBd HD omni antenna, 1020 - 1100 MHz ADS-B, Upper Null Fill
ORDERING Model Product No. Description Frequency 6 dBd HD omni antenna, Upper Null Fill 4240.06-NF-1050 1020 - 1100 MHz Accessories Galvanised steel parallel bracket 2141.01.00.00 38 - 120 mm (PAIR)
USB + Power Product Specification K - Amphenol CS
4.4.5 ASTM-D-4565: Physical and Environmental Performance Properties of Insulation and Jacket for Telecommunications Wire and Cable, Test Standard Method 4.4.6 ASTM-D-4566: Electrical Performance Properties of Insulation and Jacket for Telecommunication Wire and Cable, Test Standard Method 4.4.7 USB Universal Serial BUS Specification
VenU® Directional MIMO Panel Antennas - PCTEL
High performance – Coverage of 2.4-2.5 GHz and 5.1-5.9 GHz frequencies; Expansive – Six-port MIMO design (three ports for each frequency band); Integral high performance, low loss Plenum rated cable jumpers; Optimal coverage – Superior beamwidth and gain characteristics; Flexible – Fully adjustable mount for pipe or wall mounting
Flow Through Fluid Temperature Sensor - Amphenol Sensors
High performance; Long-term stability ; Custom options Level, Concentration & Conductivity Sensors. High accuracy ; Detects proper fluid fill and contaminants; Customizable option Position Sensors. Through-shaft, end-of-shaft 2-piece and ARC/offaxis configurations;
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Model Number 3713F12100G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 13.5 mV/g 1.38 mV/(m/s²) [1] Measurement Range ± 10 g pk ± 98.1 m/s² pk
78EIA-HCA78-019 - 7/8" EIA Conn - RFS Technologies
Outstanding VSWR performance improves overall system performance. Totally waterproof, assures safe, long term operation in the harshest of environments. 78EIA Connector for HCA78 Cable. Technical features. General Specifications. Transmission Line Type: Coaxial Cable: Cable Size: 7/8" Cable Type: Air Dielectric: Model Series: