Search Results for permanent court of arbitration
RP-SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 901-10778
RF Connector RP-SMA Straight Crimp Jack RG-178 RG-196 50 Ohm
Structural Test ICP ® Accelerometers - PCB
Structural ICP ® accelerometer features:. High-output, piezoceramic sensing elements for strong output signal levels when measuring lower-amplitude input vibrations ; Reduced mass-loading effects by employing ultra-lightweight casing materials
SmartBoat - Bridge Only, No Analog Inputs, No CAN2 or Serial - Airmar
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
Model 377C10 | PCB Piezotronics
Model 377C10:1/4" pressure, prepolarized condenser microphone typical sensitivity= 1.0 mV/Pa (+/-3 dB), 4 Hz to 70 kHz (+/-2 dB).
MUSBR359330 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-3-0. Contact us today for more details of Rugged-usb-3.0 , part number MUSBR359330.
Amphenol Canada Corp.
5.50 [.217] deep threaded holes, see ordering code thread option top port position #1 bottom port position #1 21.00.827 19.50±0.25.768±.010 6.00.236
Pump cavitation detection - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 USA Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 www.wilcoxon.com info@wilcoxon.com
12-Channel (3658-80) and 6-Channel (3658-81) 2-Wire Foreign Exchange ...
Section 365-880-203 2 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 12-Channel and 6-Channel 2-Wire
Model 691A50/06 | PCB Piezotronics
Model 691A50/06:BNC termination box, 8" x 6" x 4" NEMA 4X (IP66) fiberglass enc, 6 channels, terminal strip input, BNC jack output, 6 PGME07
All Categories On Amphenol NEXUS Technologies
2. Pzt.'6 W/7H a-92/A NEXUS ....49CZS TJ—/ZO Z/6—/20 F" 7772/20 Meuv7FD .Jaczs . 2.7ZRM/A/azs / C/,ecurr rp—/20 Cazoz zz Cæcwz- IS PROPRIETARY INFOR-
HSD Right Angle PCB Through Hole Plug 100 Ohm | HSD-NBRP-PCBA3B
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-4RFX - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm (1.53 Inches)
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Model 730-PK03-US | PCB Piezotronics
Model 730-PK03-US:Spartan 730 noise dosimeter kit with three dosimeters, three windscreens, six clips, calibrator with one adapter, USB Bluetooth dongle, a
General Purpose Piezoelectric Accelerometers - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-2 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
Adhesive Snap ‘N Post - Amphenol PCDAmphenol PCD
Description: Designed as a 1-for-1 replacement to industry standard ring posts. Installation is a snap as the posts are pre-installed to the structure and the adapter heads installed to the wire harness.
RCA12-50JPLR PLENUM-RATED RADIAFLEX® 1/2” FLEXIBLE RADIATING CABLE
%PDF-1.4 %âãÏÓ 584 0 obj > endobj xref 584 83 0000000016 00000 n 0000002663 00000 n 0000002822 00000 n 0000006021 00000 n 0000006135 00000 n 0000006324 00000 n 0000006905 00000 n 0000007220 00000 n 0000007783 00000 n 0000008038 00000 n 0000008295 00000 n 0000008407 00000 n 0000009765 00000 n 0000010803 00000 n 0000012033 00000 n 0000013230 00000 n 0000013539 00000 n 0000013963 00000 n ...