Search Results for pes 13 türkçe spiker
Cavity Combiners PRO-CAV450-3 - amphenolprocom.com
Approx. 13.7 kg / 30.20 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV450-3: 210000157: Add to quote: Related products. Accessories. Explore all Accessories. Compact Combiners.
B A1 - Amphenol Sine
0.13 Ø43.72+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 2x Ø5.60 duramate notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel 2. modifications: smooth ring adapter (sra); reduced dia. wire seal; sealed panel mount 3.
Actives & Passives Archives - Page 9 of 14 - Page 9 of 14 - Amphenol ...
Part # ABS1200H/VF Horizontal & TrueFlexTM Broadband Digital Splitter Series. Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs.
SYSTEM ATTACHMENTS - amphenolpcd.com
13 14-16 17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (such as AS21919). Featuring a locking feature,
CUSTOMER OUTLINE DRAWING - amphenolrf.com
13 [.512] 0,5 [.020] 1,5 [.059] 1,6 [.063] 7,2 [.283] 13 [.512] 22,5 [.886] 7 [.276] nc initial release 12-aug-09 ----- cw a the design was changed & update drawing format 05-jan-15 2843 mz b synch dwgs 21-jan-15 50369 mz b b reference sma7471a1-3gt5gp-50 configuration level: in work
PS SERIES PSD28V16CBPC-X - Amphenol Socapex
5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30 Output Rating Table for PSD28V16CBPC -1: TBD * Additional standard configurations available. Contact factory for more details. * All of our products can be configured to comply with EU REACH regulations. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40045 09/13 STW
- dcn 40045 09/13 stw checked: approved: drawn: stw 09/11/13 stw 09/11/13 fsg 09/11/13 rohs compliant unless otherwise specified date approved revision history rev description see notes see notes sv microwave, inc. scale: 8:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads.
RJMG201SMXX30XH RevAX1 - Amphenol CS
Amphenol 17.58±0.3 1 1. 3 8 ± 0. 3 1. 4 0 ± 0. 5 13.21±0.25 2.54 3.81±0.25 8.89±0.25 9.14±0.25 0.50 2.54 2 4. 0 0 ± 0. 3 1.40±0.5 2. 3 0 ± 0. 2 5 11.90 15. ...
M256 SERIES - Amphenol Aerospace
These pins are referenced to OUTPUT RTN (pins 14, 15, 28, 29 and 30) and INPUT RTN (11, 12, 13, 26 and 27) Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 7 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
B A5 - Amphenol Sine
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
Amphenol Amphenol Taiwan Corporation
EIA 364-13 Measure force necessary to mate connector assemblies at maximum rate of 12.5 mm per minute. • Un-mating force 10 N (1.0 Kgf) minimum Initial 8 N (0.81 Kgf) minimum Final EIA 364-13 Measure force necessary to un-mate connector assemblies at maximum rate of 12.5 mm per minute. • Vibration, random No discontinuities of 1
Uncategorised - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
IP67 Product Series Cutsheet 040721 - amphenolrf.com
TNC Straight Bulkhead Jack, Front Mount, for 1.13 mm TNC Straight Bulkhead Jack, Front Mount, for RG-316 TNC Right-Angle Bulkhead Jack, Front Mount, for RG-316 RP-TNC Straight Bulkhead Jack, Front Mount, for 1.13 mm RP-TNC Straight Bulkhead Jack, Front Mount, for RG-316 Part Number 031-6505 031-6506 Part Number 031-6501 031-6594 031-6501 ...
PRECISION CONDENSER MICROPHONE Revision: L - PCB
Size (Diameter x Height)(with grid) 0.52 in x 0.64 in 13.2 mm x 16.2 mm Size (Diameter x Height)(without grid) 0.5 in x 0.6 in 12.7 mm x 15.3 mm Weight 0.28 oz 7.8 gm [1] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without ...
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
ABS Coaxial Cable Product Type: TX10540J - Amphenol Broadband Solutions
Dielectric Foamed Polyethylene 0.513 13.0 Outer Conductor Seamless Aluminum Tube 0.540 13.7 Floodant --- --- --- Jacket Polyethylene, Outdoor, Black 0.610 15.5 Messenger ----- --- Cable Width ----- --- Mechanical Specifications Minimum Bend Radius, in. (mm) 4.0 ( 102) Product Weight, lbs/kft (kg/km) (less reel) 93 ( 138)
20200110,Amphenol ACC Stripping Tool Table - Amphenol Broadband Solutions
AFBXD05‐13 oam remover AFBXD07‐3 dielectric and air dielectric/plenum) Spacer 3 Trimming tool AFBXD05‐2 Foam remover AFBXD07‐4 Measuring ruler AFBXD06‐3 1/2" Annular trilogy air dielectric (plenum), Trilogy AP6012J50, APC012J50 Spacer 4 Trimming tool AFBXD05‐3 Foam remover AFBXD07‐12 Measuring ruler AFBXD06‐5 Cap AFBXD06‐2 7/8 ...
EPS2116 User Guide - PCB
Instead, refer to the SoundAdvisor 831C Manual, section 9.13 to choose preamp heater options. Installing Desiccant Cartridges a. Insert five desiccant cartridges into four of the desiccant chambers in the base. b. Insert desiccant indicator (clear tube) into the fifth chamber.
@re FCI OEN GONNECTORS Amphenol Co
fci oen connectors ltd. amphenol fci standard iso 14001:2015 scope ol c erti/ic ctti on design, manufacture and supply of multipin connectors and cable assemblies. site address scope head office & plant i vv309-324 (plant r) i vettickal - th i ruvan iyoor road, mulanthuruthy, kochi _682314, kerala, india. design, manufacture and supply of multipin connectors and cable