Search Results for pháp xâm lược lần 1
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Twist On Plug RG-59 RG-62 50 Ohm 031-5136. BNC Straight Crimp Plug 50 Ohm 112533T.
Airmar B60-20-MM Transducer for Depth & Temp Sensing | Gemeco
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Temposonics
M12×1 enso-eekonik-ese 13 45 14,6 essne 50…2540 Toone 68 17 27 2 35,6 68 50 14,5 l Nullzone 35 * *essnn Magnetschlitten S: 19 Magnetschlitten V: 19 Blockmagnet L: 32,5 Montageklammer D44 M12 A-codiert Pin Funktion 2 1 4 3 1 +24 VDC (±25 %) 2 DI/DQ 3 DC Ground (0 V) 4 C/Q
SCTE TechExpo - Charles Industries, LLC • An Amphenol Company
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...
1 Phase AC Monitoring NMEA 2000® Module - Gemeco
1 phase AC MODULE. 80VAC to 260VAC, 50/60HZ/ 0-26kW to NMEA 2000® - Standard PGN.
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
1 3 1 2 3 1 rt061412pnh connector 12 mp16m23f contact, pin, size 16 2 housing body coupling nut 13/16-20 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials:
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 15, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model 080M427 1.5 curved surface magnet with locating holes ... - PCB
1.5" curved surface magnet with locating holes Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com.
AT60-12-0222 Size 12 Stamped & Formed Contact, Nickel plated
AT60-12-0222 Size 12 Stamped & Formed Contact, Nickel plated. Comparable to PN# 1060-12-0222
1.00mm Pitch FFC/FPC - F51L Series - Amphenol CS
F51L series is a 1.00mm pitch right angle ZIF flex connector . with a front flip locking mechanism, double contacts, and surface mount termination. This connector features . a height of 2.55mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provide
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Word Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window)
Decibel Addition in Acoustic Testing | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132214. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132114N.
6.0 ± 0.2 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA R/A Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-MRSMA-060 DRAWN 2022-10-17 16:59:27
VME64x 6U 12-slot ackplane - Amphenol-BSI
+1.408.321.0629 +353.41.980.6992 +86.519.6889.6507 Backplane Profile Name Mechanical Electrical Pitch RTM Manual Daisy Chain Automatic Daisy Chain Passive Termination Active Termination KC10050001 0.8” no no yes no yes KC10050002 0.8” yes no yes no yes KC10050003 0.8” no no yes yes no
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Crimp Straight Plug 50 Ohm Reverse Thread 172102H243RT. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 172119.
B A2 - Amphenol Sine
-1 6 P R - S R A A A D P 0 6 - 2 4 m p h M e n Y o l Y M D D SIZE 12 CONTACTS (16 PLACES) 6 SMOOTH RING ADAPTER - BLUE MAIN POLARIZING KEYWAY A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol
1) Crimpform BO; Erläuterungen der Bestell-Nr. für Kontakte siehe Seite 22. 1) Crimp form BO; Explanation for the Part No. for contacts see page 22. Bestell-Nr./Part No. 17 C16-3 C091 C093 C143 C146 C148 C164 für Kontakte 1) für Serien Anschlussbereich Isolierung Farbcode