Search Results for phân phối connector
M121021 LUTZE Connectivity Solutions for Industrial Automation
M121021 LUTZE Connectivity Solutions for Industrial Automation
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
Distributors - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
Octax Ultra High-Speed Interconnect Solutions
The Octax high-speed family of connectors is tested to real-life mechanical and environmental performance requirements, as well as emerging industry standards. The connectors offer system designers and engineers assurance of the highest performance in the most demanding applications. » Compliant with TIA/EIA and ISO CAT6A or CAT7 testing standards
Micro Power 3.0 | Wire To Board Connectors | Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and available in 2 to 24 circuits for dual row and 2 to12 circuits for single row.
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
Amphenol MIL-HD2 SOSA/VITA 91 and/or R-VPX Evolution series connectors which have datasheets available readily. Management is handled by two on-board quad-core ARM processors, each with ample memory for complex networking applications. The switch includes a full suite of SOSA-aligned IPMI status functions for various chassis manager
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
M23 Connector Assemblies Military Connectors rectanular Connectors DIN Connectors Cord sets & CoNNeCtor AsseMBLIes / dIN CoNNeCtors DIN Connector Assemblies (Continued) OrDerING INFOrMAtION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PArt NO. sIze strANDING NOMINAL O.D. (IN) Wt. (LBS) Per 1000' 60143 18/3 41/34 0.220 40 60144 18/4 ...
Crimp to Wire Connectors | Cables | Wire to Board Connectors - Amphenol CS
Crimped connectors are a form of connection that does not require soldering, as they rely on mechanical force and even deformation to attach the crimp contact to a pre-stripped wire, typically one that is stranded. This method is commonly used in a variety of connectors, such as splice connectors, crimped multi-pin plugs and sockets, and ...
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
Minitek® Pwr 4.2 TPA | FCI Basics | Wire To Board Connectors | Amphenol
FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add on part. FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated ...
SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Discover the SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1211-66344 design by SV Microwave. Explore here!
SMPM Male Snap-In Float Mount Connector for .047 Cable - SV Microwave
SV's SMPM Male Snap-In Float Mount Connector for .047 Cable SF3202-6001 product is available through great distributors in the market.
Amphenol Communications Solutions Extends the Range of Products for LED ...
Amphenol launches new configurations of Compact FLH Series IP67 Sealed Connectors and Cables NASHUA, N.H., Oct. 11, 2022 -- Amphenol Communications Solutions is pleased to announce today the release of more options in its FLH series of mini sealed 2.50mm pitch IP67 and IP20 connectors, including ne
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
Connector Mating Force MIL-DTL-83513 8.0 oz. max. x no. of contacts Connector Unmating Force MIL-DTL-83513 0.5 oz. min. x no. of contacts Thermal Shock MIL-STD-1344 No physical damage Method 1003, Condition A: -550 C TO +1250 C Physical Shock Method 2004, Condition E No physical damage 50 G's, 3 axes, 6 millisecond No loss of continuity > 1 sec.
HCI High Power Connector | Power Solutions | Amphenol
Features. Current rating to 113A/contact without exceeding a 30°C temperature rise in still air Design is compliant with the Hard Metric (HM) Equipment Practice and compatible with the ZipLine ®, AirMax VS ® and Millipacs ® connector series ; Connector housing does not overhang the board edge so the board-to-board spacing can be adjusted if needed
The Benefits of Custom Interconnects | High Voltage Connectors
High Voltage Connectors – Our high voltage connectors ensure safety and efficiency for cosmetic medicine, advanced imaging, and defibrillation applications. pulseOne Cable Assemblies – This connector features an over-molded plug design that’s ideal for human-worn applications, as well as surgical, therapeutic, and diagnostic devices.
1.00mm Flex Connectors | FCI Basics | Miniature Connectors - Amphenol CS
FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount(SMT) and Through Hole m
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications. FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. ...
Custom Connectors - Positronic The Science of Certainty
One thing that sets Positronic apart in the connector industry is our ability and desire to offer custom connectors at low volume. For Positronic, the phrase “custom connectors” covers the spectrum from a basic modification to an existing product all the way to a clean-sheet design done for a unique end user application.