Search Results for phoenix connector contact number
MMCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MMCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm ... Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Crimp Tool: 47-10160: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE:
RJSAE538404 | Modular Jacks | Amphenol
Contact us today for more details of Modular Jack Connector, part number RJSAE538404. RJSAE538404 | Modular Jacks | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
IT Datacom | Markets | Amphenol
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.
0.30mm FPC Connectors - F14D/F13S Series - Amphenol CS
F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enha ... Part Number Stock Search. Sample. Videos. Distributor Digital Library.
All Products | Markets | Amphenol
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments.
g87mp | Amphenol Global Search | Amphenol
G87MP | Amphenol Global Search | Amphenol Mini Power Plus 4.2 Connector System - G87MP Series - Amphenol CS. Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20-16AWG.
DIN 41612 Headers and Receptacles - Amphenol CS
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, costeffectiveness, and durability. Keywords: DIN 41612 Connectors; Headers and receptacles; HARSH ENVIRONMENT Connectors; BOARD-TO-BOARD Connectors Created Date: 4/1/2019 11:48:09 AM
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
A 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) P/N: SF3321-60033 with superior environmental specifications. ... Number of Ports ... Please contact compliance@svmicro.com for any Compliance or Environmental related questions.
ComboStak® and PowerStak® Board-to-Board Connectors - Amphenol CS
contact § Insulation Resistance: 1000MΩ MIN. § Voltage Rating: 100VDC § Signal Integrity: Up to 12Gb/s: MECHANICAL PERFORMANCE § Durability: 200 cycles § Insertion Force: 6N max. per power contact; 0.9N max. per signal contact § Withdrawal Force: 0.8N min. per power contact; 0.1N min. per signal contact § Contact Retention Force: 1N min ...
10155256-101LF | AirMax VSe® | Amphenol
Contact us today for more details of AirMax VSe ® , part number 10155256-101LF. 10155256-101LF | AirMax VSe® | Amphenol Amphenol is one of the leading manufacturers of Backplane Connectors.
Serial-Attached SCSI (SAS) 3.0 Connectors - Amphenol
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. The conn
All Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
cLGA® | Mezzanine Connectors | Spring Contact - Amphenol CS
The Amphenol cLGA ® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention, and ruggedness.
g87mp | Amphenol Global Search | Amphenol
P Pin 2 MA2LAP1200S-KIT Receptacle Kit, straight, flange mount, ... 0.75 mm2) / 24-28 (0.25 - 0.10 mm2) Signal Threaded Connector Part Numbers Part Number Connector Type Checkmate™ parts will mate with threaded parts.
62684-5511N0AHLF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of flex 0.5 opu-d , part number 62684-5511N0AHLF. Amphenol is one of the leading manufacturers of flex 0.5 opu-d. ... 0.50mm Flex Connector, OPU Series, 55 Position , Side Entry, Lower Side Contact, Surface Mount, ZIF, Halogen free. Environmental Compliance.
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. ... Part Number. Min Qty. Max Qty. Target Price. Delivery Date. Add Part ...
132118 | Amphenol Global Search | Amphenol
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814. SMA Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 132344. ... 132118: Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May ...
ix Industrial Magnetics | Industrial Connectors | Amphenol
ix Industrial™ connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators on the factory floor. ix Mag Series connectors offer CAT6A performanc