Search Results for phone connector jack
RJE722881411 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE722881411. Toggle Nav. Search. Search. Advanced Search . Search ... Amphenol Connect Blog. News & Press Releases. Environmental. Environmental, Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO ...
Waterproof Sealed SMA Connectors Protect Systems From External Elements
Waterproof Sealed SMA Connectors Protect Systems From External Elements. Amphenol RF is pleased to announce the expansion of our IP67 SMA connector series with a new bulkhead jack configuration. This lightweight 50 ohm connector is designed to accommodate RG-58 cable and provide extra protection against external weather-related elements.
Item # MAP-56-30, Miniature M55116-Type Connectors
Browse Item # MAP-56-30, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
UHF Jack to UHF Jack Adapter 50 Ohm Straight Bulkhead
UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight 083-1J-RFX UG-646/U UHF Plug to UHF Jack Adapter Non-Constant Impedance Right Angle 083-1AP UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight 083-1J
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Innovative Interconnects - Amphenol Ltd
Amphenol connectors have played a significant role in many space applications, from low Earth orbit satellites and mission control to NASA launch systems and the International Space Station. Ground Systems & Vehicles. Ground vehicles are a key asset to military operations around the world. Our solutions are critical to complex onboard systems ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
What is d38999 in line connector? A D38999 in line connector is a receptacle supplied with no flange for fixing on a panel. It means a cable to cable connexion. Amphenol’s designation will always begin by TV01 or TVS01. Is mil c the same as mil dtl? MIL-C-38999 is now superseded by MIL-DTL-38999. This is a standard for high performance ...
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 172132. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-17. N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 082-5933-1000.
Solderless PCB Edge Launch Connectors - SV Microwave
Additionally, these connectors can accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm and 1.85mm series. Features / Benefits & Applications; Technical Specs.
Model 130F22 ICP® Electret Array Microphone Installation and ... - PCB
BNC connector while Model 130F21 uses a 10-32 coaxial jack connector. Model 130F22 terminates in a SMB connector. These models are shown in Figure 1. The 130A23 and 130A24 are designed for high amplitude applications with an upper dynamic range of 150 dB. Model 130A23 terminates in a SMB electrical connector. The 130A24 is an
High Frequency Connectors - XMA
Connectors are commonly matched up with their frequencies, for example 2.92mm connector go to 40 GHZ while 2.4mm connectors go to 50GHz. ... Phone: +1-603-222-2256 • Fax: +1-603-222-2259. XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products ...
Contact Us - Amphenol RF
SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; ... +86 755 27549918 Telephone. Amphenol RF Europe Hoofdveste 19 3992 DH Houten The Netherlands +31 06 899 101 75 Telephone +31 06 152 128 17 Telephone.
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 122332 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6351B1-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
How Waterproof Connectors Work - Amphenol NEXUS Technologies
Waterproof electrical connectors are an important part of devices that function in high-moisture areas. If you are in the market for reliable and sturdy connectors, Amphenol Nexus Technologies can help. We offer waterproof plugs and waterproof jacks as part of our product catalog of connectors specifically rated for use in wet environments.
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 300 mm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 300 mm. Add to Parts List Add to Compare. View ...
Model 101A05 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.44 oz: 12.5 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1AZ: 0: 065A03: Seal ring, 0.435" OD x 0.377" ID x 0.030" thk, brass (for Series 101 and 102, and Model 061A01) 3: Optional Versions (M) Metric Mount.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172190-10 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
LD15S24A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 15 way Socket Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
87407-105LF | Rib-Cage ™ | Amphenol
Modular & Magnetic Jack. Commercial Rugged Harsh I/O. USB. Server & Storage System. Card Edge. Memory Module. Solid State Drive (SSD) Storage. FFC/FPC. PCIe. Automotive. Battery Connectors. Contacts. ... Rib-Cage ® Wire To Board Connector, Surface Mount Vertical Shrouded PCB Header, 10 Positions, Plain Mounting style. Environmental Compliance.