Search Results for phone number reverse lookup
Scotty Seeker™ Powered by Airmar
Discover Scotty Seeker™ by Airmar, advanced trolling probe technology for real-time data for depth at the downrigger ball, precise speed of lure, and fastest temperature reporting at any depth displayed on Lowrance, Garmin, Raymarine, Furuno fishfinder displays. Use up to four Seeker probes to refine your trolling speed and stay connected to thermocline data on popular Great lakes Salmon ...
Operation Manual E-Series CANopen - temposonics.com
j Number of magnets for multi-position measurement (optional) Z 0 2 2 Positions (2 magnets) a Sensor model E P Ultra low profi le E L Compact profi le b Design 0 Without position magnet c Stroke length X X X X M 0050…2540 mm Standard stroke length (mm) Ordering steps 50… 500 mm 25 mm 500…2540 mm 50 mm X X X X U 002.0…100.0 in.
Technical features - rfstechnologies.com
Number of Cable / Waveguide Runs 3 Amount of Hole Type 1 1 Cable Size for Hole Type 1 mm (in) 10 to 11 mm (0.394 to 0.433 in.) 1/4", 3/8", LMR400, RG-8/9/11/213/214, 9914 and similar sizes, LIW Wire, Power Wire AWG 4 Amount of Hole Type 2 2 Cable Size for Hole Type 2 mm (in)
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
TSW-10 Turbidity Sensor - amphenol-sensors.com
Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature ...
P319 50/200kHz, 600W, Si-Tex 8-Pin, DT - gemeco.com
submit search. Home / Transducers / Traditional / P319 50/200kHz, 600W, Si-Tex 8-Pin, DT. P319 50/200kHz, 600W, Si-Tex 8-Pin, DT. Part # P319-DT-8S. MFG # KIT. Share. Where to Purchase? 600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design ...