Search Results for photos of zelensky
SIM2B44K - Amphenol Air LB
Skip to the beginning of the images gallery . SIM2B44K Receptacle Flanged 2 Modules Composite Shielded Bright nickel Without polarization. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN3330MD44S00 | EN4165M7A200
www.pctel.com
We would like to show you a description here but the site won’t allow us.
SSMB Straight Crimp Plug RG-316DB 50 Ohm | 143100 - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector SSMB Straight Crimp Plug RG-316DB 50 Ohm. Downloads. 143100 PDF Customer Drawing (Size: 64 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SSMB6121A1-002-3GT30G-50:
G85DT17001P1EU | Nano Sim Card Drawer | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Nano sim tray/drawer, black. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) PRODUCT AND PRICE ...
www.connectpositronic.com
www.connectpositronic.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
L17HTHAS4R4C | D-Subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Stamped Signal 3A, Right Angle PCB Thru Hole, High Temp High Density, FP=8.89mm (0.350in), 26 Socket, Bright Tin Shell, 0.76m (30 in) Gold, 4-40 Rear Insert, Ground Tab& Boardlock, Plastic Tray, Closed Back.
Die Set Hex Cavity Dimensions are 0.178 0.067 | 227-1418 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.178, 0.068. Downloads. 227-1418 PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number:
630510003 | QSFP 100G Loopback | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. QSFP Loopback, Mode Select, 0W, 0dB Attenuation, Green Lanyard, No Eye/Jitter Test, 28G / Lane. Environmental Compliance.
AMC Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 242201RP STP 3D Model (Size: 1691 kb ) 242201RP PDF Customer Drawing (Size: 271 kb) Product Life Cycle. Product Life Cycle; Part Status:
Amphenol FiberOptic/ElectricConnectors Amphenol FiberOptic ...
Amphenol Fiber Systems International OptronHybrid FiberOptic/ElectricConnectors Amphenol Fiber Systems International AmphenolFiberSystemsInternational,Inc ...
10132446-04LF | Minitek ® Pwr 3.0 HCC | Amphenol
10132445-04LF. Minitek® Pwr 3.0 HCC, Dual Row, Receptacle Housing, 4 Positions, Black Color, Nylon 66, GW Compatible.
N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172266 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Chip Antenna GPS 1560-1590 MHz | ST0543-00-N08-U - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive Chip Antenna, 1560-1590 MHz GPS, GPS, 50 Ohms. Downloads. ST0543-00-N08-U PDF Customer Drawing (Size: 1035 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Ultra low power embedded accelerometer - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies An Amphenol Company SPECIFICATIONS LVEP050-TO5 Ultra low power embedded accelerometer Key features • 180 µW power consumption
CELB15701005-1 | Mini Cool Edge DDIMM/AIC Latch | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Mini Cool Edge DDIMM/AIC Latch, Height 20mm. Environmental Compliance. Click to download Certificate of Compliance Report. REACH/SVHC: Compliant. Buy / Sample
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 12 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 12 inches (305 mm) Downloads. 245107-02-XX.XX PDF Customer Drawing (Size: 292 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Model 72-60K | PCB Piezotronics
Model 72-60K:Accelerometer, PR, 60,000 g, lightly damped, SMT mount, 5V excitation
10132797-035110LF | Bergstak® | Amphenol
10132798-032100LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 30 position, 2.7mm height receptacle connector.
China - Amphenol TPI (ATPI) - Amphenol Technical Products International
Amphenol GEC. Changzhou, China Tel +86 519 8981 9713 Add No. 11 Fengxiang Road, New District, Changzhou, Jiangsu, China P.C 213001 [email protected]