Search Results for pic connector
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection DC Chassis Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1321 x 521 x 178 mm 52.0 x 21.0 x 7.0 in
Depth Speed Temp Active TR (NMEA 2000) TH Plastic with BT Interface
The DST810 is our latest generation thru hull plastic speed, depth and temp transducer. It also has a built in attitude sensor for vessel heel and trim measurements and a fast 5Hz update of boat speed.
APXVBLL09B 43-C-I20 - Amphenol Antenna Solutions
Connector Type -- (6x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- DC Ground Shipping Packing Size (Length x Width x Depth) mm (in) 1230 x 445 x 295 (48.4 x 17.5 x 11.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019
iD4M7-4Gx70B - Amphenol Antenna Solutions
Connector Type (4x) 4.3-10 Female on Pigtails ORDERING OPTIONS Select from the following ordering options SELECT MODEL NUMBER Antenna with 4.3-10 Female Connectors iD4M7-4Gs70B 698-4000 MHz 4-Port Indoor Panel Antenna MECHANICAL SPECIFICATIONS Dimensions 308 x 420 x 82 mm (12.1 x 16.5 x 3.2 in) Net Weight 2.8 kg (6 lbs)
Model 034T10 4-conductor, low noise, shielded, FEP cable, 10-ft, 4 ...
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Model 010G20 - PCB
ay connector 1/4--28, 4-socket plug rev i son rev description din b added Ø dims, added note, updated titleblock 54286 "length" 1 010 cable 12 -0 +4 305 -0 [+102] length will vary in feet or meters depending on the model consists of three (3) blue 002 coaxial cables that are 1'[.3m] long and terminate in an ac connector (bnc plug) 2 2 n.30 [n7.6]
Fiber Optics | Amphenol Fiber Optic Products | United States
Amphenol is an industry pioneer in the development of optical connectors, developing the first industry standard connector, the SMA; the connector’s ability to be sterilized in a variety of ways allowed the implementation of fiber optics in state-of-the-art medical monitoring equipment.
BMR12-D-B1 - Amphenol Antenna Solutions
Do not install antenna with the connectors facing upwards. EXTERNAL DOCUMENT LINKS B1 Bracket Installation Instructions NOTES *Up to a maximum height of 500 ft. For Radiating Patterns: Request pattern files 1-Port Side Fed Dipole Antenna 806-869 MHz Penetrator™ 120° 6100 mm MECHANICAL SPECIFICATIONS Length mm (in) 6100 (240.2) Diameter mm ...
3.8 KVA IsoG2 - Charles Industries
Shore Power Cable Connector 2-Pole, 3-Wire Grounding Type Plugs & Receptacles Shore Side Boat Side Power Inlet (Electrically insulated from the Boat) Main Shore Power Disconnect Circuit Breaker Transformer Case Encapsulated Single Phase Isolation T ransformer To Engine Negative Terminal or its Bus Black White Green 120 VAC Grounding Type
Model 602M138 Low profile, industrial, ceramic shear ICP® accel ... - PCB
connector, single point ISO 17025 accredited calibration, for use with Echo® system Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com
ACU-A20-SR - Amphenol Antenna Solutions
Connectors --- AISG DIN female and AISG DIN male, Ready for daisy-chaining Temperature Range degrees -40° to 70° C (-40° to 158° F) Mounting --- Directly onto antenna Dimensions, Height x Width x Depth mm (in) 103 x 41 x 75 (4.0 x 1.6 x 3.0) Housing --- Aluminium, with extruded body and molded end-caps Mounting Screw --- M4 Motor Type ...
Thermometrics Self-Adhering Surface Temperature Sensors
Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559-02P1 JS5698 45x45, square 750 Molex 5559-02P1 JS6670 45x45, square 280 Molex 5559-02P1 JS6862 45x45, square 650 Molex 5559-02P1 JS6744 45x45, square 320 Molex 5559-02P1 JS6812 45x45, square 420 Molex 5559-02P1
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
† Back-to-Back configuration with 12 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description The antenna has 12 connectors located at the bottom.
ORDERING OPTIONS - amphenol-antennas.com
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5980400P Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5980400PG Multi-Device Dual Unit (MDDU) 4.3-10 Female 5980400PDx*
1695-2180 MHz - amphenol-antennas.com
• Omni configuration with 2 connectors • Ideal for Small Cell / DAS applications • Available with 7/16-DIN connectors • Four unique mounting options • Available for order with a grey, brown or black radome Features Connector Description The antenna has 2 connectors located at the bottom.
Amphenol PCD Shenzhen
RECEPTACLE, GROUND POWER CONNECTOR FOR RAIL VEHICLES MAINTENANCE, 4PCS POWER CONTACT + 6PCS SIGNAL CONTACT ASGTC0L2007PC02LF. 7 PIN CABLE MOUNT RECEPTACLE, WATER PROOF, CRIMP CONTACT, HOOP ... Specifications, product pictures or information stated in the website are for reference only, please double check with us. ...
Model 621B40 Very High Frequency ICP® Accelerometer Installation ... - PCB
electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the physical material of construction, is acceptable. Caution should be observed to ensure that liquids are not permitted to migrate into devices that are not hermetically sealed. Such devices
Dual-Feed 10/10-Position GMT Fuse Panel - Amphenol Broadband Solutions
output power connectors and wiring • Compliant to key industry standards — UL listed, cUL, NEBS 3, CE Applications • Central office • Traditional -48V power distribution • Telecom networks Ordering Information Part Number Description 009-0014-1001 Dual-feed 10/10-position GMT fuse panel
Diplexer - Amphenol Antenna Solutions
• Available with 7/16-DIN or 4.3/10 female connectors Ordering Options Single Unit Twin Unit 7/16-DIN 4.3/10 7/16-DIN 4.3/10 When ordering replace “x” with correct option for bypass confi guration and single or twin unit. With DC/AISG Auto-Sense DPX-13A DPX-13A-43F DPX-13AA DPX-13AA-43F
Model 640B11 | PCB Piezotronics
Model 640B11:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral cable