Search Results for pic connector
Amphenol PCD Shenzhen
RECEPTACLE, GROUND POWER CONNECTOR FOR RAIL VEHICLES MAINTENANCE, 4PCS POWER CONTACT + 6PCS SIGNAL CONTACT ASGTC0L2007PC02LF. 7 PIN CABLE MOUNT RECEPTACLE, WATER PROOF, CRIMP CONTACT, HOOP ... Specifications, product pictures or information stated in the website are for reference only, please double check with us. ...
38999 Series - MIL-DTL-38999 SERIES I, II & III, V & EN3645 connectors ...
Our 38999 connectors are available in Aluminum, Stainless Steel, Marine Bronze or Composite material with ROHS-compliant plating available in Black-Zinc Nickel and more. While the qualified Mil-Spec versions offer you a number of features, our customizable options are endless. We also provide free D38999 Series III CAD files.
Standard Medical Cable Connector | Pulse-Lok Connector 300740
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300740!
310097 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
320130 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
PRODUKTPASS | Backshells as per VG95319-1011 - Amphenol-Air LB
VG connectors. Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or for continuing shielding. The backshells are available in various versions, straight or bent as tape adapters, individual cone adapters or mold adapters. ...
H2183 Heading Sensor with Solid State Compass - AIRMAR EMEA
Features. Better than 1° heading accuracy in static conditions; Best-in-class 2° heading accuracy in dynamic conditions; Default 10 Hz update rate for heading (HDG)
bendix | Amphenol Global Search | Amphenol
This series, is a rapid-mating, general duty, or ruggedized harsh environment, metal push/pull coupling, power, and signal connector. With over 20 insert arrangements ranging from 2 to 12 contacts per connector and up to 23 amps possible with a standard operating temperature from -40°C to +100°C.
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
1 rt00104sknh03 connector 4 ms16m23f contact, socket, size 16 Ø17.3mm (back mount) 1 rtfd10b gasket 2 housing body seal 9/16-24 unef thread notes: 2) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 3) extraction tool: qxrt16 1) contact barrel range: 16awg to 18awg 4) materials: housing body: zinc die cast, nickel plated
Model 103B02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.11 oz: 3.15 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: PCS-24: 0: 060A10:
340519 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
341306 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
330234 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
310411 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
301311 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
341255 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
300261 | aldenproducts.com
Maximum Wire Gauge. 2-16, 2-22. Maximum Cable Diameter
300260 | aldenproducts.com
Maximum Wire Gauge. 2-16, 2-22. Maximum Cable Diameter
342391 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
320221 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter