Search Results for picture of zelensky
Model 483C40 | PCB Piezotronics
Model 483C40:8-channel, line-powered, ICP®/charge sensor signal cond., gain, selectable LPF, Ethernet
20021121-00008T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00008T4LF.
MDBRA26PE860 | Harsh Connector | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Rugged D-Sub, IP67, Input Output Connectors, 26 Position high density, PIN Type, Vertical PCB tails. Environmental Compliance.
Growing Need For RF Technology In Smart Agriculture Applications
Amphenol RF releases Smart Agriculture Solutions Guide designed to aid in the interconnect selection process and highlight sealed solutions for smart ag applications.
F-Type Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector F-Type Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm. Downloads. 222192 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
MCX Jack to N-Type Plug Adapter 50 Ohm Straight | 242170
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MCX Jack to N-Type Plug Adapter 50 Ohm Straight. Downloads. 242170 PDF Customer Drawing (Size: 26 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: MCX Jack to N-Type Plug:
923-400J-40H | XCede HD | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. XCede HD, 4-Pair, 4 Column, Open Wall, Standard Sidewall, Backplane Module. Environmental Compliance. Click to download Certificate of Compliance Report.
Z02E-4F7L1-11000 | CONTACT SPRING | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Spring Contacts, Height 2.0mm, Copper Alloy T0.1mm. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
Model 4416C | PCB Piezotronics
Model 4416C:Handheld, single channel IEPE Power Supply and Signal Conditioner
00110930040 - Amphenol Air LB
Skip to the beginning of the images gallery . 00110930040 Sealing plug #16. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Description. Sealing plug can be used in place of wired contacts to ensure a perfect sealing of unwired contact cavities. They come in different sizes, from size 23 upto size 8.
SIMAD67V - Amphenol Air LB
Skip to the beginning of the images gallery . SIMAD67V Cover + Chimney Clicker nut plug 4 Modules Metallic Shielded Olive drab cadmium. Reach status: Not compliant . RoHS status: Not compliant . Obsolescence status: Active . Standard: EN4165 . Description. Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular ...
320293 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320930: Receptacle, Rear Panel-Mount
Model 2262B-1000 | PCB Piezotronics
Model 2262B-1000:Accelerometer, PR, 1,000 g, damped, 10-32 detachable stud, 10V excitation
RP-BNC Cable Plug RG-58 Plenum RG-122 50 Ohm | 112124RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-BNC Cable Plug RG-58 Plenum RG-122 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Rear Bulkhead 50 Ohm IP68. Downloads. 172129-10 PDF Customer Drawing (Size: 92 kb) 172129-10 3D Model (Size: 4413 kb ) Product Life Cycle.
Model MS622A01 | PCB Piezotronics
Model MS622A01:MSHA approved Model 622A01, 100 mV/g, top exit, 2-pin conn.
Thermo-Trex Thermocouple Extension Wire (Types JX, KX & RSX)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RP - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight. Downloads. 132171RP PDF Customer Drawing (Size: 31 kb) 132171RP STP 3D Model (Size: 613 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
10165431-301000LF | Bergstak® 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Bergstak ® 0.50mm Connector, Part number 10165431-301000LF
The Coming Electrification of the Military - Amphenol Aerospace
Electric Ground Vehicles: Electric ground vehicles, such as tanks and trucks, offer many of the same advantages as electric cars. Several military organizations, such as the U.S. Army, are exploring electric ground vehicle prototypes and concepts such as the Electric Joint Light Tactical Vehicle (eJLTV) and the Optionally Manned Fighting Vehicle (OMFV) program, both of which are intended to ...