Search Results for pictures edge2 and a vivo stand-v011
Markus Jaax | Gerente Linha de Produtos para Sensores - Casco ...
Conheça Markus Jaax, Gerente Linha de Produtos para Sensores do Casco Automotive Group. Descubra por que ele ama trabalhar na Casco. Leia sua história aqui.
SPM2 Polieraufnahmen SPM2 Polishing fixtures - amphenol-po.de
SPM2 Polieraufnahmen SPM2 Polishing fixtures SPM2 Polieraufnahmen SPM2 Polishing fixtures © Amphenol Precision Optics GmbH ・Änderungen vorbehalten © Amphenol ...
G832ME030641322HR | 0.8mm board to board | Amphenol
Amphenol is one of the leading manufacturers of 0.8mm board to board ontact us today for more details of 0.8mm board to board , part number G832ME030641322HR
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
P66 50/200kHz, 600W, Garmin 8-Pin, DT - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Happy Birthday to AST Xiang’an Plant_Amphenol Assembletech
September 22 nd, what a special day!. We celebrated the first anniversary of our Xiang’an Plant. And we all received sweet gifts From our beloved AST! Great to meet AST!
MPO MTP Feld - Lichtwellenleiter-Steckverbinder | Amphenol Socapex
Der Amphenol Socapex MPO MTP Field-Steckverbinder ist eine vielseitige Lösung, mit der Benutzer ihr MPO/MTP-Patchkabel in einen umweltfreundlichen Steckverbinder verwandeln können. Mit seiner IP68-Einstufung ist dieser Steckverbinder gegen Flüssigkeiten und Staub abgedichtet und damit ideal für den Einsatz in der militärischen Kommunikation, in Basisstationen, bei der Marine und bei der Bahn.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Mini DIN Standard — 11 mm - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
M260 50/200kHz, 1kW, Garmin 8-Pin, DO - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Receptacle Short flanged 2 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
CC5516A13 - Amphenol Air LB
Clamp CC5516 Size 13. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
Matrix 5015 Breakaway Lanyards | MIL-DTL-5015 Connectors | Mil-Spec ...
MIL-DTL-5015 Push-Pull, quick disconnect coupling is available in a straight plug that can be ordered with or without a lanyard release mechanism.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
61082-162402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-162402LF.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)