Search Results for pin %2f tab header assy.
98424-G52-16ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 98424-G52-16ALF.
Build Your Own Mini Cord Sets - TPC Wire
TPC IRE CABLE CORP. USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our C les epresentative r all 00-521-7935.
BNC Straight Crimp Plug RG-6 75 Ohm | 031-70000 - Amphenol RF
Assembly Instructions C31 (Size: 15 kb) 031-70000 PDF Customer Drawing (Size: 125 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism:
Rugged D-Sub | Input Output Connectors | Amphenol
Ruggedized D-sub connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard connectors.
F-Type Plug to N-Type Jack Adapter 50 Ohm Straight | 242152 - Amphenol RF
F-Type Plug to N-Type Jack Adapter 50 Ohm Straight
SIZE B C- - Amphenol Sine
receptacle, 2 pin,atm series strain relief end cap b atm04-2p-sr01xx a2 11 louie 21/jul/20 orion 22/jul/20 tommy 23/jul/20 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atm04-2p-sr01xx receptacle, 2 pin,atm series,strain relief end cap a1 - release new dwg format 18/aug/14 jarry tommy notes: unless otherwise ...
Amphenol Assembletech
Series: USB3.1 PD Cable Assembly Plating: Au 30u" min on contact area Color: Black Environmental Compliance: RoHS Flammability: thermoplastic UL94 V-0, raw cable VW-1 Applications. 1. Desktop 2. Printer 3 .Mobile device 4. Consumer electronic Features and Benefits. 1.Transmission rate: 10 Gbps. 2..Current rating: Maximum up to 5A application . ...
U10C438300T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 15µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
98414-G06-10ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00MM. Contact us today for more details of Minitek ® , part number 98414-G06-10ULF.
20021121-00010D4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00010D4LF.
SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
Assembly Instructions C47 (Size: 14 kb) 901-9210-2 PDF Customer Drawing (Size: 104 kb) 901-9210-2 IGS 3D Model (Size: 1752 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132302-11.
54112-107301000LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical stacked header, Through Hole, Double Row, 30 Positions, 2.54mm (0.100in) Pitch.
20021521-00020T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Signal. Contact us today for more details of Minitek127 ® , part number 20021521-00020T4LF
BARGUIDE CONNECTOR B - amphenol-cs.com
Series Pin Diameter Current Rating Contact Resistance CBS 3.0mm 65A 1.0mΩ CBS 6.0mm 140A 0.4mΩ ENVIRONMENTAL §§Operating Temperature: -40ºC to +125ºC §§RoHS: this product is compatible according to the European Union Directive 2011/65/EU SPECIFICATIONS §§Product Specification: GS-12-1260 §§Application Specification: GS-20-0424
USB 2.0 Type C - Amphenol CS
16 pin with competitive cost § High-speed transmission up to 480Mb/s § High speed data communication § High power and fast charging § Extended 5A current rating for USB Power delivery : and up to 240W § Various mounting type (Top, Middle, Vertical, Upright) § Offer design flexibility § Reversible plug orientation ensures easy insertion §
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS
Amphenol introduces the Gen 5, Minitek® Pwr PCIe® connector system. This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. The 12VHPWR connector is not designed to mate
G42V12312HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connector. Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42V12312HR.
main | Blanking Plugs - gemeco.com
ST300 Shorty™ Blanking Plug Assembly. Part # 33-386-01. MFG # 33-386-01. Country of Origin. USA. $24.86 / ...
N-Type Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
10139085-124402LF | Bergstak+™ | Amphenol
Amphenol is one of the leading manufacturers of bergstak+ 0.80mm mezzanine connector. Contact us today for more details of bergstak+ , part number 10139085-124402LF.