Search Results for pin %2f tab header assy.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
AgilLink™ 1.20mm Wire-to-Board Header G823H - Amphenol CS
WIRE-TO-BOARD HEADER. AgilLink ™ 1.20mm wire-to-board header G823H series is . the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol ICC offers a comprehensive range of these headers including vertical and right angle SMT to meet various customer requirements. It is offered in
Mini Power 4.2 | Wire To Board Connectors | Amphenol
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and available in 2 to 24 circuits for dual row.
Ground Blocks - BACC50 - Amphenol PCDAmphenol PCD
Features & Benefits: Overmold Technology: Simplifies construction, improves sealing and reliability. Plastic retention clip - made with VICTREX® PEEK Polymer: Simplifies construction, uses 1 plastic piece vs 6 individual metal pieces
EB3520-XX-800 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Solderless PCB Connectors - SV Microwave
As seen in Figure 4, the LiteTouch connector employs a pogo pin design, which retracts the contact into the connector housing to prevent damage to the PCB. Figure 5 proves that the LiteTouch difference keeps VSWR stable at higher frequencies. Standard Unmounted Fig. 3: Trace deformation caused by standard Compression Mount PCB Connectors LiteTouch
Medi|Slice Low-cost Interconnects for Limited-use Applications
Introducing Medi|Slice ®, the low cost edge card connector designed specifically to meet the needs of the medical device market.Medi|Slice ® provides the perfect pull-band latching technology for disposable medical applications in a simple plug-and-play package.. AMS15-36 Product Highlights Include: Edge Card Connector System: By integrating edge card technology into the Medi|Slice ...
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10511-2 SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 7 inches 135101-R1-07.00 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 50 mm 095-725-117M005
Amphenol Assembletech
Network Cable Assy; MHL; RF Coaxial; Wire Harness. NMEA2000 M12 Cable; Mini 2pin-S cable; Certified USB 4.0 Type C; HDMI 2.1; Communication cable; DisplayPort AOC; HDMI AOC; HSC Receptacle to Receptacle; Type-C to HDMI Male (HDMI Alt Mode) Mini 2pin-L; FFC & LIF to VGA + 2X USB3.0 A; Intel Internal USB3.1 20P to 20P;
Product Configurator | Board to Board Connectors - Amphenol CS
20021814 - Stack Header – Vertical - Through Hole (Tail: 2.5mm | Overall Pin: 16mm) 21.03.2017 Configure your Amphenol ICC product by using our Part Configurator below.
Millipacs Mezzanine Connectors | Amphenol ICC
Millipacs ® vertical header and receptacle mating combination offers a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs ® connector interfaces provide high reliability and robustness making it suitable for the most demanding applications in aerospace, industrial and also traditional telecom segments.
ANC Module - Amphenol PCDAmphenol PCD
Supports ARINC A1, A2, B1, B2, C2, C2 Modified, D2, MJ-Plug™ pin standards. Features & Benefits: Latest generation digital ANC technology. Small and lightweight single PCB module. Designed for tight spaces such as under monitor peripheral bar. Supports ARINC A1, A2, B1, B2, C2 Modified, D2, MJ-Plug. Digital noise cancelling control.
68001-406HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 68001-406HLF.
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0503: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material:
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform.
cStack | Mezzanine Connectors | Amphenol
The Amphenol cStack™ high-speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated in a flex circuit.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
AR - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 5 ARINC CANADA 404 How to Order 4. CLASS A Non-environmental, standard commercial connector
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; ... RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 132302-11 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...