Search Results for pin %2f tab header assy.
Millipacs Mezzanine Connectors | Amphenol ICC
Millipacs ® vertical header and receptacle mating combination offers a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs ® connector interfaces provide high reliability and robustness making it suitable for the most demanding applications in aerospace, industrial and also traditional telecom segments.
ANC Module - Amphenol PCDAmphenol PCD
Supports ARINC A1, A2, B1, B2, C2, C2 Modified, D2, MJ-Plug™ pin standards. Features & Benefits: Latest generation digital ANC technology. Small and lightweight single PCB module. Designed for tight spaces such as under monitor peripheral bar. Supports ARINC A1, A2, B1, B2, C2 Modified, D2, MJ-Plug. Digital noise cancelling control.
68001-406HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 68001-406HLF.
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0503: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material:
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform.
cStack | Mezzanine Connectors | Amphenol
The Amphenol cStack™ high-speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated in a flex circuit.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
AR - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 5 ARINC CANADA 404 How to Order 4. CLASS A Non-environmental, standard commercial connector
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; ... RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 132302-11 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
51702-10402400CCLF | PWRBLADE HEADER - VERTICAL | Amphenol
Amphenol is one of the leading manufacturers of pwrblade header - vertical. Contact us today for more details of pwrblade header - vertical , part number 51702-10402400CCLF.
PL-900SM-N SERIES - Amphenol Alden
Note: recommended tooling included in assembly instructions. 2.25. Panel-Mount Receptacle DustCover (Nylon Tether locks into panelwasher) P/N. 108717-01 (Available without tether) P/N. 110401-01. Cable Mount Receptacle DustCover (Wire Tether with cableloop) Plug Soaking Cap: The PL- 900 Series Plug Soaking Cap is designed to protect the plug ...
Centaur ExaMAX for Military 85 ohms | Centaur High Bandwidth 38999 PCB ...
Additional signal pin per column; Integrates high and low speed signals in the same connector; High speed signal PCB hole: 0.36mm (finished hole) ... Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the ...
MicroSpaceXS 1.27mm Waterproof Crimp-to-Wire/Wire-to-Wire Connector ...
MicroSpaceXS™ Waterproof connector with a 1.27mm pitch and current rating of up to 3A per contact meet USCAR-T2V2 and LV214 Severity 2 specifications are perfect for high-power applications.
AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS
• Average Compliant Pin Insertion Force/ pin: • 0.4mm PCB hole: 15N max. • 0.5mm PCB hole: 30N max. SPECIFICATIONS • Product: GS-12-0956 • Application: GS-20-0305. APPROVALS AND CERTIFICATIONS • UL approved. PACKAGING • Trays or Tubes . TARGET MARKETS/APPLICATIONS • Communications • Switches • Routers • Access • Optical ...
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; ... RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 172361-10 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status ...
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
BNC to MCX Cable Assemblies - Amphenol RF
Cable Assembly Configuration. BNC Jk Str Bkhd IP67 to MCX Pl R/A 12 items; BNC Jk Str Bkhd IP67 to MCX Pl Str 12 items; BNC Jk Str Bkhd to MCX Pl R/A 9 items; BNC Jk Str Bkhd to MCX Pl Str 9 items; BNC Pl Str to MCX Pl R/A 2 items; Cable Length. 6.00 in (153 mm) 4 items; 12.00 in (305 mm) 5 items;
10132450-0441GLF | MINITEK PWR3.0 HCC HEADER | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0 HCC, part number 101324500441GLF.
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. The metallic backshells are designed to be robust and reliable, ensuring that cable connections remain secure ...