Search Results for pin %2f tab header assy.
Diode Connectors | Products | Amphenol Aerospace
Compatible with present filter connector assembly procedures, diodes can stand alone or can be combined in series with filters. Internal housing of the diode offers weight and space savings over other protection methods available today, and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Diodes are ...
300800 | aldenproducts.com
Housing/Coupler Assembly : 1 : Configure a Mating Connector. Displaying 1 - 6 of 6 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter ...
Backshells Archives - Amphenol PCDAmphenol PCD
Prevents loss of hardware inside the box and easy alignment during assembly. Mounting Flange . Works with a cylindrical square flange connector. It is ideal for rugged areas where installation and vibration is a concern. Non-Environmental . Provides an effective cable holding mechanism with superb strain relief for heavy cabling ...
Fan Connectors | Card-to-Wire (CTW) | Wire-to-Board (WTB) Blind-Mate ...
The fan header on the motherboard provides a way to transfer power and control signals to the PC fan, allowing it to operate at the correct speed and with the appropriate cooling. ... The maximum current carrying capacity of the 1.25mm pitch connectors is 2.8A/pin, while the 2.00mm pitch connectors can carry a maximum of 5.3A/pin, and the 2 ...
Why Cable Jacketing Matters - TPC Wire
Reach out today, and an experienced technical expert will contact you to assess your needs and provide an initial quote.
main | ForwardScan 2D 9-pin
Features. Forward-looking 2D sonar imaging; Bottom Colour Tracking for a simplified bottom view; Heading Line View combines ForwardScan depth data into heading line on charts
GbX | Backplane Connector | Low - Cost Connector Solutions
Open pin field version (1.85mm x 1.85mm) Right angle male (2-Pair) available in high-speed differential and L-Series; Embedded capacitor capability (4-Pair Twist) ... Vertically integrated supply chain using automated assembly equipment and full cavitation on component tooling allows for an optimized cost solution; Part Numbers. Target Markets ...
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
Calibration of Industrial Accelerometers for PDF - PCB
mass/sensor assembly is then laid on its side on a test bench. The mass is pinged with a ball bearing adhered to a mylar strip and the resulting resonant frequency of the sensor is collected. For final calibration, the test sensor is tested in a back-to-back calibration test to determine reference sensitivity,
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Assembly Instructions C74 (Size: 1924 kb) 919-107J-51SX PDF Customer Drawing (Size: 253 kb) 919-107j-51sx IGS 3D Model (Size: 297 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Model 356B21 accelerometer kit Installation and Operating Manual - PCB
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
PwrBlade+ Connector | Power Solutions | Amphenol
FEATURES BENEFITS; High power contact option up to 58A per contact, at 30°C temperature rise in still air ; Cost-effective power delivery in 1U and 2U power supplies or power distribution applications
Model 633A01 | PCB Piezotronics
Model 633A01:Digital, industrial, ceramic accelerometer, 0.9 to 15k Hz, top exit, integral cable terminating in USB connector
Model 042M34 6.5 feet of 042 Cable with molded 8-Pin male M12 ... - PCB
6.5 feet of 042 Cable with molded 8-Pin male M12 connector, terminated 4-Pin TE Connectivity connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001
1 SCOPE 2 APPLICABLE DOCUMENTS 3 REQUIREMENTS - Amphenol CS
3.3.3 Current: 0.5 Amperes (per pin). 3.3.4 Operating Temperature: -40℃ to +80℃. PDS: Rev :B STATUS:Released Printed: Sep 04, 2014. NUMBER GS-12-1248 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION PCI EXPRESS M.2 CONNECTORS 2 of 10 B AUTHORIZED BY DATE KENNY TAI 2014/9/3 CLASSIFICATION
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
CABLE ASSEMBLY INSTRUCTIONS CRIMP – CRIMP STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the
FIBER OPTICS - amphenol.com.au
of quality, a complete plug-and-play cable assembly directly from the manufacturer offers the highest degree of confidence. Amphenol cable assemblies are manufactured by expert technicians in our state-of-the-art facilities. D38999 Cable Assemblies: Amphenol offers a comprehensive line of single mode and multi-mode
NJAALK-0003 | QSFP 400G Straight Cable Assembly | Amphenol
QSFP Cable Assembly, Linear Active, 32AWG, 3M, 112G / Lane, Flex Sleeve
Amphenol Amphenol Taiwan Corporation Sheet 1
of the cable assembly 16ns maximum for cable assembly attached with one or two Micro connectors and 26ns maximum for a cable assembly attached with no Micro connector. Mated 200ps rise time. D+/D- lines only. Propagation delay intra-pair skew EIA-364-103 The test ensures that the signal on both the D+ and D- lines of cable assembly arrive at the
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts.