Search Results for pip values
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 909.1 947.9 987.3-15 687.7 715.9 744.7-10 524.5 545.4 566.5-5 403.3 418.8 434.5
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284.7 303.2-35 197.2 209.6 222.5-30 147.1 155.9 165-25 110.8 117.1 123.6
Temposonics I Ordering Guide
The value t to enter is dependent on the Stroke Units (See above) For example; 0120 represents 12.0 in. or 120 mm. 0365 represents 36.5 in or 36-5/8 in. 1200 represents 120.0 in. or 1200 mm Null Space and Dead Space (See Notes 4 & 7) 5 = 5 in. (125 mm) dead space and 2 in. (50 mm) null (standard for strokes up to 200 in. (5080 mm))
U77A461M2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A461M2081
Addressing EMI and signal integrity challenges on eVTOL aircraft
Imagine you’re walking down the street in midtown Manhattan sometime in the 2030s. As you make your way through a crosswalk, you notice vehicular traffic has thinned out noticeably lately due to the all-electric revolution in Urban Air Mobility (UAM) that has taken major metropolitan areas by storm in recent years.
Low Cost, Industrial ICP Accelerometer - pcb.com
one of the best value for sensors in the industry. As with all equipment from PCB®, these sensors are complemented with toll-free applications assistance, 24-hour customer service, and are backed by a no-risk policy that guarantees satisfaction or your money refunded. Model 608A11 Industrial ICP® Accelerometer n Small Size (9/16 inch footprint);
SMPS Male Termination, FD (1/2 Watt) - SV Microwave
SV Microwave introduces the SMPS Male Termination, FD (1/2 Watt) SF8038-6007. Check out the stock details with our distributors and place your order today!
Model M622B01 Precision Industrial ICP® Accelerometer ... - PCB
vibration to be measured. These values are related to the alarm levels set for the machine. By carefully evaluating the idiosyncrasies of the machinery, the predictive maintenance engineer can estimate the minimum expected vibration levels and ensure that the electrical noise floor of the accelerometer is less than those levels.
Data Sheet - temposonics.com
Measured value Product Level and/or Interface Level Measurement parameters Resolution 0.1 mm Inherent accuracy ± 0.5 mm Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Temperature Output Measured Variable Single point temperature Accuracy Class A RTD Output PT100 RTD Operating conditions Operating temperature −40…+75 °C (−40…+167 °F)
Handheld Data Collector Cables | PCB Piezotronics
Connectors for Handheld Data Collectors. IMI Sensors provides specialized connectors tailored for the most popular handheld data collectors used in harsh industrial environments.
Model 080B177 | PCB Piezotronics
Model 080B177:Swivel style, easy-mount clip for 0.55" (14 mm) cube accelerometers
10147605-00006LF | Minitek® 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of 1.00mm Board to Board/Wire Connectors. Contact us today for more details of Minitek ® 1.00mm Vertical Header, part number 10147605-00006LF.
NeXLev Product Specification - Amphenol CS
Parameter Specification Value NeXLev Value Reference Electrical: Contact Resistance (Bulk) Per Product Specification Refer to this specification EIA -364 -TP-06 Contact Resistance Change < 10 milliohm from initial See environmental below EIA -364 -TP-23A Signal Continuity < 10 nanoseconds interrupt None detected EIA -364 -TP-87 ...
Model 621B41 | PCB Piezotronics
Model 621B41:High freq. laboratory ceramic shear ICP® accel, 100 mV/g, 0.8 to 20k Hz, 316L SS case, top exit, 10-32 conn., frequency sweep ISO 17025 a
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The ADC-4CH-370M-16 is a four channel, 370 MSPS, 16-bit analog converter. This utilizes and integrated MIL-DTL-38999. The JESD204B I/O devices are to be directly coupled to a host FPGA.
Dynamic Strain Sensors and Accelerometers for Structural Testing
Ground vibration testing (GVT) is a critical process in aircraft development, aimed at gathering experimental data to validate and update structural dynamic models for predicting behaviors like flutter.
Vibration Transmitters | PCB Piezotronics
Vibration monitoring of plant and process machinery can provide crucial data that will lead to increased productivity and profitability. When vibration levels are monitored, excessive wear and potential failure can be recognized.
Intrinsically Safe vibration transmitter, velocity, RMS, 3.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to RMS velocity vibration, 3.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Model 048AP018BZ | PCB Piezotronics
High temperature armor jacketed FEP cable, 2-conductor, twisted pair w/drain, shielded, 18-ft, 2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to blunt cut
AT04-12PA-P026 12-way receptacle, (2) 6 pin busbar=39 amps, - Amphenol Sine
AT04-12PA-P026 12-way receptacle, (2) 6 pin busbar=39 amps, nickel plating, keyed A, grey. Comparable to PN# DT04-12PA-P026