Search Results for pitchlab pro
LAB GRADE INSTRUMENTS FOR AUDIO MARKETS - PCB
Designed and built to the highest standard, our selection of acoustic microphones, accelerometers, and accessories are ideal for speaker design and testing. We offer acoustic sensors with: Identifying noise and resonance frequencies beyond the audible range is critical for a speaker’s sound quality and clarity, as well as the product’s longevity.
Speaker Design and Verification | PCB Piezotronics
Designed and built to the highest standard, our selection of acoustic microphones, accelerometers, and accessories are ideal for speaker design and testing. We offer acoustic sensors with: Identifying noise and resonance frequencies beyond the audible range is critical for a speaker’s sound quality and clarity, as well as the product’s longevity.
Model 083200-01000 | PCB Piezotronics
Model 3200 LabMaster Pro; interface w/PC via USB; w/4-channel data acquisition & signal conditioning, Analog & Digital IO for drive motor control, and LabMaster fastener testing software. PC not included
Audio & Entertainment - Amphenol Sine
This branding better represents the extensive range of pro-audio, broadcast, video display & lighting interconnect products we design and manufacture worldwide through our distribution and dealer network. To Opt-In to our Monthly Entertainment@Amphenol Newsletter, Click Here.
MAC810 vibration meter with strobe light and Bluetooth headphones
The MAC820 kit includes the vibration meter, an accelerometer with magnet, cable assembly, strobe light, carrying case, Bluetooth headphones and headphone case, and DataMatePRO software that supports 1,000 machines/10 points each. Buy This Online Now!
PRO-HDAR450-BB-4
This integrated compact single tray combining solution is able to connect the Tx and Rx channels from 4 radio-repeaters into just one antenna. The combiner is standard tuned broad/wide-band up to a bandwidth of 5 MHz in the both transmit and receive band.
1500v-h4-pro-connectors-amphenol-industrial
Our product line provides a complete solution, with the H4 PRO connector at its core. Leveraging our expertise in eficient contact technology, the H4 PRO is a reliable and cost-effective solution for a wide range of applications.
Room Acoustics and Live Music | PCB Piezotronics
Surround sound, active noise cancellation, and wireless communications are found in the studio and at live performances. When you choose a microphone, you accept the limitations of its design.
Broadband 3 dB glassfibre colinear 420 - 450 MHz S.C3B-435
A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles. The robust antenna design ensures reliable operation in harsh environmental conditions.
Lab Grade Instruments for Professional Audio Markets - PCB
PCB® acoustic microphones, accelerometers, and accessories ideal for sound modeling, speaker design, headphone and earbud testing, studio and live recording.
Protimeter TimberMaster | Moisture Levels Within Wood Products
Our newest model has been updated to include automatic calibration every 50 power cycles, a large easy-to-read display, and a 3 times longer battery life. The Protimeter TimberMaster moisture meter has Bluetooth capabilities to connect to the Protimeter Connect App.
MAC800 vibration meter - Wilcoxon Sensing Technologies
The MachineryMate handheld vibration analyzer displays overall vibration in velocity or displacement with 3 frequency bands based on running speed and 200/800 line spectrum. IP67 rated – rugged, waterproof casing for harsh plant environments.
The Protimeter Connect App | Download Now
Download now to seamlessly connect to the meter and gather meter readings along with other pertinent data.
Surface | PCB Piezotronics
Explore PCB Piezotronics' surface specialty microphones for precise acoustics measurement.
MAC810 vibration meter with strobe light - Wilcoxon Sensing Technologies
IP67 rated – rugged, waterproof casing for harsh plant environments. The MAC810 kit includes the vibration meter, an accelerometer with magnet, cable assembly, strobe light, carrying case, and DataMatePRO software that supports 1,000 machines/10 points each. Buy This Online Now!
Lithium Pros - gemeco.com
“Through constant innovation, create high power lithium-ion battery packs that are safe, easy to install, and use for all types of high current applications.”
Phantom Power Preamplifier | PCB Piezotronics
PCB's patented phantom powered preamplifier (426A14) boasts a versatile modular design compatible with any ½" or ¼" IEC 61094-4 compliant microphone cartridge. This adaptability empowers users to choose the cartridge best suited for specific tests while utilizing a single universal 48V preamplifier.
Headphone and Earbud Testing | PCB Piezotronics
When developing headphones and earbuds, certain safety testing has to be performed. Be sure to use PCB sensors for your product testing.
Fastener Testing | PCB Piezotronics
We offer a comprehensive line of user-friendly fastener test products,custom-configured into systems to suit your needs. Our systems are used in number of applications in industries such as automotive, aerospace & defense, and power generation.
Outdoor Microphone Preamplifier - PCB
It includes remotely-activated, multi-frequency calibration check functionality and desiccant-free automatic heaters for internal humidity control. The PRM2103 requires only one microphone to get free-field, random, or 90 degree response.