Search Results for pl 00-w-301-10-d10 anphenol
MMCX Right Angle Plug to MMCX Straight Plug RG-178 50 Ohm 12 inches ...
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; ... 12.00 in (305 mm) Cable Type: RG-178: Connector 1 Part Number: 262102: Connector 2 Part Number: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol ...
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
TVOP - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TVOP is a high-performance solution for butt joint fiber optic connectivity in harsh environments. The connector features a fiber optic connector design with a 38999 Series III shell, providing robustness and reliability. The optimized insert for butt joint termini has a diameter of 2.5mm, ensuring high-quality connectivity for both multimode and ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 6 inches
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; ... 6.00 in (153 mm) Cable Type: RG-174: Connector 1 Part Number: 132119: Connector 2 Part Number: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-611100-178 YES CONTACT, PIN 6(c)
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
XPOL panel antenna 90°, 13 dBi, 380 - 470 MHz - AMPHENOL PROCOM
Model 766.90.13.00 Frequency 380 - 470 MHz Max. Input Power 2 x 400 W Polarisation ±45° 3 dB Beamwidth, E-Plane 17° ± 2° 3 dB Beamwidth, H-Plane 90° ± 5° Impedance 50 Ω Gain 10.9 dBd (13 dBi) Port-Port Isolation ≥ 27dB VSWR < 1.5:1 Front-To-Back Ratio > 23 dB Cross Polar Discrimination 30 dB
Amphenol ICC
Single Row SMT (w/ pegs) 91614 Type Base P/N Double Row TMT 77317 Double Row PiP 10082202 Double Row SMT 10118084 Double Row SMT (w/ pegs) 10118085 Type Base P/N Single Row TMT 77315 Single Row PiP 10082201 Single Row SMT 10119333 Single Row SMT (w/ pegs) 10119332 Type Base P/N Single Row TMT 89882 Single Row SMT 71607
Item # MAJ-16-00, Miniature M55116-Type Connectors
Browse Item # MAJ-16-00, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M ... Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC ...
News - Amphenol Aerospace
Amphenol Aerospace General Manager Kyle Brown grills hot dogs during Amphenol Aerospace’s annual Open House at the company’s Sidney, NY facility on Aug. 27. ... (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 also meets a 200°C ...
Stock Information - Dividend & Stock Split History - Amphenol
10/10/2014: 2 for 1: 04/02/2007: 2 for 1: 03/30/2004: 2 for 1: 04/26/2000: 2 for 1: About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance; Resources. Supplier Responsibility; Anti-Human Trafficking & Slavery Statement; Careers; Customer Support. Product Locator;
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
An Amphenol Company 7 The Footprint: • Amphenol Ardent Concepts’ unique footprint technology is a piece of artwork printed directly onto the PCB. • The straight mount and right angle TR Multicoax connectors mount to the PCB using either a board stiffener or a PEM nut. • While they can be installed in the lab, it is best to install the
Conan Lite 1.00mm Connector | Board to Board Connectors | Amphenol
Amphenol's Conan® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: B1121AA-NT30G-58CU-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
HDMI - G45 Series | Input Output Connectors | Amphenol
Amphenol HDMI supports standard or high-definition video, plus multi-channel digital audio on a connector. It transmits all ATSC HDTV standards and supports 8-channel digital audio. With 18Gb/s of bandwidth, HDMI can accommodate the future enhancements and requirements of audio/video equipment.
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:SALES@AMPHENOLCANADA.COM 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
Configurator - Amphenol Aerospace
Welcome to the Amphenol Aerospace Part Configurator, a comprehensive tool designed to make part building smooth and effortless. We've combined our commitment to providing industry-leading connectors with cutting-edge technology to give you a tool that offers easy customization, precise part construction, and instant order-ready part numbers.
Rectangular Connectors Archives - Amphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
28-Port Canister Antenna - Amphenol Antenna Solutions
www.amphenol-antennas.com. 1 of 18: Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 4.3-10 : Connector Original : variation BK indicates a Black radome. BR indicates a : Brown radome. The default radome color is ...