Search Results for pl connector
DESCRIPTION L I S T A m p h e n - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Tamper Resistant RF Connectors - Amphenol RF
These connectors are particularly important in applications where security and integrity of the RF signal are critical. These front mount, rear fastening bulkhead tamper-resistant connectors offer the ideal solution for publicly accessible applications such as kiosks where sensitive electronics inside an enclosure could be damaged if accessed ...
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. P/N AT04-08PA-RD01 KEY-A CONFIGURATION STANDARD COLOR: GREY P/N AT04-08PB-RD01
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4427 PDF Customer Drawing (Size: 254 kb) 082-4427 IGS 3D Model (Size: 895 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. GREY BLACK BROWN COLOR PART NUMBER KEY-B CONFIGURATION GREEN AT06-08SB-RDGRY AT06-08SB-RD01
10146065-113x0lf | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5) per differential signal pair. 2. Vertical or Right Angle. 6. 11.2. 3.7. 3.
10146027 | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5) per differential signal pair. Product Overview.
Amphenol
BLACK - ALL CONNECTORS REFER TO SHEET 2 FOR AVAILABLE CONNECTOR HOUSING COLORS OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 1 A3 ... 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES
Cable Components FME-Connectors and Adapters - AMPHENOL PROCOM
Amphenol Procom FME connectors and adapters are RoHs & REACH compliant. Ordering Designations. TYPE PRODUCT NO. DESCRIPTION MODEL; FME-RG 58: 130000559: Basis FME-connector for crimping on RG 58: FME-RG 174: 130000560: Basis FME-connector for crimping on RG 174: MFME-RG 58: 130000562: Male FME-connector for crimping on RG 58 ...
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Amphenol REQUIRES CONTACT RETENTION W
CONNECTOR COLORS 1 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
41 A3 - RELEASE NEW DWG FORMAT 08/16/13 DRP - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
High-Frequency RF Connectors - Amphenol RF
These connectors are particularly favored for their precision in test and measurement setups or for demanding applications requiring low loss, phase stability, and high-frequency capabilities, extending up to 67 GHz. They are made of high grade materials in order to allow for a longer life cycle and higher durability.
A6
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Amphenol MP-64RJ4528GG-001 Slim Category-6 Ethernet Cable (Thin CAT6 ...
Buy 1ft Amphenol MP-64RJ4528GG-001 Thin-Line CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 Ethernet Cables (Thin CAT6) Network Patch Cords (Color: Green) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server ...
10127896-101LF | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of examax 112gb/s high speed backplane connectors. Contact us today for more details of Examax, part number 10158786 -101LF. 10158786 -101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 6-Pair, 6 column, 120 position, Vertical Header, No Guide Pin. Part Specification Detail. 10158786 -101lf.
44 Series Circular - Amphenol Sine
Amphenol Sine Systems' 44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt. Our 44 Series™ is vibration-resistant and field-proven for ...
elm 1-3 | Amphenol Global Search | Amphenol
Amphenol’s range of Mini Cool Edge 0.60mm Connectors are 0.60mm pitch connectors with a current rating of 1.1A and up to 12 pins for power application. It supports small BTB applications and powers module cards. ... MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).