Search Results for pl connector
1.6-5.6 Connectors - RF Connectors - Amphenol RF
The 1.6-5.6 series is a miniature European design that permits dense connector packing, making them ideal solutions for applications where space limitation is a factor. The Amphenol 1.6-5.6 series performs at 75 ohm up to 1 GHz. The 1.6-5.6 product series has two coupling versions: threaded and push-pull. The threaded coupling version provides ...
LENGTH TABLE AT06GY-6S-N-TPE-M1 1 (3.28FT) AT06GY-6S-N-TPE-M2 2 (6.56FT ...
CONNECTOR TYPE AT06GY-6S-N-TPE-M2 AT - Amphenol AT Connector *PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS* DESIGN 04 Male Connector 06 Female Connector POSITIONS ... 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
ACJS-MV35-3S 3.5mm Jack, Vertical, Stereo, Metal Nut, Bore - Amphenol Sine
Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Typical Contact Resistance: 10mΩ; Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test; Operating Temperature:-25°C to + 70°C (-13°F to 158°F)
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Pin Contact Shell Size MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - -
g881 | Amphenol Global Search | Amphenol
Micro Power 3.0 Connector System - G881 Series - Amphenol CS PER PIN FOR WIRE-TO-BOARD APPLICATIONS Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 6.5A per pin and wire gauge range from 30-20AWG.
Type C SWIFT LA Snap-In - アンフェノールジャパン株式会社
Pl as c 180° PCB Type Female Connector Female Contact UC-00PFFP-QS8001 Y-beam, Flex. PCB Female Connector Female Contact UC-00PFFY-QS8001* End 1 Type C n(2.0): Female Connector Female Contact End 2 Non-Waterproof Type A: Male Connector Male Contact UC20FL-NAML-QA End 1 Type C (3.2 Gen 1): Female Connector Female Contact
ecomate® RSSM | Rugged Metal Superior Seal Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RSSM (Rugged Superior Seal Metal) Series of circular metal connectors matches all the specifications of the ecomate® RM (Rugged Metal) series with the addition of Superior Seals (+125°C) which increase the IP ratings to IP67/69K (in mated condition). ecomate® RSSM Plugs are only to be mated with ...
at60-16-0622 | Amphenol Global Search | Amphenol
AT60-16-0622 0.5mm2 max wire AT04-2P-SR02BLK 0.5mm2 max wire AW2P ATTACHMENT: CONTACTS FOR RECEPTACLE All connectors include contacts. For extra contacts, please order them separately (ref: P/N below) ... 120A and 16 to 25mm2 crimping cable. Specially designed for battery, inverters, junction boxes, power distribution boxes and other equipment ...
hvsl | Amphenol Global Search | Amphenol
hvsl 282 hvsl 280 hvsl 633 hvsl 630 hvsl 600 hvsl 800 hvsl 1000 hvsl 1200 lvrc 35 hvsl 362 2, 3 pins 1, 2, 3 pins 1 pin lvrc 26 26 pins hvsl 365, 366 80a max hev 060 hvsl 1400 0 16 32 40 70 90 100 120 150 180 250 350 500 radlok e-power lite pl 120 hvpt upc surlok plus™ emi surlok plus™ hvpt m hvsl 364 - 365 hev chd1400 pl500 g1 epower400 ...
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71008-2000 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132240RP PDF Customer Drawing (Size: 65 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
C01610D0030031 3+PE Female straight cable connector with i - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C01610D0030031 3+PE Female straight cable connector with internal strain relief and clamping ring-3+PE Female cable connector with internal strain rel
Extended Frequency Range Increases N Type Connector Performance
Amphenol RF expands its line of 18 GHz extended frequency range N Type connectors; ideal for applications that require higher performance specs. Amphenol RF is pleased to announce the expansion of the popular N Type connector product series. Newly enhanced panel mount and semi-rigid cable mount configurations are designed to reach an extended ...
1.00mm FFC/FPC Connectors - SFW/HFW Series
These connectors are available in both Right-Angle and Vertical configurations with Surface Mount(SMT) and Through Hole m. FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with ...
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm. Downloads. 122385 PDF Customer Drawing (Size: 62 kb) 122385 3D Model (Size: 366 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: