Search Results for pl connector
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 3 M
Connector 1 Part Number: 034-1017-300: Connector 2 Part Number: 034-1017-300: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: ... HD-BNC Str Pl to HD-BNC Str Pl RG-316 50 Ohm 100 mm 095-850-185-M010. HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches 095-850-158-036.
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 919-386P-51S PDF Customer Drawing (Size: 124 kb) 919-386P-51S STP 3D Model (Size: 212 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
N-Type Straight Crimp Plug RG-6 50 Ohm | 172202 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-6 50 Ohm. Downloads. 172202 PDF Customer Drawing (Size: 64 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
TNC Straight Crimp Jack RG-178 RG-196 50 Ohm | 122455
RF Connector TNC Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 122455 PDF Customer Drawing (Size: 120 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
optical connectors | Amphenol Global Search | Amphenol
SCA-2 connector interface utilizes high reliability, dual row, bladed-on-beam contacts spaced on 1.27mm pitch. Vertical backplane receptacles are available with 11.5mm and 17.5mm extended body height with options for through-hole solder, press-fit or surf ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire ...
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 172211 PDF Customer Drawing (Size: 80 kb) 172211 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112199 PDF Customer Drawing (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) 112199 3D Model (Size: 284 kb ) Product Life Cycle. Product Life Cycle;
Model 356A01 | PCB Piezotronics
Electrical Connector: Integral Cable; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] 250° F to 325° F data valid with HT option only. [2] Typical. [4] See PCB Declaration of Conformance PS023 for details. English: SI: Performance: Sensitivity (±20 %) 5 mV/g:
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm. Downloads. 122513 PDF Customer Drawing (Size: 45 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6581A2-N/3GT3G-.085-50: Body Finish: Nickel:
AW12S 12-Way Wedgelock Plug. Comparable to parts #W12S, 934486003
A Series™ Connectors Collection. REQUEST A QUOTE. AW12S 12-Way Wedgelock Plug. Comparable to PNs# W12S, W12S-P012, 934486003. REQUEST A QUOTE. AW12P 12-Way Wedgelock Receptacle. Comparable to PNs# W12P, 934476003. REQUEST A QUOTE. AT62-14-0144 - Stamped & Formed Gold-Plated Female Contact, Size16. 14-18AWG, Comparable to PN# 1062-14-0144.
N-Type Panel Mount 4-Hole Flange Crimp RG-316DB 50 Ohm IP68
RF Connector N-Type Panel Mount 4-Hole Flange Crimp RG-316DB 50 Ohm IP68. Downloads. 172246-11 PDF Customer Drawing (Size: 254 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
AHDC169-T-OBDBK | 9-Position Receptacle Cap | Protective Connector Dust ...
A Series™ Connectors Collection. REQUEST A QUOTE. AHD16-9-1939SE 9 Position Plug with Reduced Rear Seal, Female, Threaded Rear, J1939.Comparable to PN# HD16-9-1939SE. REQUEST A QUOTE. AHD17-9-1939PES Jam Mount Diagnostic Receptacle. REQUEST A QUOTE. AHDC-16-9-BLK 9 Position Receptacle Cap. Comparable to PN# HDC16-9-E004
NM-NM - Coaxial Adapter N male - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
RF Connector Triax Straight Clamp Plug 21-738 Non-Constant Impedance. Downloads. Assembly Instructions 009-9950-174 (Size: 692 kb) 031-2675-1 STP 3D Model (Size: 282 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
pc07e-18-30 | Amphenol Global Search | Amphenol
Description RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately Downloads FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb) FM4-NZSJ-C30W0 STP 3D Model (Size: 5728 kb ) ... mfk2252aw-001-tl30g-50
DESCRIPTION L I S T A m p h e n o l - amphenol-sine.com
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... CONNECTOR HOUSING COLORS END CAP NOTES: UNLESS OTHERWISE SPECIFIED 1 SEE SHEET 2 FOR KEY ARRANGEMENTS AND COLORS. 2. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER
arinc404 | Amphenol Global Search | Amphenol
Amphenol's "AR" Series, ARINC 404 rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. These connectors are available in five shell styles with up to four insert cavities.
7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 716-49 PDF Customer Drawing (Size: 185 kb) 716-49 IGS 3D Model (Size: 1309 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)