Search Results for pl connector
MPO A LE ASSEM LIES - Amphenol Broadband Solutions
MPO cable assemblies that use 12-Fiber MPO-female connectors. -12Fiber able Assembly with one 12-Fiber MPO connector on each end -Optical fibers are bend-insensitive SMF and compliant with the ITUT Recommendation G.657.A1 standard MPO connectors are female with Method A polarity that ensures compatible mating with MPO-male connectors
SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm
RF Connector SMA Straight Jack Bulkhead 1.32 mm Micro-cable 50 Ohm. Downloads. 901-10755 PDF Customer Drawing (Size: 145 kb) SMA Panel Mount Bulkhead Jacks Datasheet (Size: 151 kb) SMA Panel Mount Bulkhead Jacks Datasheet (Size: 169 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. 122428 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421E2-NT3G-316U-50: Body Finish: Nickel: Body Material:
Airmar Technology | ASM
Airmar Technology ASM. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 13211SS-10 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
RF Connector SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm. Downloads. 901-10107 PDF Customer Drawing (Size: 154 kb) 901-10107 IGS 3D Model (Size: 682 kb ) SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. 262121 PDF Customer Drawing (Size: 244 kb) 262121 STP 3D Model (Size: 1181 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67. Downloads. 431-118J-52S PDF Customer Drawing (Size: 129 kb) 431-118J-52S STP 3D Model (Size: 486 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) FAKRA Technical Resource Guide (Size: 908 kb) FA1-NDSP-PCB-2 STP 3D Model (Size: 194 kb ) Product Life Cycle. Product Life Cycle;
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172119-11 PDF Customer Drawing (Size: 48 kb) 172119-11 3D Model (Size: 378 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
life cycle | Amphenol Global Search | Amphenol
The number of times a connector can connect and disconnect with its counterpart while meeting all its specifications is termed as “mating cycles”. The mating cycle of a connector helps to estimate the life span of a connector in a particular application.
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Pin Contact Shell Size MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - -
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) fa1-nasp-pcb-2 IGS 3D Model (Size: 631 kb ) FAKRA Technical Resource Guide (Size: 908 kb)
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70536-12G PDF Customer Drawing (Size: 106 kb) 031-70536-12G STP 3D Model (Size: 162 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 031-6157 PDF Customer Drawing (Size: 51 kb) 031-6157 IGS 3D Model (Size: 2148 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
BNC Terminator Jk 1 W 50 Ohm | 202120 - Amphenol RF
RF Connectors for Drone & Drone Defense; Quantum Computing; Robotics; Smart Agriculture; Smart Cities; 5G Wireless; Resources. Back; Frequently Asked Questions; ... BNC Terminator Pl 0.5 W Chain 51 Ohm 000-35650-51. BNC Terminator Pl 0.5 W Chain 50 Ohm 202113-10. BNC Terminator Pl 0.5 W Chain 75 Ohm 000-35650-75.
MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 919-384J-51PT STP 3D Model (Size: 94 kb ) 919-384J-51PT PDF Customer Drawing (Size: 442 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMB Panel Mount Jack 4-Hole Flange 50 Ohm | 142306 - Amphenol RF
RF Connector SMB Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads. Assembly Instructions C61 (Size: 33 kb) 142306 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1551A1-003-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NDSJ-C4-0 PDF Customer Drawing (Size: 74 kb) fa1-ndsj-c04-0 IGS 3D Model (Size: 2302 kb )
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: FAKRA Plug - Bulkhead: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: ... TNC Cap Pl IP67 202101-12. HD-BNC Straight Crimp Plug Times LMR-195-UF 50 Ohm 034-5079.