Search Results for pl connector
356-157-2 | Amphenol Global Search | Amphenol
See Table 2 When ordering /1 /6 or /11 connectors that will use a backshell, add N to omit the unneeded insert retention nut and pressure sleeve. Otherwise leave this blank. Keying Position Designator 1 thru 6 (See Page 17 ) Terminus Designator P = Pin S = Socket Table 2 Shell Size Number of Cavities Insert Designator Shell Size Designator 13 ...
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. P/N AT06-12SA-RD01 KEY-A CONFIGURATION STANDARD COLOR: GREY P/N AT06-12SB-RD01
SMC Straight Crimp Plug RG-316DS 50 Ohm | 152132 - Amphenol RF
RF Connector SMC Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 152132 PDF Customer Drawing (Size: 54 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
C031-6576 | Amphenol Global Search | Amphenol
drawing no. 31-6576 item no. 31-6576 part no. 31-6576 notes: 1. materials and finishes: body - pbt 15% g.f. , white contact - phosphor bronze, gold plating (.000003 thick) @ contact area only, tin plating at tail, nickel plated overall insulator - polypropylene round pin - brass, tin plating groundng terminal - steel, tin plating 2. electrical:
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262112 PDF Customer Drawing (Size: 58 kb) 262112 STP 3D Model (Size: 52 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Right Angle Plug RG-59 RG-62 75 Ohm | 112363 - Amphenol RF
RF Connector BNC Right Angle Plug RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold:
SMB Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 142206 PDF Customer Drawing (Size: 65 kb) 142206 STP 3D Model (Size: 2157 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm. Downloads. 000-18225 PDF Customer Drawing (Size: 111 kb) 000-18225 IGS 3D Model (Size: 652 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 18225: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
HD-BNC Straight Plug to HD-BNC Straight Plug RG-316 50 Ohm 1 M
Connector 1 Part Number: 034-5008: Connector 2 Part Number: 034-5008: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: ... HD-BNC Str Pl to HD-BNC Str Pl RG-316 50 Ohm 100 mm 095-850-185-M010. HD-BNC Straight Plug to HD-BNC Straight Plug RG-316 50 Ohm 6 inches 095-850-185-006.
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm. Downloads. 082-4336 PDF Customer Drawing (Size: 267 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
SMA Straight Crimp Plug GSC-03-81748-00 50 Ohm | 132374 - Amphenol RF
RF Connector SMA Straight Crimp Plug GSC-03-81748-00 50 Ohm. Downloads. 132374 PDF Customer Drawing (Size: 64 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Maretron | Displays
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Omni Antennas CXL 3-1 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00: Mechanical; Connection(s) UHF(f) (fitting PL 259) or N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass: Colour: White (RAL 9003) Wind Area: 0.023 sq. m / 0.25 sq. ft: Wind Load:
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. GREY BLACK BROWN COLOR PART NUMBER KEY-B CONFIGURATION GREEN AT06-08SB-GRY AT06-08SB AT06-08SB-GRN
HF Antennas BCL 1-KA - AMPHENOL PROCOM
The junction box is provided with FME-connectors for the antenna and the receiver ports. 1 m FME-cable and an FME-UHF connector is included for connecting the box to the receiver as well as an FME-crimp connector for the downlead cable (RG 58). ... (for PL 259) Connection(s) Antenna : FME-connector (M) RX : FME-connector (M) Materials: Shroud ...
UG-58/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
C14610E0249568M 24+PE Plug Kit, Single Latch, Top Entry Hig
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C14610E0249568M 24+PE Plug Kit, Single Latch, Top Entry High, M40-24+PE - Plug Kit, Male, 20/12AWG.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) fa1-narp-pcb-8 IGS 3D Model (Size: 1143 kb ) FA1-NARP-PCB-8 STP 3D Model (Size: 261 kb ) Product Life Cycle.