Search Results for pl082-300
S.M4-445-OM
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten Koppelnetzwerke anzeigen. Autofunkantennen. Amphenol Procom offers a comprehensive collection of quality Whip Antennas for nondirectional communication. See our product line here.
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Typical span is equal to 160 mV at 300 psi. 4. Best fit straight line. 5. Between 0ºC and 70ºC. 6. Typical value. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape. All wafers are electrically probed and visually inspected. Electrical and visual rejects
EBY Electro Pluggable Headers
0.300" (7.62mm) 41 Amps, 600VAC Vertical Oriented. VM510 Pluggable Headers VM510 Centerline 0.197" (5.00mm) 10 Amps, 300VAC. VC1870M Pluggable Headers VC1870M Centerline 0.400" (10.16mm) 55 Amps, 300VAC Vertical, Triple Solder Pin. HC1870B Pluggable Headers HC1870B Centerline 0.400" (10.16mm) 55 Amps, 300VAC ...
Technical features
Stop bands MHz 300-375, 640-700 Frequency Selection MHz 600, 900 PRODUCT DATASHEET RLK158-50JFLA 1-5/8" RADIAFLEX® RLK Cable, A-series RLK158-50JFLA REV : P3 REV DATE : 13 Nov 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering ...
422x.06-445-Txx
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
pl182x-60-6 | Amphenol Global Search | Amphenol
"PL082-60". 11.10mm²推荐使用6角免换模压接. "10"=10mm2 shielding 键位及颜色 Key & Color "X",橙色 Orange "Y",黑色 Black 高压互锁 HVIL 0 ,不带互锁 No HVIL ... 特征. 60安培 120安培 200安培 300安培 400安培 500安培 A键位 B键位 C键位 Pin-Thread Pin-Lug Pin-Pin Tubular Version Stamped Version. 键位数 ...
DA T 3XXX - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Businesses | Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Customer Drawing
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 35mm²:150A; 50mm²:200A ...
DA T 3XXX 551 U - Amphenol Sine
300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 V) Rated voltage UL 1977 250 V 60 V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Customer Drawing
PL082-60 PL08 2 X - 6 1 - 10 订购信息 Ordering Information 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL 键位 Key "X" "Y" 线缆大小 Cable Size "6"=6mm2 "4"=4mm2 "2.5"=2.5mm2 "U" "10"=10mm2 P/N Model NO. AC-HA000749 AC-HA000750 AC-HA000751 AC-HA000752 Standard Part List (With HVIL) AC-HA000753 AC-HA000754 AC-HA000755 ...
PRO-PHY450-2 - AMPHENOL PROCOM
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners. Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See various options here.
422x.06-445-Txx
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.