Search Results for pl082-300
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Typical span is equal to 160 mV at 300 psi. 4. Best fit straight line. 5. Between 0ºC and 70ºC. 6. Typical value. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape. All wafers are electrically probed and visually inspected. Electrical and visual rejects
DA T 3XXX - amphenol-sine.com
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
cable connector HA T 3XXX 554 U - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Wire and Cable | Amphenol TPC Wire & Cable
We're the industry-leader in high-end electrical wire and cable used in demanding and abusive applications. Our rugged products are designed to withstand abuse from impact, abrasion, continuous flexing, caustic chemicals, and extreme temperatures.
SHAKERS - Wilcoxon Sensing Technologies
Output voltage, max 100, 200, 300, 500, 800 V 360 V Compatible shakers F7 F7, F7-1 Dimensions, WxHxD (including handles) 19x7x13 in. (48.3x17.8x33.0 cm) 19x7x13 in. (48.3x17.8x33.0 cm) Weight 37 lbs (16.8 kg) 25 lbs (11.4 kg) Recommended amplifier PA8HF Power amplifier
SERIES 333 - PCB
18 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤ 300 Ohm: ≤ 200 Ohm. ≤ 500 Ohm: Output Bias Voltage. 7 to 16 VDC: 7 to 12 VDC. Discharge Time Constant
DA T 3XXX 001+010+018 - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
Male cable - amphenol-sine.com
300 V (63 V) 100 V (32 V) 150 V (32 V) Rated voltage UL 1977 250 V 60 V Rated impulse withstand voltage2) IEC 60664-1 1500 V (840 V) 1200 V (500 V) 1500 V (840 V) 1200 V (500 V) Pollution degree2) IEC 60664-1 1 (23)) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Amphenol Filtered Connectors - アンフェノールジャパン ...
(@ 25˚C & 50 mA max.charging current) 500 300 Insulation Resistance (Gohms) (@ 25˚C & working voltage) 10 Current Rating by Contact Size #22 = 5 Amps #16 = 13 Amps (continuous max.,DC amperes) #20 = 7.5 Amps #12 = 23 Amps Filter RF Current Rating (amperes) (max.@ any frequency) 3 Amphenol Filtered Connectors 6 Electrical Characteristics
Male cable - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) Rated voltage UL 1977 250 V 60 V Rated impulse withstand voltage2) IEC 60664-1 1500 V (840 V) 1200 V (500 V) 1500 V (840 V) 1200 V (500 V) Pollution degree2) IEC 60664-1 1 (23)) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
DA T 3XXX 013+130+038 - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
N-Type Connectors - Amphenol RF
300 W @ 10 GHz @ 25ºC: Environmental. Items; Temperature Range : Typical: −65°C to +165°C : Styrene Insulator or Phosphor Bronze Contact: −40°C to +85°C : Thermal Shock: MIL-STD-202, Method 107 (Test Condition B) except high temp rest @ +200°C: Corrosion:
RLK114-50JFLA-BAA - 1-1/4' RADIAFLEX® RLK Cable, A-series
Stop bands MHz 300-375, 650-685 Frequency Selection MHz 600, 900 PRODUCT DATASHEET RLK114-50JFLA-BAA 1-1/4" RADIAFLEX® RLK Cable, A-series RLK114-50JFLA-BAA REV : B REV DATE : 04 Oct 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
NA T 3XXX 0XX U - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
NTC Type HTP Series - amphenol-sensors.com
Title: Thermometrics NTC Type HTC High Temperature Probes Author: Amphenol Advanced Sensors Subject: Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod.
cable connector HA T 3XXX - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Piezoresistive accelerometer
Key features. n. Lightweight 0.3 grams . n. Exceptional frequency response . n. Adhesive mount . n. A2LA certified calibration taken at 10 volts and 120 inches of i
Gerätestecker 12 Pol T 3XXX 0XX U - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
DA T 3XXX 551 U - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V (32 V) Rated voltage UL 1977 250 V 60 V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
www.amphenol-gec.com
PL082 X - 30 1 - 10 PM 6 - 2 Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 ... PL082X-300-10D10-2 AC-HA010942 PwrLok Rcpt PL082X-300-10D10-2W00509-X-M 3P2001037-D10
MINIATURE PRECISION IECEx - PCB
pcb.com | 1 800 828 8840 MODEL . 115A04. MINIATURE . PRECISION . PRESSURE SENSOR The PCB. Highly accurate (with a non-linearity of ≤ 0.3% FS) Measurement range up to 3,500 psi (241 bar)
cable connector HA T 3XXX - Amphenol Sine
300 V (63 V) 100 V (32 V) 150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 1500 V V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
DA T 3XXX - amphenol-sine.com
300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2
Amphenol TPC Wire & Cable Products
Cable Management. Along with our standard and custom wire and cable products, we offer a comprehensive assortment of useful cable accessories to help you avoid the frustration of unnecessary downtime and perform regular electrical maintenance safely, accurately, and efficiently.
MODEL 2221 FOR LOW NOISE AND 200 V MICROPHONES PREAMPLIFIER - PCB
250 ft (76 m) 38 kHz 120 kHz 300 kHz 500 ft (152 m) 19 kHz 62 kHz 180 kHz Power Supply Internal Batteries 6 x AA cells Battery Runtime 40 hours with PRM902 DC Input Voltage 10.5 to 30 V DC Input Current 65 mA @ 12 V with PRM902 Input Connector PIN SIGNAL 1 No connection 2 Signal ground 3 Microphone polarization voltage
Pressure Sensors | PCB Piezotronics
Key features of PCB pressure sensors. Fast, micro-second response time; Resonant frequency to ≥500 kHz; Measure small pressure changes at high static pressure levels
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Typical span is equal to 160 mV at 300 psi. 4. Best fit straight line. 5. Between 0ºC and 70ºC. 6. Typical value. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape. All wafers are electrically probed and visually inspected. Electrical and visual rejects
NTC Type HTP Series - amphenol-sensors.com
High Temperature Probes NTC Type HTP Series Features • Rugged and unaffected by severe environmental exposures • Excellent stability for all temperatures at or below
Model M352C65 Platinum Stock Products; High sensitivity ... - PCB
Model M352C65 Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn.
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
Apply potential difference of 300 VDC between the sensor leads & housing, max allowable leakage current is 40μA Four Temperature Parametric Verify resistance at -40, 25, 125, and 180°C Thermal Time Constant Must take less than 4 seconds for thermistor to reach 63.2% of the temperature difference between 25°C and 65°C in water Wire Pull Force