Search Results for pl182x-301-70
F1A-PDMSM-M5 - andrew.com
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F) Attenuation, Ambient Temperature 68 °F | 20 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Inner Conductor Temperature 212 °F | 100 °C Packaging and Weights Cable weight 0.07 kg/m | 0.047 lb/ft
LDF4P-50A-43B - andrew.com
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F) Attenuation, Ambient Temperature 68 °F | 20 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Inner Conductor Temperature 212 °F | 100 °C Packaging and Weights 0.22 kg/m | 0.148 lb/ft. LDF4P-50A-43B ©2024 CommScope, Inc. ...
SHPX4-6W-4WH - andrew.com
SHPX4-6W-4WH ©2024 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Amphenol High Voltage Connectors - アンフェノールジャパン ...
HVMC1P12FVX70 ( 70 mm²) Socket: HVMC1P12MVX01 (Type1, M8) HVMC1P12MVX02 (Type2, M6) “ X” indicates code 1/2/3/4 Mating design: Automatic locking by metal buckle Locking assurance by CPA Terminal: 1x Ø 12 mm Radsok, silver plated Wire size 35/50/70mm2,shielding With HIVL contact system Terminal technology:
F1A-PNMNM-1F5 - andrew.com
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F) Attenuation, Ambient Temperature 68 °F | 20 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Inner Conductor Temperature 212 °F | 100 °C Packaging and Weights Cable weight 0.07 kg/m | 0.047 lb/ft
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
16 1,70 ± 0,03 5,31 12 2,54±.0,05 5,31 ** Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since he is in the best possible position to know what peak voltage, switching surges, transients, etc., can be expected in a particular circuit.
MIL-DTL-83723, Series III, Pyle K - アンフェノールジャパン ...
83723 III 20 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com K Pyle MIL-DTL-83723, Series III, Pyle ® Sq. Flange Receptacle, Threaded - Quick Reference SQUARE FLANGE RECEPTACLE THREADED Military: M83723/82 with Sockets, Classes G, K
FSJ1P-50A-43B - andrew.com
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F) Attenuation, Ambient Temperature 68 °F | 20 °C Average Power, Ambient Temperature 104 °F | 40 °C
GPS Antennas GNSS 2020 - amphenolprocom.com
Full protection (EN 301 489-1) Mechanical; Insulation: Connector ground terminal galvanically insulated from the mounting hardware: Antenna Colour: White (RAL 9010) Connection(s) N(f) ... -40 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP67: Ordering Designations. Model Product No. GNSS 2020: 112000093: Add to quote: GNSS ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
12.70 1.27 [0.500 0.050] 18.14ref [0.714] 12.95 [0.510] 12.06 [0.475] ins. loss: ____ db max. other: vswr: ____ max. x hi-pot: 200 vrms x frequency: dc - 6 ghz x continuity design requirements: length table part number (imperial) length and tolerance 'l' in mm (inches) 95-850-288-050 50.00 # 3.81 [1.969 # 0.150] 95-850-288-100 100.00 # 3.81 [3. ...
PRODUCT PORTFOLIO - SV Microwave
-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 3 Test Setup for Mated Pair VITA 67.3 SMPS Figure 3.2 Gated VSWR Plot (typical) Figure 3.1 Gate flag position for SMPS Mated Pair Measurement Figure 3.3 Electrical Isolation Plot (Mated Pair) 9 VITA 67.1 AND 67.2 OVERVIEW
FSJ1-50A - andrew.com
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F) Attenuation, Ambient Temperature 68 °F | 20 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Inner Conductor Temperature 212 °F | 100 °C Packaging and Weights Cable weight 0.07 kg/m | 0.047 lb/ft
CXL 2-3C-PT - AMPHENOL PROCOM
Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP56 ORDERING Model Product No. CXL 2-3C/148-153-PT 100000619 CXL 2-3C/158-164-PT 100000901 CXL 2-3C/167-174-PT 100000519 CXL23C-PT Page: 1 of 2 Last edited: 2023/10/10. TYPICAL VSWR CURVE
Table of Contents - All Sensors
Compensated: Commercial 0°C to 70°C Industrial -25°C to 85°C Operating -25°C to 85°C Storage -40°C to 125°C Humidity Limits (non condensing) 0 to 95% RH ... ELVR-L10D ± 10 ± 25 201 500 301 750 ELVR-L20D ± 20 ± 50 201 500 502 1250 ELVR-L30D ± 30 ± 75 201 500 803 2000 ELVR-L01G 1 2.5 100 250 301 750
Charles Universal Broadband Enclosure CUBE-PM63922KE3 General ...
Heater ON Setting (70% Fan Speed) 8°C N/A Heater OFF Setting 13°C N/A High Temp Alarm Setting 65°C N/A Low Temp Alarm Setting 0°C N/A . 4. SPECIFICATIONS Physical Weight Approx. 646 lbs. as shipped Electrical AC Load Center Square D QO112L125PGRB Thermal HVAC System 48VDC, Vikinor VAK -1500 Cooling Capacity 5000BTU