Search Results for pl182x-60-2.5
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: [email protected] Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
2 3 1 rt061412pnh connector 12 mp16m23f contact, pin, size 16 2 housing body coupling nut 13/16-20 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials:
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meet high speed communication and power delivery (20V, 5A). DETAILS BergStak® 0.50mm Self-Alignment Board-to-Board
Accelerometer Mounting Bases | PCB Piezotronics
0.23 in (5.84 mm) 5-40 Thread: 2.5 lb (11 N) Miniature, 2 gm accelerometers: M080A30: 3/8 in hex: 0.20 in (5.08 mm) M3 x 0.50 Thread: 2.5 lb (11 N) Miniature, 2 gm accelerometers: 080A27: 3/4 in hex: 0.27 in (6.86 mm) 10-32 Stud: 12 lb (54 N) General Purpose: 080A179: 0.75 in: 0.40 in (10.2 mm) 10-32 Thread: 12 lb (54 N) General Purpose: 080A54 ...
High-Quality Marine Speed and Temperature Sensors - AIRMAR
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
SMPM Male Termination, FD (1/2 Watt) - SV Microwave
Control unwanted loss in your board with SMPM Male Termination, FD (1/2 Watt) SF8032-6014. The product is in stock, place your order immediately.
LÜTZE Relays - Lutze Inc.
A tradition in automation for over 60 years, with countless pioneering achievements and patents, the international LÜTZE Group is today one of the ... 2, + 5 μm HV Solid state relay, 2-conductor technolo-gy Page 35 Relay socket for mini and industrial relay Page 53 Pluggable micro-plug protection modules Page 54
Model 356A19 | PCB Piezotronics
Model 356A19:Triaxial, miniature (4 gm), ceramic shear ICP® accel 10 mV/g, 1 to 13k Hz (± 5%), TEDS 1.0, 5 ft attached cable, low outgassing excl. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
Amphenol M83526/20&21CompliantExpanded TacBeam Fiber Systems
Insertion Loss ≤2.0dBmultimode,≤2.5dBsinglemode Return Loss ≥-31.0dBmated,-34.0dBunmated Mating Durability 2000cycles Operating Temperature-46°Cto71°C Transit Temperature-54°Cto71°C Storage Temperature-57°Cto85°C 3.3" 83mm MAX 5.5" 140mm MAX O 1.1" O27.2mm MAX O3-7mm CABLE SIZE A2 A1
2L4U4MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (2x) 617-906 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
B B1
2. modifications: end cap, strain relief cap (opt), standard seal,reduced diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture ...
200WX-IPX7 WeatherStation® Instrument - AIRMAR
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Amphenol
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle
5962300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (2x) 698-960 | (1x) 1695-2690 MHz, 2683 mm
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
Diplexer - Amphenol Antenna Solutions
Single Unit 330 x 245 x 166 mm 13.0 x 9.6 x 6.5 in Twin Unit 330 x 245 x 220 mm 13.0 x 9.6 x 8.7 in Mounting Options Description Pole / Wall Bracket (included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) Dimensions (Twin unit with 7/16-DIN connectors) Title: DPX-11x-JJ.indd
SGX-4NO2 Datasheet
5) The cross sensitivities are including but not limited to the gases stated in the table. It may respond to other gases. 6) The cross sensitivities may fluctuate between ± 30% and may differ from batch to batch or across sensor’s life time. 7) The device is designed to be RoHS compliant. 8) Poisoning - sensors are designed to operate in a ...
Model 356A26 | PCB Piezotronics
10.5 gm [2] Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Amphenol
2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...