Search Results for pl182x-60-2.5
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
2X - pcb.com
angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 65997 2x 1 of 1 model 052m115 custom cable decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 krm 1/13/17 ecb 1/13/17 rmb 1/13/17 6 5 9 9 7
ATCSeries - アンフェノールジャパン株式会社
60 (AWG 16 Wire, 13 A) Insulation Resistance: 1000 megaohms min. at 25°C: 121: CONNECTOR SOLUTIONS: ATC Series™ Mechanical Specifications: Operating Temperature Range Current leakage less than 2 milliamps at 1500 VAC: Durability (Mating Cycle) 13 A: Corrosion Resistance 60 (AWG 16 Wire, 13 A) Moisture Resistance 1000 megaohms min. at 25°C:
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
About Us - Amphenol Invotec
Operating from facilities in Tamworth and Telford, UK, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers’ engineering, design, manufacturing and logistics operations.
SmartBoat/SmartFlex - Airmar
NMEA 2000 ® Network for a Mid-Size Vessel with SmartBoat. SmartBoat provides a simple and cost-effective way to connect and manage a variety of analog and digital sensors and devices to the NMEA 2000 ® network - regardless of their protocols. This results in the creation of an intelligent and capable NMEA 2000 network where all data is readily accessible on your MFD.
Login - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
Actisense - Gemeco
The company was formed in January 1997 by Phil Whitehurst, who as a Chartered Electronics Engineer recognised there was a need for innovative and reliable marine electronic equipment.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
c:userspdf31-6508 - amphenolrf.com
Title: c:userspdf31-6508.ps Created Date: 9/5/2013 2:09:24 PM
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
OAL - svmicrowave.com
shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 20.0 ghz sv p/n oal 7015-0996 6.000 7015-0997 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
PCB Piezotronics | Measure vibration, pressure, force, and more
2.5 kHz pk 357E91 357E93 10-32 Plug Plug 003EBXXXEB 010 = 422E36 10 mV/pC -54 - +121 OC 422E35 1 mV/pC -54- +121 OC A - B 003EBXXXEB - 10-32 plug½10-32 plug C 422E35JU22E36 - 003DXX- BNC plug4CBNC plug F 012A03- BNC plug#BNC plug 010 = 1200 OF www.imi-sensors.com 7
MSHA Approved Cables & Accessories You Need for Mining Operations
Exposure to abrasion and tension are common causes for cable failure in mining so choosing a high performance cable is critical. TPC can provide MSHA-approved products suited for the mining industry.
Amphenol
max. 2,5 mm2 (Empfehlung 1,5 mm2) Länge: ca. 220 mm Gewicht: ca. 500 g max. 2,5 mm2 (recommendation 1,5 mm2) length: approx. 220 mm weight: approx. 500 g TA 0500 Crimpzange für Einzelkontakte Crimping tool for single contacts. 5 TA Handcrimpwerkzeug Hand crimping tool •Merkmale siehe TA 0500
Our Product Lines - Amphenol Sine
Your interconnect solutions expert for over 50 years! • RADSOK® Contacts • IP67/IP69K (in mated condition), IPXXB (unmated) • 360° HVIL/EMI Shielding • Mechanical Coding • Lever Lock Coupling System