Search Results for pl182x-60-6
97-3106a-16-9 | Amphenol Global Search | Amphenol
095-850-207-036. Find In Stock & Buy Now. BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 36 inches (914 mm) Add to Parts List Add to Compare.
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Apply a thin layer of silicone grease between the sensor and magnetic base, as well as between the magnetic base and the structure. Steel pads can be welded or epoxied in place to accept the magnetic base when surfaces are uneven or non-magnetic. Figures 6 through 8 illustrate magnetic bases and a magnetic mounted accelerometer.
Temposonics
Shock test IEC 60068-2-27, 100 g (6 ms) single shock, 50 g (11 ms) at 1000 shocks per axis Vibration test IEC 60068-2-64, 2 g (5…2000 Hz) EMC test & evaluation ISO16750-2:2010 ISO 14982:2009 - Agricultural and forestry machinery ISO 13766:2006 - Earth-moving machinery EN 13309:2010 - Construction machinery RF immunity to 200 V/m per ISO 11452 ...
Keeping Connections Simple - Amphenol CS
Stack Heights 5 mm ~ 60 mm 3.8 mm ~ 20 mm 5 mm ~ 20 mm 2 mm ~ 9 mm 6.42, 8.26, 7.29, 9.94 mm Positions 2 to 72 4 to 50 2 to 10 Power 6 to 140 Signal 6 to 100 10 to 100 Operating Temperature BergStik®: -65°C to +125°C EconoStik™: -55°C to +105°C Dubox®: -65°C to +125°C-55°C to +125°C -40°C to +125°C -40°C to +105°C -55°C to +125°C
PRODUCT DATA DRAWING - SV Microwave
class 2b, grade 50/60 finish: body & coupling nut: passivated per ams-2700. contact & ferrule: gold per astm b488, type ii, code c, class 0.76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing
High Speed I/O Connectors | Input Output | QSFP - Amphenol CS
Amphenol's OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high... DETAILS. ExtremePort™ OSFP 112G Connectors . 112GB/S PAM-4 WITH UP TO 800GB/S AGGREGATED BANDWIDTH Amphenol's ExtremePort™ OSFP 112G interconnect... DETAILS. CFP2 .
Amphenol Amphenol Taiwan Corporation Sheet of
AWG#22 35.6 N AWG#24 22.2 N AWG#26 13.3 N AWG#28 8.9 N AWG#30 6.6 N Apply an axial pullout force on the wire at a rate of 25+/-6mm per minute. 12 Thumb Latch to Ramp Yield Strength 68.4 N minimum Yield Strength. Full mate and then unmated the connector at a rate of 25+/-6mm per minute. 13 Durability No evidence of damage
PRODUCT PORTFOLIO - svmicrowave.com
1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 3 Test Setup for Mated Pair VITA 67.3 SMPS Figure 3.2 Gated VSWR Plot (typical) Figure 3.1 Gate flag position for SMPS Mated Pair Measurement Figure 3.3 Electrical Isolation Plot (Mated Pair)
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/19/2010 9:20:23 AM
MachineryMate 800 operating guide - Wilcoxon Sensing Technologies
2.2 Taking a reading 3-6 2.3 Configuration menus 6-7 3.0 Asset management 7-8 4.0 DataMate trending software 8 5.0 Accessories and options 8 ... Can be set from 1 minute up to a maximum value of 60 minutes, in increments of 1 minute. Brightness Can be set between 1 (least brightness) up to 10 (full brightness).
Features - Amphenol Antenna Solutions
Dimensions 1349 x 169 x 80 mm (53.0 x 6.7 x 3.2 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXV18-206516S-C-A20 ACU-A20-S Field Replaceable RET Included APM40-2 Beam Tilt Kit Included 60-120 mm (2.4-4.7 in) 15 kg (33 lbs)
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC Max. alarm card power rating @12V: 18mA (0.22W) @24V: 20mA (0.48W); @48V: 30mA (1.44W) Alarm wire size #24 AWG, typical (#26 to #20 AWG) Terminals Wire wrap Dimensions: Specifications: 300CB08/nrg300CB08 Height: Depth: Width: 300CB08-C/nrg300CB08-C Height: ...
Customer Drawing - amphenol-gec.com
PL182X-61-4B PL182Y-61-4B PL182U-61-4B PL082X-61-2.5B PL082Y-61-2.5B PL082U-61-2.5B Mating Rcpt Model NO. PL082X-61-4B PL082Y-61-4B PL082U-61-4B PL082X-60-2.5B PL082Y-60-2.5B PL082U-60-2.5B Mating Rcpt Model NO. PL082X-60-4B PL082Y-60-4B PL082U-60-4B 按键颜色见“订购信息” The color of press key see “Ordering Information” 5.0~5 ...
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
M1982 Series - amphenol-aerospace.com
265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available. Designed to meet military standards MIL-STD-704, MIL-STD-1399, MILSTD-810, MIL-STD-461. FEATURES. HOW TO ORDER. PART NUMBER
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
REVISIONS - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atbs-245-0805 backshell,receptacle,8 pos,at,straight,black a1 - release number dec/06/23 vito tommy
ICP® FORCE SENSOR Revision: D - pcb.com
Preload 60 lb 0.267 kN Stiffness 12 lb/µin 2.1 kN/µm [1] Size (Diameter x Height x Bolt Diameter x Sensing Surface) 0.650 in x 0.310 in x 0.25 in x 0.50 in 16.5 mm x 7.9 mm x 6 mm x 12.7 mm Size (ID)(Hole Diameter) 0.251 in 6.38 mm Size (OD)(Sensor) 0.650 in 16.51 mm Weight 0.35 oz 10 gm Housing Material Stainless Steel Stainless Steel
mp20w12e06xx | Amphenol Global Search | Amphenol
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
ePower-Lite Series - Amphenol Industrial Operations
60.7 REF Y A KEY Z KEY U KEY A W KEY B 16.900.1 4xR2 30.800.1 6 4-M3 THREAD LENGTH 0.5MM 31.500.1 44.500.1 C 0.2M A B C 5x 3.20 4 MIN 2.75 2.75 8.25 16 16 5 44.5 38 30.8 52 KEYWAY DIMENSION 4X 3.2 5.7mm 2-Pole Electrical Plug with HVIL & Shielding Shell 36.8 23 47.8 MATE WITH RECEPTACLE MATE WITH RECEPTACLE 60.7 REF