Search Results for pl182x-60-6
Temposonics
3 Temposonics RP Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 252182 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
Amphenol
40-60 Delaware Avenue Sidney, New York 13838-1395 FSCM 77820 Part Number Triax Cable Recommended Tools Intermediate Contact Outer Contact 21-033198-015 PIC L7626TX Tool Die Set (Location) Tool Die Set (Location) M22520/5-01 M22520/5-05 (B) (.178 hex) M22520/5-01 M22520/5-45 (A) (.231 hex) 21-33198-31 L-1254-AB October 2022. OUTER
MIL-DTL-38999 Series III EN3645 TV-CTV - Amphenol-Air LB
Tr-Sa TV-CTV Tr-Sat™ TV-CTV Amphenol 6 TV-CTV CONNECTORS (MIL-DTL-38999 SERIES III/EN3645) • MIL-DTL-38999 series III connectors • EN3645 connectors • Dedicated to harsh environment applications • 9 shell sizes (from 09 to 25) • Thread coupling • 100% scoop-proof • More than 80 contact arrangements • Intermountable with MIL-DTL-38999 series I
B B3
60 140 215 265 105 160 215 265 105 140 225° 265° ... (Ø 1.6) Contact QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG MFX-3960 Pneumatic Crimp Tool for Machined Contact MFX-3957 Crimp Die, Stamped & Formed Contact
Temposonics
6 pin molex connector system M12×1 - 6 g 21 PIN assignment analog 5 pin 25 60 Pin 1 maximum diameter 7 mm: 5 3 1 2 4 Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground Installation Note: The 6 pin molex connector of the system connector is plugged in the 6 pin molex connector of the sensor E-Series Embedded.
APXVL08B 43-C-I20
Dimensions 776 x 160 x 115 mm (30.6 x 6.3 x 4.5 in) APXVL08B_43-C-I20 APXVL08B_43-A-I20 65° 776 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER ... 60-110 mm (2.4-4.3 in) 11.9 kg (26.2 lbs) 2.2 kg (4.8 lbs) 2-Port Panel Antenna
Downloads & Upgrades - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Three channel power units - Wilcoxon Sensing Technologies
Channel separation >80 dB >60 dB LED lights >18 VDC Battery life2 >40 hours >40 hours Batteries 9V alkaline (3) External power 24 to 30 VDC Temperature range 0° to +55°C Size (W x H x D) 3 x 2.4 x 4 inches Weight 0.84 lb 1.0 lb Connectors: Signal input Signal output BNC BNC Bendix POC2A-8-4P BNC (front panel) Pin out (P703BT only)
TM265LH Chirp-ready Transom Mount - AIRMAR
We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The TM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidths. ... 10° to 6° beamwidth ; Maximum depth of 304 m (1000') 103 kHz of total bandwidth from one ...
Product selector & 3D CAD files for connectors | Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
711 Series Single/Multi Way - Amphenol-Air LB
6 Terminating Contacts (for use with multi way connectors) Pin terminator 3KΩ±5% - 711-0176-3K also 77Ω±1% Socket terminator 3KΩ±5% - 711-0125-3K also 77Ω±1% Dummy Contact and Seal Plug Kit (for use with multi way connectors) Pin 711-0174-P
Kaye ValProbe Standard Logger
(12,60” x 6,10” x 2,36”) Logger Dimensions. Height: 48mm / Diameter: 36mm (Height: 1,9’’ / Diameter: 1,4’’) Logger Material. Stainless Steel 316L and Peek. ... Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected] ...
10-769040 | Amphenol Global Search | Amphenol
AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well as an environmentally-sealed, IP67 rated (in mated condition) threaded option for more demanding applications. Features. IP67 rated (mated) 6 Position: 10-14AWG, 25A, Size 12. High-performance, cost-effective. Ideal for controlled/uncontrolled ...
5005370A
Antenna Diameter Ø218 mm (8.6 in) Height 40 mm (1.6 in) Net Weight 0.5 kg (1.1 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003 Mounting Options Fasteners included for mounting on ceiling tile and hard surfaces Not suitable for metal ceilings 360° (2x ...
Series 3 Connector - Amphenol In
Test Data 6 Alternate Positioning 7 Insert Arrangements 8-11 Wall Mounting Receptacle 12 Box Mounting Receptacle 13 Straight Plug 14 Jam Nut Receptacle 15 ... (60-70% weight savings vs. stainless steel) See Composite weight comparison chart, pg. 23 Corrosion Resistance - Available in standard
IECEx - PCB
pcb.com | 1 800 828 8840 SERIES . 482C & 483C. 4 & 8-CHANNEL. MULTI-PURPOSE. SIGNAL CONDITIONERS. n. Provides sensor excitation: current or voltage. n. All models power ICP
1427-1530 MHz - Amphenol Antenna Solutions
Weight without Mounting Bracket 2.6 kg 5.7 lbs Wind Load (160 km/hr or 100 mph) 105 N 23.6 lbf Mounting Options Part Number Mounting brackets are ordered separately. ... 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical. Title: 7335000.indd Author:
38999 Connector Savers - Amphenol Aerospace | Products
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
B A6 - Welcome to Amphenol Sine Systems
7<3 &$55,(5 675,3 ,' 6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335
Amphenol
Start-up Time1 T[s] 60 70 80 ms Sampling Rate T[r] 0.5 s Measurement Time T[m] 55 60 65 ms 1. Default shown in typ. value, Min and Max show configurable limits. Sample Rate is defined as the “commanded” message rate. Increasing sample rate will increase average current consumption.
Amphenol
Supply Voltage 9 12 or 24 60 Volts Power Consumption Peak (measurement mode) 0.27 0.45 W Power Consumption Idle 0.07 0.08 W CAN bus Characteristic Min Typical Max Unit ... 5-6 NA H2 Concentration 0.0025 0 0 to 160.6375 % 7 354 Temperature 0.03125 -273 -273 to 1734.96875 % 8 NA Sensor Status #1 NA 0 to 255 . AAS-920-798A - 11/2022 www.amphenol ...
Temposonics® G-Series Position Sensors
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
Model 393B31 | PCB Piezotronics
Model 393B31:Seismic, high sensitivity, ceramic flexural ICP® accel., 10 V/g, 0.1 to 200 Hz, 2-pin top conn.
TESTING AND ENVIRONMENTAL
Installation Temperature °C(°F) -25 to 60 (-13 to 140) Storage Temperature °C (°F) -70 to 85 (-94 to 185) Operation Temperature °C(°F) -50 to 85 (-58 to 185) ELECTRICAL SPECIFICATIONS Impedance Ω 50 +/- 1 ... 7000 22 6.70 0.34 8000 23.80 7.26 0.32 8800 25.20 7.69 0.30 External Document Links Notes
Model 378C10 | PCB Piezotronics
Model 378C10:1/4" pressure, prepolarized 377C10 microphone and 426B03 preamplifier. TEDS programmed
Temposonics
6 Temposonics® R-Serie V R5 SSI Datenlatt Abb. 4: Anschlussbelegung D70 Abb. 5: Anschlussbelegung Kabelausgang ANSCHLUSSBELEGUNG D70 Signal + Spannungsversorgung M16-Gerätestecker Pin Funktion 1 2 4 6 3 5 7 Sicht auf Sensor 1 Daten (−) 2 Daten (+) 3 Takt (+) 4 Takt (−) 5 +12…30 VDC (±20 %) 6 DC Ground (0 V) 7 Nicht belegt HXX / PXX ...
14 - Amphenol Sine
6 (06-a) C091 11D006 002 4 U 5 (05-b) C091 11D105 002 4 U 5 (05-a) C091 11D005 002 4 U 4 (04-a) C091 11D004 002 4 U 3 (03-a) C091 11D003 002 4 U ... Number of contacts (Contact arrangement acc. IEC 61076-2-106) Part number 60 0-3 7 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or ...
Software/Apps - AIRMAR
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
REVISIONS
2.5 6.35 TYP. A B B 4.7 CARRIER STRIP ID: 20-01 A3 - RELEASE NEW DWG FORMAT 30/JUN/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm).
1710-2700 MHz - Amphenol Antenna Solutions
Wind Load (160 km/hr or 100 mph) 25 N 6 lbf Mounting Options Mounting brackets are ordered separately. Mounting Bracket Kit 0300284/00 cross-over casting + a U-Bolt to match the mounting mast diameter U-Bolt Options 2-inch UB03 3-inch UB06 4-inch UB07
Amphenol CO-188RASMAX2-003 SMA Right Angle Male to SMA Right Angle Male ...
Buy 3ft Amphenol CO-188RASMAX2-003 Cables Direct from the Factory at Cables on Demand. RG188 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG188 coax cable with pre-terminated SMA Right Angle Male connectors for a reliable low-noise interface with your RF equipment. Performance beyond 3 GHz is guaranteed with our 96% silver-coated copper braid shielded MIL-C-17 type RG188A/U coax.
Ø8.8 Ø5.7 Ø5 - Amphenol Sine
notes:unlessotherwisespecified 1.material:copperalloy,nickelplated 2.contactsize:4# 3.specifications: 3.1currentrating:100amp 3.2contactmillivoltdrop:60millivolt
MediaGaugeTM Family - ssi-sensors.com
Operating Temperature-10 °C to 60 °C (-14 °F to 140 °F) Storage Temperature-20 °C to 85 °C (-4 °F to 185 °F) * * IP65 rating applicable to MG-9V and MG-MD models only. ... SG 5 &34´7IZ &´&& 6 6 & ote Specs are subject to change without notice. 2EHI.R9& SSI Technologies, LLC is an Amphenol Advanced Sensors company. ...
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...
2.92mm Female to Female Bulkhead Hermetic Adapter
Elevate your RF connections with SV Microwave's 2.92mm Female to Female Bulkhead Hermetic Adapter SF1115-6072. Place your order today!
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
Ruggedized VME64x / VITA 60, 66 1. Connector Type 3. Brush Wire Plating Number of Contacts Dimension A Dimension C 040 40 1.375 1.075 060 60 1.725 1.425 080 80 2.075 1.775 120 120 2.775 2.475 160 160 3.475 3.175 M 0.000050 Au Min. thick over Nickel C 0.000020 Au Min. thick over Nickel Type Stickout 22 PCB, Straight, .016 Dia 0.120 23 PCB ...
HA U - Amphenol Sine
6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of ... Rated voltage UL 1977 250 V 60 V Rated impulse withstand voltage2) IEC 60664-1 1500 V (840 V) 1200 V (500 V) 1500 V (840 V) 1200 V (500 V ...
Marport Compact System
30-60 KHz 25-29 mA Yellow NC-1-07 Active narrowband hydrophone (integrated preamplifier) 41-44 KHz 4-6 mA Green NC-1-03/NC-1-05 + NC-2-02 Passive hydrophone + Wideband preamplifier box 33-60 KHz 25-29 mA Blue | 12. Marport Compact | V4 | System Installation on Board Sensor Installation Overview of the Sensor Locations
Model 426B03 | PCB Piezotronics
0.2244 - 60 UNS: 5.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ERC-16: Calibration of ICP® microphone preamplifier: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing ...
PRODUCT SPECIFICATION PS-R929 A - Amphenol CS
• 2250VDC for 60 seconds. • Per EIA-364-20, 2250 volts DC between adjacent plug and PCB contacts, including shield, that are not electrically connected, 1 milliampere cutoff current per port, 200 volts per second maximum ramp.
AMPHENOL CORPORATION - Amphenol Aerospace
40-60 Delaware St. Part No. LO-6000 Sidney, NY 13838-1395 Quality Approval: Quality Standards Operation No. IP - 500 INDEX Revision 6/12/01 PAGE 3 IP - 500 - 5 : DIE CAST Definitions 1 to 3 Die Cast 4 to 6 IP 500 - 6 : SPECIALS Index and Definitions 1 to 3 Visual aids of workmanship standards 4 to 5 Glass Bead, Hermetic Seal 6
Amphenol CS
Amphenol CS
5003500 - Amphenol Antenna Solutions
60°-85° VPOL SISO This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com MECHANICAL SPECIFICATIONS Antenna Length 165 mm (6.5 in) Width 155 mm (6.1 in) Depth 50 mm (2.0 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95%
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
Ambient temperature range 0 to 60°C (32 to 140°F) Humidity 0 to 95% non-condensing; Dimensions Overall length: 603mm (23.75"); Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" x 0.25") Applications. This temperature standard probe is used for applications ranging from -196°C to 420°C and where traceability and high ...
4-20 mA TRANSMITTERS
2. IMI Sensors offers a wide range of loop-powered vibration transmitters with a current output. These transmitters are ideal . for process monitoring applications where a continuous 24/7 signal from critical rotating assets is needed for recording
Amphenol Industrial Connector Products
•60 Different Insert Arrangements •Rugged Construction •Variety of Back End Fittings •Vibration: 50 g’s, 11 ms Half Sine •Shock: 15 g’s from 70 to 500 Hz Circular Metal Bayonet (CMB) Connector CMB . Key Features Key Benefits . Electrical Features . Temperature Range -55 C to +125 C. Current Rating 7.5 Amps to 23 Amps