Search Results for pl18u-300-70
High Density Interconnects - Amphenol-Air LB
P3* P3AD S3 S3AD .300” nominal P35 P35AD S35 S35AD .350” nominal Designates RF Electroless nickel plated aluminum, optimum EMI shield-ing effectiveness -65dB @ 10GHz specification min., 48 hour salt spray, 175°C RW Corrosion resistant olive drab cadmium plate aluminum, 500 hour extended salt spray, EMI -50dB @ 10GHz speci-fication min.,175 ...
Amphenol High Voltage Connectors - アンフェノールジャパン ...
HVMC1P12FVX70 ( 70 mm²) Socket: HVMC1P12MVX01 (Type1, M8) HVMC1P12MVX02 (Type2, M6) “ X” indicates code 1/2/3/4 Mating design: Automatic locking by metal buckle Locking assurance by CPA Terminal: 1x Ø 12 mm Radsok, silver plated Wire size 35/50/70mm2,shielding With HIVL contact system Terminal technology:
Amphenol Pcd
System Attachments www.amphenlpcd.cm inamphenlpcd.cm 1(97) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 HIGH PERFORMANCE P-CLAMPS Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000
SMA Straight Crimp Jack RG-316DS Rear Bulkhead 50 Ohm IP67
AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 1.32 mm DS 50 Ohm 300 mm 336209-13-0300. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67 AD-TNCJTNCJ-1. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 30 M (1181.1 Inches) 095-850-294M30L.
Technical features
2500 12.70 3.87 0.58 2600 13 3.96 0.56 2700 13.30 4.05 0.55 3000 14.10 4.31 0.52 3500 15.50 4.73 0.47 3600 15.80 4.81 0.47 4000 16.80 5.13 0.44 4500 18.10 5.51 0.41 5000 19.30 5.88 0.38 5500 20.40 6.23 0.36 6000 21.60 6.58 0.34 Connector Interface Standard Connector Series C03 Premium Connector Series D01 *only on request N Male NM-LCF12-C03 NM ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye LabWatch® IoT - Advanced Cloud Monitoring with Intelligent Sensor Communication. Kaye LabWatch IoT powered by FCX is an intelligent Cloud based monitoring system designed for Life Sciences, to continuously monitor, alarm and collect critical GxP data for analysis, reporting and real-time actionable knowledge.
W RU WV OW X DF QW &R - SV Microwave
E-Mail: [email protected] • Website: www.svmicrowave.com 2400 Centrepark West Drive, Suite 100, West Palm Beach, FL 33409 3 Female Bullet Adapter Beryllium Copper per ASTM B196, Copper Alloy UNS C17300, Temper TD04, Gold per
Endevco Low Noise, Twisted pair raw cable - PCB
AN MTS COMPANY Endevco Low Noise, Twisted pair raw cable Specifications Dynamic characteristics 6960 6961 6962 6963 22588 Cable Type Low Noise treated
Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
Sales and Distributors | Amphenol Advanced Sensors
Amphenol Thermometrics, Inc. Solutions: Telaire CO2 OEM Modules Telaire CO2 Transmitters and Modules Telaire Humidity Sensors NovaSensor MEMS Pressure Sensors Protimeter Moisture Meters Thermometrics Temperature Sensors Kaye Validation & Environmental Monitoring Services and all other inquiries
M6201 SERIES - amphenol-aerospace.com
stated within 300 to 50 µs. Turn on Transient: No voltage overshoot during power on DC OUTPUT (floating) Line/Load regulation: Less than 1% (no load to full load, –55°C to ... 70 000ft. Procedure II: Up to 20 000ft. Salt Fog: Method 509.4 Humidity: Method 507.4 Procedure I Up to 95% RH Vibration (random): Method 514.5
Capability_Table - Amphenol Invotec
300 microns - 12 mils 450 microns - 18 mils 500 microns - 20 mils 10:1 40 micron - 1.6 mils 12 microns - 0.5 mils 210 microns - 9 mils 25 microns - 1mils 1+N+1 5+N+5 24" x 21" / 609.6mm x 533.4mm ... <70 microns - 2.8 mils 150 microns - 6 mils 150 microns - 6 mils 50 microns - 2 mils
SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 PTFE 132147-22. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 901-10172. SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm 132370. Related Antenna Products. RF External Antenna ST0656-32-001-A.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
Radsok - Amphenol Sine
20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s 1000 A 0,2 s 3 s 15 s 100 °C 200 A 10 s 120 s 600 s 500 A 0,9 s 10 s 40 s 1000 A 0,1 s 1 s 8 s Mating Force and Mating Cycles RADSOK Attribute 3,6 6,0 8,0
Piezoresistive pressure transducer - PCB
4. The cavity in the housing around the diaphragm may result in a low amplitude minor resonance near 70 kHz. 5. Significantly higher thermal transient errors occur if the excitation voltage exceeds 10 Vdc. For sensitive phase change studies, many users reduce the excitation voltage to 5 or even 1 volt. 6.
LBLAD-600 - AMPHENOL PROCOM
Stainless steel grade A2-70: Element Clamps: Diecast Al / Zinc alloy: Weight: 17 kg / 37.48 lb: Mounting Bracket: Welded flange bracket to suit 50mm support pole: Balun Encapsulant: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
T RSERIES - Temposonics
Rod Style Sensors (RH): 25 to 7620 mm (1 to 300 in.) Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... 300 in.) 66 mm (2.6 in) 4 70 mm (2.75 in.) 101.6 mm (4.00 in.) D70 Connector w/Straight Exit