Search Results for pl18u-300-70
Busbar Power Connectors/Distribution | High Current Electrical Busbar ...
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
Technical features
Crush Strength kg/mm (lb/ln) 1.25 (70) PRODUCT DATASHEET ICA12-50JPLL 1/2" ClearFill®Line Aluminum Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications ICA12-50JPLL REV : E REV DATE : 18 Oct 2023 www.rfstechnologies.com
Table of Contents - アンフェノールジャパン株式会社
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per mil-std. 202 method 106 Comply
PL28X-301-50-SN 安装说明 PL28X-301-50-SN Assembly Manual
300 300系列 300 Series 50 50mm² ... 50mm² 11.70±0.3 80~90% 2800N BZW-6C Manual P/N:8P1245_ Rev.01 20240125 . Amphenol Technical Products International provides the above product specifications for the standard PowerLok™ series of
Amphenol
10-707833-001 3.6mm 70 Knurl Press Fit 10-729387-001 ST 3.6mm 70 Solder Type 10-707617-000 ST 3.6mm 70 Knurl Press Fit 10-729220-001 ST 6.0mm 120 Solder Type Part Number Size Amps Termination Part Number Size Amps Termination 10-700298-000 3.6mm 70 Solder Type
Industrial plugs and sockets Tough & Safe
Green > 50 V~ 100...300 332P10W 2CMA166510R1000 Red 440...460 60 332P11W 2CMA166513R1000 3P+N+E 5 Grey AC 432P1W 2CMA166532R1000 1 0.32 Green > 50 V~ >300...500 432P2W 2CMA166518R1000 Red 380/440 50/60 432P3W 2CMA166520R1000 Yellow 100...130 50 and 60 432P4W 2CMA166522R1000 Black 600...690 432P5W 2CMA126656R1000
All Products | Products | Amphenol
With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C. ... provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products.
Amphenol Assembletech
2021 year more than 70 million yuan tax special large account; 2021 Best Employer; 2021 key industrial enterprise of Xiamen; Amphenol won the title of "Xiamen Key Industrial Enterprise in 2022" 386th in Fortune 500 in 2020; 2020 Economic Contribution Award; Excellent Entrepreneur of Fujian Province - Alan;
SMA PCB End Launch Jack 50 Ohm | 132255-11 - Amphenol RF
BNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 300 mm 095-850-234M030. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 8 inches 095-725-114-080. N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE 082-6713-705590.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 4 inches 175101-R1-04.00. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 5 inches 175101-R1-05.00.
amphenolprocom.com
name 7041440-2h120 make amphenol procom frequency 455 h_width 120 v_width 28 front_to_back 17.2 gain 7.43 dbi tilt electrical horizontal 360 0.0 0.00 1.0 0.00 2.0 0.02 3.0 0.05 4.0 0.08 5.0 0.13 6.0 0.18 7.0 0.24 8.0 0.31 9.0 0.38 10.0 0.46 11.0 0.54 12.0 0.63 13.0 0.72 14.0 0.80 15.0 0.89 16.0 0.97 17.0 1.04 18.0 1.11 19.0 1.18 20.0 1.23 21.0 1.27 22.0 1.30 23.0 1.33 24.0 1.34 25.0 1.34 26.0 ...
AMC Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol IDS-63
The Amphenol MVC 8KV coupler has a standard contact arrangement containing three insulated phase contacts, two ground contacts, and one isolated ground check (pilot contact).
S.M2-127 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 3500 mm / 137.79 in. Element Clamps: Diecast Al / Zinc alloy: Dimensions: Approx. 3500 x 630 mm / 137.79 x 24.80 in. Wind Load: 458 N (160 km/h) ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all ...
Amphenol IDS-64
Amphenol® MVC 15KV Amphenol Industrial Global Operations (AIGO) offers many products and solutions for the mining market. When looking for the best interconnect for the job, AIGO’s MVC 15KV cable
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-121M030. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-121-008. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 5 inches 095-902-459-005.
Businesses | Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9211 - Amphenol RF
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 7 inches 095-725-114-070. You May also be Interested in. SMA Straight Crimp Jack RG-316DS 50 Ohm 132198.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-121M030. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-110-001. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132151.
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm