Search Results for pl18u-300-70
5667312ENGv - Amphenol Antenna Solutions
Efficiency Average % 73 72 71 70 Maximum Effective Power Per Port Watts 250 Intra/Cross Polar Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 12.0 recommendation. REV110623I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 3 of 6 ELECTRICAL SPECIFICATIONS Ultra Wide Band Y1 Frequency Range MHz ...
Product sheet - amphenol-antennas.com
E Plane Beamwidth (-3 dB Points) 70° Maximum Power (Watts) 5 Termination 0.03 m RG316 coaxial cable + SMA plug Dimensions mm 11.6 - Ø 1.92 (base) Weight (kg) 0.07 Windloading @45 m/s (N) – Colour White Shroud Plastic Brackets / Mounting Nut and wasker supplied Packing Details Packing Individual plastic bag Dimensions mm 25 x 7.5 Weight (kg ...
DLHR - Low Voltage Digital Pressure Sensors Series
°C to 70°C. Industrial -2. 0°C to 85°C Operati. ng -25°C to 85 °C Storage-40°C to 125 °C. Humidity Limits (non condensing) 0 to 95% RH ... Standard Pressure Ranges. Device Nominal Span inH2O Pa inH2O kPa inH2O kPa Counts. DLHR-F50D ± 0.5 125 100 25 300 75 ±0.4 * 2. 24. DLHR-L01D ± 1 250 100 25 300 75 ±0.4 * 2. 24. DLHR-L02D ± 2 500 ...
Millivolt Output Prime Pressure Sensors
300 “H2O 300 “H2O 500 “H2O 800 “H2O Standard Pressure Ranges Supply Voltage VS, max Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 250°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C-25 to 85° C-40 to 125° C 0 to 95% RH (non condensing)
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: LCP: ... AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 mm 095-820-109-30H.
THINK UNLIMITED - アンフェノールジャパン株式会社
than most conventional datacenter interconnects. Aggregates 300 Gbps over 12 channels, is the best choice for AI and super computing applications where space and speed matters. Leap® On-Board Transceiver. THINK UNLIMITED. 300Gbps High-Speed 12-TRX Optical Module. 5.4 W of power consumption . to enable the. whole power of the Leap® OBT at 300Gbps,
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
7533400 - AMPHENOL PROCOM
7533400 - AMPHENOL PROCOM
RT071823PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap ...
RT071823PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/300V, Shell Size 18
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION
.500 min12.70 min.468 min11.89 min recommended mounting hole material: body & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 ... class 2b, grade 60/70 lockwasher: 300 series stainless steel finish: body, lockwasher & hex nut: passivated per ams-2700 contact: gold per astm b488, type ii, ...
Receiver Multicouplers PRO-ARHP...GS-... - AMPHENOL PROCOM
Multicouplers for the LF, MF and HF band. 100 kHz - 30 MHz. For use where a number of receivers have to share the same antenna. Active wideband receiver multicouplers for the LF, MF and HF bands with 1 input and 4, 8, 12 or 16 outputs.
Marport
Fax: +30 210 400 45 70. www.furuno.gr [email protected] [email protected]. Spain. Marport Spain SRL. Pontevedra CAMIÑO DO CHOUZO, Nº 1 ACCESO PLAZA EUGENIO FADRIQUE 36208 Vigo +34 986 117 310. [email protected] [email protected]. SISTENAV. C\ A Telleira, nº 26 , BAJO 15116 - Cabana de Bergantiños ESPAÑA.
Features - Amphenol Antenna Solutions
Azimuth Beamwidth (3 dB) degrees 70.3° ± 5.6° Elevation Beamwidth (3 dB) degrees 6.5° ± 0.8° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 24.9 First Upper Side Lobe Suppression dB 15.6
Thermometrics Flow-through Temperature Sensors
Title: Thermometrics Flow-through Temperature Sensors Author: Amphenol Advanced Sensors Subject: Thermometrics Inline Flow-Through Temperature Sensors monitor the temperature of a fluid that passes through it where a system control module receives this temperature reading and uses a control loop to control the overall *ï¡> 8 lXöz kè3¥ÞësÖP H+ÙF2»qD¼NW Î j#Éð 0oÝ ¡}e¯ÝµÏ1 É ...
Duplex Filters DPBP 2/66-150 - AMPHENOL PROCOM
> 70 dB: Isolation Rx - Tx > 70 dB: Spacing Tx-Rx : 7.5 MHz or 10 MHz: Insertion Loss: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners. Receiver Multicouplers.
pl182x-60-6 | Amphenol Global Search | Amphenol
Search Results for pl182x-60-2.5 BNC Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 10 M BNC Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 600 inches 095-850-162L050. ... 101.2 ref Ø42.4 ref Ø44.6 ref mounted with plug mounted with receptacle notes: unless otherwise specified 1. material: thermoplastic,colors: black 2.use with ...
PwrBlade+® Cable Connectors - Amphenol CS
www.amphenol-cs.com PwrBlade+ ®. cable connectors offer flexibility to meet a . wide variety of customer needs. The connectors come in both cable-to-cable and cable-to-board solutions.
Antenna Solutions | Products - Amphenol
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks. It is specked to 200 W CW and benefits among others for having a very high TX/RX Isolation and a very low Insertion Loss ...