Search Results for pl18u-300-70
www.allsensors.com
300 500 40 40 100 200 200 200 300 500 500 500 Note A: Operating range in Pa is expressed as an approximate value. Note B: Products are calibrated to operating range expressed in inH20 (except 'l MBAR-D-4V, which is calibrated to range in mbar). Note C: Part number is only available in Standard Temperature Compensation range.
Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
Panel-Antennen 766.90.11.00-350 - amphenolprocom.com
Modell Produkt Nr. Beschreibung Frequenz; XPOL panel antenna 90°, 11 dBi: 766.90.11.00-350-7/16(f) 7/16(f) termination: 340 - 370 MHz: Verfügbarkeit: Zur Angebotserstellung
TNC Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Alarm 160-300 mA, factory confi gurable 3GPP/AISG v2.0 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) ... Dimensions - Length x Width x Depth 275 x 168 x 70 mm 10.8 x 6.6 x 2.8 in Gross Weight 4.9 kg 10.8 lbs Connectors (number, type)
Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
PL28 - amphenol-gec.com
Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 s c 9 10 1 2 3 4 5 6 7 8 C Dust Cap Note: Optional to be ...
PCIe Connectors | Card Edge | PCI Express® Gen 3, Gen 4 & Gen 5 Standards
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4 and Gen 5 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
Discontinued - temposonics.com
Temposonics® Sensor model RP-Profile RH-Rod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront G-Magnetslider,jointattop,blacklashfree M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5 (Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar
74868 # 1$ - amphenolrf.com
# 1/64 fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
Table of Contents - アンフェノールジャパン株式会社
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per mil-std. 202 method 106 Comply
T RSERIES - Temposonics
Rod Style Sensors (RH): 25 to 7620 mm (1 to 300 in.) Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... 300 in.) 66 mm (2.6 in) 4 70 mm (2.75 in.) 101.6 mm (4.00 in.) D70 Connector w/Straight Exit
SMA PCB End Launch Straight Jack 50 Ohm | 901-10003 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 PTFE 132147-22. SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 901-10252. SMA PCB Through Hole Straight Jack 50 Ohm 901-144. SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm 132236.
Dipolarrays S.M2-145 - amphenolprocom.com
Edelstahlsorte A2-70: Länge: ca. 3500 mm: Elementklammern: Diecast Al / Zink-Legierung: Abmessungen: ca. 3500 x 630 mm: Windlast: 458 N (160 km/h) Gewicht: ca. 15 kg: Schutzverschluss: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten ...
Data Sheet Level Plus SoCLEAN - Temposonics
6 Level Plus ® SoCLEAN® Data Sheet m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only) 4 IIB + H2 (Explosion Proof / Flameproof only) X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product
Messrichtkoppler PRO-PM2-4 - amphenolprocom.com
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten Koppelnetzwerke anzeigen ... /-teiler. Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Alle Leistungssplitter ...